Search Results for russian federation
End of Life for Code W D-Subminiature Backshells - Positronic
Positronic PCN 10628. Materials on this site are related to PCN 10628: End of Life for Code W D-Subminiature Backshells. View and Download a copy of the full PCN announcement » View and Download a list of the affected part numbers: PDF » or Excel » For questions concerning this PCN, contact pcn@connectpositronic.com.
Are Connectors a Key to Data Center Efficiency? - Positronic
A large data facility can consume as much electricity as a U.S. city. Fortunately, connectors can be the key to data center efficiency.
SMPS Female to Female Bullet (OAL 0.188") - SV Microwave
SV Microwave launched the high-ranking SMPS Female to Female Bullet (OAL 0.188")" 1138-4004. Get the product through our suppliers.
Norms & Guidelines
Standard/ Guideline: Name: Comprehensive guide to steam sterilization and sterility assurance in healthcare facilities: AAMI ST79 Sterilization of health care productsRadiation sterilization—Product adoption and alternative sampling plans for verification dose experiments and sterilization dose audits
Hermetic Connectors: Essential for Space-Bound Equipment
In the unyielding vastness of space, rugged and reliable equipment isn’t just helpful – it’s essential. Space-bound equipment must withstand numerous obstacles, including extreme temperatures, shock, and vibration.
SMPM Male Shroud Driver, FD 500-32-008 - SV Microwave
SV Microwave has introduced the SMPM Male Shroud Driver, FD 500-32-008 with Superior electrical, mechanical and environmental specifications. Explore now!
The Advantages of Gold Plating in Connectors - Positronic
To fortify contacts, protect electrical circuits, and ensure excellent conductivity, Positronic often designs gold-plated connectors.
1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
A 1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.009 Pin) 3321-60055 with superior electrical, mechanical and environmental specifications!
SMA Female to Female Adapter SF2992-6001 | SV Microwave
Meet SV's SMA Female to Female Adapter SF2992-6001. The adapter has a superior performing capability. Place the order and unleash the RF performance!
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
A 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) P/N: SF3321-60033 with superior environmental specifications.
SMPM Female to Female Bullet (OAL 0.180") - SV Microwave
Order the SMPM Female to Female Bullet (OAL 0.180")" 1132-4021 and get the greatest performance for your RF connections today!
SMA Female to Male Adapter, R/A 2994-6602 - SV Microwave
The RF series SMA Female to Male Adapter, R/A 2994-6602 by SV engineers. Check out the detailed information about the product and place the order now!
SMPM Female to Female Bullet, Spring Loaded (OAL 0.412") - SV Microwave
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.412")" 1132-4006 offered by SV Microwave to the world. Meet the tech specs now!
2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
Check out the 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1621-60071 and place your order today!
Type N Male Dust Cap, Wire Rope M39012/25-0111 | SV Microwave
The Type N Male Dust Cap, Wire Rope M39012/25-0111 is now available at SV Microwave. Place your order with our distributors today!
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
Enhance your system's RF performance with a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1621-60029-1S.
SMP Male Thread-In Connector (.018"), SB - SV Microwave
SV Microwave introduced the SMP Male Thread-In Connector (.018"), SB" SF1211-66114 with higher ranking features and applications. Explore the product now!
Positronic Appoints Electro Enterprises - Positronic
Positronic, a global manufacturer of high reliability electronic connector products based in Springfield, Missouri, USA, has appointed Electro Enterprises as an authorized distributor for the full line of Positronic products in the North American market.
SMA Male Dust Cap, Rope Chain M39012/25-3124 - SV Microwave
SV Microwave presents the SMA Male Dust Cap, Rope Chain M39012/25-3124. Its high-performing capacity can meet all your RF requirements.
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
SV Microwave presents a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF3321-60018-2S.