Search Results for rvpx-pe216dm2
R-VPX VITA 46 Connector System | Rack and Panel Connector | I/O To ...
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. Amphenol-BSI Overview. 4:22. R-VPX Evolution ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
RVPX-P16DM1 YES RIGHT-ANGLE PLUG ASSEMBLY, CENTER N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
EU RoHS II CoC - amphenol-aerospace.com
RVPX‐J16EM1 YES CONNECTOR, ELECTRICAL, BACKPLANE N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
R-VPX Evolution 2.0 VITA 46.30 Connectors | VITA Connectors ...
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. Amphenol-BSI Overview. 4:22. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. R-VPX VITA 46 Connector System ...
REPORT DATE: PAGE 1 of 5 Amphenol Corporation Aerospace Operations ...
The following test concludes that the RVPX connectors are within acceptable outgassing parameters per ASTM E1559 and ASTM E595. 4.0 SAMPLES . Connectors subject to the following testing were RVPX-P08VM2 and RVPX -J08EM1. (FIGURE 1) FIGURE 1 . Amphenol Corporation
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
• Additionally, a single 32x50G switch is available with legacy RVPX SOSA-aligned connectors. To meet the demands of applications requiring low power consumption and fast boot times (under 10 seconds), several configurations of the switch are available with up to 25G NRZ speeds and lightweight management software. These options include:
R-VPX VITA 46 Connector System | R-VPX Evolution - Amphenol Aerospace
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. Amphenol-BSI Overview. 4:22. R-VPX Evolution ...
6U VPX ETHERNET SWITCH - Amphenol Aerospace
Amphenol Guide Block RVPX-HMX Amphenol Guide Block RVPX-HMX Amphenol R-VPX VITA 46 Connectors Amphenol Guide Block RVPX-HMX Compliant with Amphenol P /Ns: 10 -646402272X 10-646402-273X 48 Port 10 G/1 100M/10M Switch 10 -646402272X 10GKR to XAUI SERDES 10GKR to XAUI SERDES 10GKR to XAUI SERDES 10GKR to XAUI SERDES 10GKR to XAUI SERDES 10GSR ...
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. Amphenol-BSI Overview. 4:22. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. R-VPX VITA 46 Connector System ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. Amphenol-BSI Overview. 4:22. R-VPX Evolution ...
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. Amphenol-BSI Overview. 4:22. R-VPX Evolution ...
R-VPX VITA 46 Connector System
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. Amphenol-BSI Overview. 4:22. R-VPX Evolution ...
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. Amphenol-BSI Overview. 4:22. R-VPX Evolution ...
RUGGED 24 CHANNEL 6U VPX SWITCH - Amphenol Aerospace
RVPX-HMX Switch 1 G / 10 G Quad Port 1 GBase-T Quad Port 1 GBase-T Quad Port 10 GBase-T 1 GBase-T. Jar S Phone: 0 -2 Cell: 0 -1 mail: jsibravaamphenol-aao.com amphenol-aerospace.com amphenolmao.com CF-020400-065 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest ...
general moters | Amphenol Global Search | Amphenol
rvpx-pe | Amphenol Global Search | Amphenol RVPX-HMX Switch 1 G / 10 G Quad Port 1 GBase-T Quad Port 1 GBase-T Quad Port 10 GBase-T 1 GBase-T. Jar S Phone: 0 -2 Cell: 0 -1 mail: jsibravaamphenol-aao.com amphenol-aerospace.com amphenolmao.com CF-020400-065 Notice: Specifications are subject to change without notice.
ESR-9553 rev3 - Amphenol Socapex
(65 5hy $pskhqro &rusrudwlrq $hurvsdfh 2shudwlrqv 6lgqh\ 1< (1*,1((5,1* 6800$5< 5(3257 5hsruw (65 (:20 1 $ &/7 1 $ (ydoxdwlrq ri 593; surgxfw olqh wr 9,7$
R-VPX Evolution - VITA Steckverbinder | Amphenol Socapex
R-VPX Evolution von Amphenol Socapex ist ein modulares COTS-Verbindungssystem, das die Normen VITA 46 und 47 übertrifft. Dieses Verbindungssystem bietet eine Leistung von 16 Gb/s und ist vollständig mit bestehenden VITA 46-Steckverbindern kombinierbar. Das 4-Punkt-Kontaktsystem ist robust, hat eine niedrige Steckkraft und einen Kontaktstrom von 1,5 Ampere.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
RVPX-P08VM1 YES RIGHT-ANGLE PLUG ASSEMBLY, HALF LEFT END N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
EU RoHS II Declaration - amphenol-aerospace.com
RVPX‐P08VM2 COMPLIANT RIGHT‐ANGLE PLUG ASSEMBLY, HALF LEFT END NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
www.amphenol-aerospace.com
www.amphenol-aerospace.com