Search Results for ryzen 5 5500u vs i5 1135g7
A1 - TECHNICAL DATA SHEET RELEASE
5) rohs compliant 3) mechanical: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 overmold: tpe cable: ka-56647 do not scale drawing materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 196. Created Date: 4/20/2012 11:01:56 AM ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 14, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Specification - amphenolbroadband.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
New HyperX ODF Configurations Meet Customer Demand
[November 11, 2021] Maximize Space, Enhance Access and Effectively Manage Long-Term Scalability
Configurator Singles | Amphenol
Part # 340134: type: PL900SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
142233 - amphenolrf.com
Title: C:\Documents and Settings\Owner\My Documents\Connex files\142\142233.dwg Author: Owner Created Date: 5/9/2007 9:34:31 PM
CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only
AT60-16-0622 Size 16 Stamped & Formed Pin Contact, Nickel Plating, 13A, Wire Range 16-20AWG. 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
Amphenol
M17/176 00002 M22520/2-01 (5) Daniels K709 (M22520/2-37) M22520/5-01 Daniels Y1999 (A) OR 21-033425-631 Differential Twinax Socket M22520/5-45 (A) Contact Insertion into Connector Contacts are inserted by hand. Insert the contact assembly into the proper rear grommet hole. Contact must be aligned with hole and not inserted at an angle.
ICP MICROPHONE SYSTEM - PCB
Frequency Range(± 2 dB) 5 to 80,000 Hz 5 to 80,000 Hz Frequency Range(± 1 dB) 7 to 12,500 Hz 7 to 12,500 Hz Lower Limiting Frequency(- 3 dB) 0.75 to 4.0 Hz 0.75 to 4.0 Hz Inherent Noise 42 dB(A) re 20 µPa 42 dB(A) re 20 µPa [2][3] Dynamic Range(3% Distortion Limit) 165 dB re 20 µPa 165 dB re 20 µPa [3] TEDS Compliant Yes Yes [4] Environmental
5 4 2 1 REV DESCRIPTION ECO - XMA Corp
drawing practices per ansi-y-14.5 material: break / r of .003" to .0005" sheet see notes a 5 5 4 of xma corp. or omni spectra specifications are the property copied nor used - in whole or in part - as a basis for the surface do not scale print 63 these drawngs and remove all burrs/sharp w/ sq. in d c b a rev description eco # date approved ...
Amphenol
5.7mm 22.6 55.1 30 18 22.5 63 30.5 20 8.0mm 29 74.5 38.4 21.6 24.45 72.4 34.8 21.4 10.3mm 41.2 83.5 42.5 28 / / / / Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway**** SLP P Right Angle 90° A 5.7mm 120A 16 16mm2 (100A max.) B W/ Back Shells S Sealed O Orange NO 25 25mm2 (120A max.) KEYWAY B 8.0mm 200A 25 25mm2 ...
LUMINUS - Amphenol PCD
5% salt solution, 75k feet 5000Mohms @ 1500 VAC, sea level 5000Mohms @ 300 VAC, 70k ft 5000Mohms @ 300 VAC, 100k ft Temperature Cycling 5(1) Hour Cycles: -65˚C to 125˚C Thermal Shock-65˚C to 200˚C Vibration 30G Sinusoidal; 43.96G Random Shock 300G, 3msec, Half-Sine Salt Spray 5% Salt Spray @ 95˚C for 48 Hours Humidity 10 Days @ 25˚C to 65 ...
www.kayeinstruments.com
www.kayeinstruments.com
A6
3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-3s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul
B75L Chirp-ready Tilted Element Thru-hull - Airmar
300 W. Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking.
ICP® PRESSURE SENSOR - PCB
Low Frequency Response(- 5 %) 1.7 Hz 1.7 Hz Non-Linearity ≤ 2.0 % FS ≤ 2.0 % FS [3] Environmental Temperature Range(Operating) -10 to +100 °F -23 to +37.8 °C Maximum Shock 20,000 g pk 196,140 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive
T 3363 150 - M16 Rear mounting female receptacle with ring n
Rear mounting female receptacle with ring nut (hex nut available upon request). 5 contacts. Screw locking according to DIN EN 60130-9 / IEC 60130-9. Contacts sold separately. Termination: solder or crimp. Replaces T 3359 150.
Login - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
Replacement Inserts - airmar-emea.com
5 items. Sort by. content loaded. Compare. B744V Replacement Paddlewheel Insert with Cable for Raymarine. Part # B744V-INS-RAY. MFG # 31-364-3-71. Compare. B744V Replacement Paddlewheel Insert with Junction Box. Part # B744V-INS-JB. MFG # 33-046-01. Compare. B744VC Replacement Paddlewheel Insert. Part # 33 ...