Search Results for ryzen 5 5600x3d vs ryzen 7 5700x3d
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Thermometrics Meat Probe - amphenol-sensors.com
23°F to 482°F (-5°C to 250°C) Insulation Resistance >100 MS by 500 VDC Thermal Time Constant Approximately 16 seconds (in stirred oil) • Stainless steel type 304 • 842°F (450°C) 300V AWG #22 • -4°F to 572°F (-20°C to 300°C) • >100 MS by 500 VDC Meat Probe All material FDA approved Receptacle Jack Meat probe and receptacle jack ...
5003900 - Amphenol Antenna Solutions
698-4000 MHz 5003900 Multi Band | Microcell Panel | VPOL | 80° / 80° / 65° / 60° / 55° | 5.0 / 6.0 / 7.0 / 7.5 / 8.5 dBi Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Model 003R10 Low-noise coaxial cable, blue TFE jacket, 10-ft, M3 ... - PCB
COAXIAL CABLE W/ 10-32 & M3x0.5 BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/6/20 JES 1/6/20 BAM 1/6/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 8 0 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
NTC Type C100 - amphenol-sensors.com
1.5 in (38.1 mm) Tinned-copper alloy leads Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: • Other resistance values in the range of 100 Ω to 100 kΩ • Other tolerances • Alternative lead lengths • Other reference temperatures • Alternative lead wires or lengths
Model 101A02 General purpose ICP® pressure sensor, 5000 psi, 1 ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, ...
Item # NX302EB1B, Push-Button Switches with Contact 2
Browse Item # NX302EB1B, Push-Button Switches with Contact 2 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
Vulko-Wrap Insulating Tape - TPC Wire
1.5" min. 1.5" min. Two (2) layers minimum of Vulko-Wrap™ FIGURE 1: In-Line Splice 1. Measure and cut the desired length of Vulko-Wrap™ from the roll and remove the mylar separator. Take precaution to avoid having the wrap fold onto itself. 2. Hold one end of the Vulko-Wrap™ on the termination to be covered. Stretch and
FEATURES & BENEFITS
7 Pin olded Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors CORD SETS & CONNECTOR ASSEMBLIES / RECTANGULAR CONNECTORS Rectangular Connector Assemblies Rectangular connectors by TPC are built to handle the harshest environments. All of our cord sets include Super-Trex® or Trex-Onics ...
EmbeddedGNSS and GPS Antennas - amphenolrf.com
25.1 x 25.1 x 6.5. 18 x 18.5 x 4.5: 15 x 15 x 6.7. 25.1 x 25.1 x 7.4: 18 x 18 x 7.1. 19 x 16 x 6.4: Temperature Range (°C)-40 to 85: 20 to 85. 20 to 85: 40 to 85. 20 Humidity: Non-condensing 65 °C 95% RH. RoHS: RoHS Compliant. Title: BNC_Cable_Assemblies_Cutsheet_032621 Author: Lindsay Sperling
RT061609PNH03 Plug, Male, with Silicone O-ring Seal, Mixed 2.5mm ...
Plug, 9 (4+5) Position, Male, Shell Size 16, with Silicone Seal Related Items. RT016DCG Receptacle Dust Cap with Chain. Compatible to part # UT016DCG. REQUEST A QUOTE. RT016RL Receptacle Dustcap with Nylon Cord, Made of Rubber, Shell Size 16. REQUEST A QUOTE. 108039116 Locking Clip with Lanyard, Shell Size 16 ...
Germany2 - KAYE
Kaye ValProbe RT 5-Channel Bendable Logger. The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same ...
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Diplexer - Amphenol Antenna Solutions
with Auto-Sense 150 x 131 x 60 mm 5.2 x 5.9 x 2.4 in Gross Weight Standard 1.8 kg 4.0 lbs with Auto-Sense 1.9 kg 4.2 lbs Connectors - Single Unit (number, type) 3 Connectors / See Ordering Options for confi gurations Color NCS 1502-R, Grey Mounting Hose clamps or wall mount (unit is supplied with two metal clamps)
Kaye ValProbe Standard Loggers
Il design della sonda wireless del sistema ValProbe® elimina la necessità di sensori cablati, semplificando l'accesso a ambienti ostili, remoti o difficili da raggiungere. Il sistema ValProbe è ideale per applicazioni in cui l'elevata precisione di misura e la conformità normativa sono prioritarie:
SGX - Industrial
Fatal error: Uncaught PDOException: SQLSTATE[42000]: Syntax error or access violation: 1064 You have an error in your SQL syntax; check the manual that corresponds to ...
4 3 2 1 - Charles Industries
27.7 33.5 this is the property of charles industries ltd. and shall not be.125 cmph-850fn-att 2 of 2 reproduced, copied or used in any manner detrimental to their interests. 1 cmph-850fn/att size a 1 section b-b section a-a. created date:
Model TO642A31 4-20 mA Output Velocity Sensor with Temperature ... - PCB
12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-10 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers ...
main | NavNet Ethernet Cable, 6P(F) - 6P(F) 5m
NavNet Ethernet Cable, 6P(F) - 6P(F) 5m. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W