Search Results for ryzen 5 5600x3d vs ryzen 7 5700x3d
P1 P2 - Amphenol Sine
5) UL 2237 LISTED ASSEMBLY UL FILE NUMBERS: E339703 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° PROVAL: ENGINEER: CHECKED: DRAWN ...
Kaye CTR-80 超低温油槽
CTR-80 油槽是一款专用于冻干机、冰箱和超低温设备验证时,校准温度探头使用的。使用从 -80°C至30°C,CTR-80 可以为低温应用带来快速的响应和极高的稳定性。
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 8, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
1 2 3 4 5 6 7 8 Customer Drawing - amphenol-gec.com
Customer Drawing 规格参数(Spec.): 1.工作温度 Operating temperature:-40°C~+125°C. 2.额定电流 Current rating(Connector Only): 16mm²:90 A; 25mm² ...
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Kaye LTR-90 是一款设计为便携式的超低温温度基准,操作便捷。专为超低温验证应用,温度范围从 -90°C 至 +140°C,响应快速、稳定性高,并且可以实现全自动校准。超低温干井是一款理想的用于传感器校准的设备,应用于冷库、培养箱、灭菌柜、冻干机、冷冻箱、冰箱等低温设备验证。
RADSOK R8S - Amphenol Sine
Derating Curves - DIN EN 60512-5-2:2003-01 Pin #SC000531-8, Socket #SC000532-10-R4, Wire 10AWG 120 Current (A) 100 80 60 40 20 0 0°C 20°C 40°C 60°C 80°C Ambient Temperature Power 100°C 120°C 140°C 160°C 180°C DIN EN 60512-5-2:2003-01 RADSOK 4.0mm, Wire Size 8AWG, 10mm, 80% Curve, “Free In Air” RADSOK® R8S Technical Specifications
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
Single and Dual Rating Specifications. Cable Trunk - Single-rated PVC insulated #10AWG Stranded copper (105 x 30) TC-ER Only UL Listed; FT-4 Flame Rating. 600V, 90°C Dry/Wet
Autofunkantennen GF 402/... - amphenolprocom.com
2.5 - 7 mm: Bestellbezeichnungen. Modell Produkt Nr. Frequenz; GF 402/s: Replaced by GF 404/s (130000786) 380 ... 410 MHz: Verfügbarkeit: Zur Angebotserstellung: GF 402/l: 130001885: 406 ... 440 MHz: Verfügbarkeit: Zur Angebotserstellung: GF 402/h: 130000781: 430 ... 470 MHz: Verfügbarkeit: Zur Angebotserstellung: Accessories FME-Cables;
10G-BASE-SR - Amphenol Aerospace
• Power supply is 28V; 5 Watts max • Stand-alone adapter for integrating systems • Expandable from 1G to 10G speeds • Conduction cooled and -40C-+85C temperatures MARKET APPLICATIONS: • Harsh environment avionics • Ground systems • Naval applications • Sensor systems. 10G-BASE-SR. COPPER/FIBER MEDIA CONVERTERS
NUeVoS ProDUCToS - TPC Wire
Manga de alta temperatura Ultra-Sleeve™ con sílice Thermo-Trex® TPC Wire & Cable CorP. NUeVoS ProDUCToS Ultra-Sleeve™ con sílice Thermo-Trex® es una fibra de sílice trenzada 96 % pura. La sílice proporciona una resistencia a temperaturas de hasta 1650 °C (3000 °F), al tiempo que ofrece una excepcional resistencia a la
RTS012N2PHEC03 Receptacle, square flange, 4 (2+2) positions - Amphenol Sine
RTS012N2PHEC03 Receptacle, square flange, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal, endcap
RF and Microwave Short | SV Microwave
SV offers a range of shorts for RF and microwave applications. It short the signal path to ground and can help protect a system from electrostatic discharge.
T 3403 100 - M16 Rear mounting female receptacle with ring n
Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 50 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1500V; Contact Resistance: 5mΩ; Mount: Rear; Operating Temperature:-40²C ...
PRODUCT DATA DRAWING - SV Microwave
F*¨ýc¹l{¢s Ê–4ê)¢™4j úi¿~°U%ˆ áâJñ^5 ‹ Y é¥ 9‡Ì¦‡Z” 6ËXhQ8 #Ô L-ÿ !Â9ÊÐN…Î@f,Í Çá ®ÉK©' *@vJŽ†Ü|”€`Ù½ä[ ÂB[ðó €É ê ë& :fÌ®i6oåÐÙLŽÁØ–3–Fò è†:áÃã´|ú£ dÊ8ìÀ§€F °Ï ô d*q ‡Ï1õú?&,| † Ùg Žò ›LÄË] b‰|ï2 K G÷•à^ãýË1þ]¦@Kî ÝŸ ...
2014年1月30日 年夜饭_Amphenol Assembletech
辞旧迎新之际,公司于 1 月 30 日除夕中午组织 500 多名留厦员工共享岁末团圆饭。 丰盛可口的午餐,奖品丰厚的抽奖活动,为大家带去了温暖祥和的新年气氛。年前还坚守岗位的 ast 人欢聚一堂,喜迎马年,团圆和睦,其乐融融。
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
7Insert pattern - see catalog 12-026, Amphenol/Matrix MS/Standard MIL-C-5105 Cylindrical Connectors, for insert availability and pattern illustrations 8Pin or Socket contact gender 9Insert rotation - W, X, Y, or Z - see catalog 12-026 for alternate insert positioning
B A1 - Amphenol Sine
3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: athd06-1-8s* plug ( * = modifications ) 5. all dimensions are for reference use only. 6. contact size and rear seal wire range: contact size min. insul
rjmg | Amphenol Global Search | Amphenol
Single port RJ45 solution supporting 100BASE-T , 1, 2.5, 5 and 10Gb/s Ethernet PHY RJMG series ... DETAILS. Magnetic Jack (RJMG) - 1xN. Multi port RJ45 solution supporting 100BASE-T, 1, 2.5, 5 and 10Gb/s Ethernet PHY RJMG series offer... DETAILS. Modular Cable Assemblies - RJE1Y Series.
SMA Female to Female Bulkhead Adapter SF2990-6002 - SV Microwave
7 - 10 in - lbs : Intermateability 2.92mm : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...