Search Results for ryzen 5 5700 vs 5600 vs 5800
NA T 3XXX 0XX U - Amphenol Sine
locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to protected ground.
GA T 3XXX 4X4 U - Amphenol Sine
5 (05-b) T 3359 404 U T 3359 424 U T 3359 434 U 5 (05-a) T 3363 404 U T 3363 424 U T 3363 434 U 4 (04-a) T 3303 404 U T 3303 424 U T 3303 434 U 3 (03-a) T 3263 404 U T 3263 424 U T 3263 434 U 2 (Pin 1+3) T 3203 404 U T 3203 424 U T 3203 434 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106 ...
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT00123SNH-K-01
5) electrical data: a) current (max): 13a b) voltage (max): 250v ac/dc c) insulation resistance (min): 5000m ohms d) test voltage (between contacts): 3050v c) mating cycles: >500 a) temperature range: -40°c to 105°c b) protection: ip67 (mated condition) 1 2 3 1 rt00123snh connector 3 ms16m23f contact, socket, size 16 ø21.9mm (back mount) 7 ...
M183 Series - amphenol-aerospace.com
CF-02EM183-5 103VAC -127VAC / 3-phase 50/60/400Hz 28 VDC 36 A CF-02EM183-6 103VAC -127VAC / 3-phase 50/60/400Hz 48 VDC 20 A. ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 3 PROTECTIONS: Input Inrush Current Limiter Peak value of 6 x Inom for inrush currents lasting over 50µs.
0$,1 32/$5,=,1* - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
2.4mm Male to SMP Male Adapter, FD | SV Microwave
5 - 7 in - lbs : Intermateability 1.85mm : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
EU RoHS II CoC - amphenol-aerospace.com
October 5, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Sachsenkabel pulse - Home
Patch module 4.5", 1/3U suitable for C2E material: plastic, black. equipped with: 6x adapter LC/APC duplex sm, plastic green. Amphenol Network Solutions. Kabel. Stecker. Seite A Seite B; Data Sheet. Availability: Monday to Friday 8 am - 4 pm · support@sachsenkabel.de · +49 (0) 3721 39 88 88.
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[5F0FF04CC2CBFBACB26CB3AEE1BB47E7>3EAE6C1F8D66C649A5CB391BDD41A40B>]/Index[10 51]/Info 9 0 R ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
5 n 14.1 50 part number part number shell finish contact finish km2p nickel nickel ring, sleeve & tip km2p-au nickel gold ring, sleeve & tip km2pb black nickel ring, sleeve & tip km2pb-au black gold ring, sleeve & tip n 1 0. 3 n 14.7 1 3 2. title: 55010723000120.idw author: minh created date:
A2 -- MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-24-09p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-24-09sr-sra a1 release new drawing 12may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material ...
ZTPD-2210 Thermometrics Infrared (IR) Digital Sensors
2.7 - 5.5 V: Supply Current Active: 1.0 mA: Supply Current Sleep: 0.02 mA: Object Temperature Range-20 to 100°C: Operating Temperature -20 to 85°C: Storage Temperature-40 to 100°C . Product Documents English. Thermometrics Infrared (IR) Sensor | ZTPD 2210 Spec Sheet .
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
Amphenol AMAO Product Compliance - Environmental Engineering
May 5, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-427499-191 YES GASKET, SEALING N/A
Active Optical Cable HDMI - Amphenol Socapex
In the copper version, the performance of the HDMI 2.0 protocol decreases from 5 meters. Our HDMI 2.0 AOC (Active Optical Cable) is a plug-and-play hybrid cable with copper for the power supply and fiber for the signal. With this technology, you don’t need an external power supply, just the power from your
Motor Feedback - Amphenol Sine
CMP30158-Mxx Continuous-flex, motor feedback cable, M23, Checkmate™, single ended, high-resolution or resolver applications CE. Compatible with 2090-CFBM7DF-CEAFxx
SpeedSplice™ | Field-Serviceable Splicing Solution - Amphenol Sine
Amphenol Sine Systems’ SpeedSplice™ product is our field-serviceable solution which can be used to repair damaged electrical connections. Made of silicone rubber with an IP67 rating, our SpeedSplice™ houses an environmentally-sealed, mated pair of contacts, with an Integrated Contact Retention System, ensuring your repairs will withstand harsh environmental conditions.
ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Fr - Amphenol Sine
Amperage: 7.5; Housing Material: Thermoplastic; Voltage: 250 V; Operating Temperature:-55°C to +125°C; IP Rating: IP68 (1M of water for a period of 24 Hours, in mated condition), IP69K (in mated condition) Color: Grey; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[8633F85570011042A41D01FFA6FB134E>]/Index[10 59]/Info 9 0 R/Length 143/Prev 243092/Root 11 0 R ...