Search Results for ryzen 5 5700 vs 5600 vs 5800
RT071412PNHEC03 12 Position Jam Nut Receptacle, Male, Shell Size 14 ...
RT0L-14CG-S2 Long Backshell (straight), Shell Size 14, Cable Range 8.5-12.5mm. REQUEST A QUOTE. RT0S-14CG-NS1 Short Backshell (straight), Shell Size 14, 6.0-10.5mm. REQUEST A QUOTE. RT614DCG Plug Dust Cap with Chain Shell Size 14. Compatible to part # UTG614DCG. REQUEST A QUOTE.
Type PTF Series - amphenol-sensors.com
50 100 yqs5856ptf ys5856ptf (rl3810-100-110-50-ptf) 120°c 120 ma 60 ma 10.7 5.1 5.0 0.5 25 120 50 YQS5868PTF YS5868PTF (RL4510-50-110-120-PTF) 110°C 170 mA 80 mA 13.5 5.1 5.0 0.6 25 120 100 YS5869PTF RL3510-100-110-120-PTF 120°C 110 mA 60 mA 10.2 5.1 6.4 0.6 38.1
SIZE TYPE B C- - Amphenol Sine
3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-4s* plug. ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 requires contact retention wedge awp-4p strain relief end cap -
USB3 FTV Amplifier / Extender - Amphenol Socapex
Designed by Amphenol Socapex ⌀ ⌀ ⌀ ⌀ ⌀ ⌀ ⌀ ⌀ ⌀ AMPHENOL SOCAPEX ⌀ ⌀
SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Backplane Hybrid Module
The SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Backplane Hybrid Module 9321-60109 has great performing capability in various environments. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in. Compare Products List. Products. Connectors. Cable Connectors;
2.4mm Female to Female Adapter SF1116-6053 - SV Microwave
5 - 7 in - lbs : Mating Cycles 500 : Intermateability 1.85mm : Environmental Temperature Rating -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I ...
ATM06-2S-R120BLK 2-Way Plug, 120 OHM, 1/2W, Black, endcap. C
ATM06-2S-R120BLK 2-Way Plug, 120 OHM, 1/2W, Black, endcap. Contacts & Wedgelock included
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-24-18p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-24-18sn-sra a1 release new drawing 18may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material ...
REVISION HISTORY DATE APPROVED PRODUCT DATA DRAWING
freq. range: dc to 26.5 ghz insul. res.: 5000 megohms, min. sv microwave, inc is prohibited. date approved revision history rev description per bom catcher's mitt.005 interpret dimensions and tolerances per bom sv microwave, inc. scale: 7:1 size 6) remove all burrs unless otherwise specified 95077 1211-66175 cage code
POWERSAFE W - Amphenol Australia
%PDF-1.5 %âãÏÓ 267 0 obj > endobj xref 267 136 0000000016 00000 n 0000003832 00000 n 0000003934 00000 n 0000004718 00000 n 0000004850 00000 n 0000005105 00000 n 0000005368 00000 n 0000005619 00000 n 0000006091 00000 n 0000006496 00000 n 0000006533 00000 n 0000006872 00000 n 0000007417 00000 n 0000007531 00000 n 0000009797 00000 n 0000009913 00000 n 0000010604 00000 n 0000011135 00000 n ...
2 Sensor for Automotive Applications - Amphenol
• 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate • Warm-up mode: 5 seconds after power up
Combined Charging System Type 1 - CCS1 - Amphenol PCD
Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo - 1000V AC, 300A to 500A DC
Modus W Series - amphenol-sensors.com
of 0.5 in (12.7 mm) conduit or metric sizes PG11 and PG13. Pluggable terminal block connectors are provided with wire protection and captive terminal screws. The Modus W Series includes one model: Model W30. Amphenol Advanced Sensors Modus W Series Liquid Differential Pressure Transmitters
Amphenol AMAO Product Compliance - Environmental Engineering
May 5, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-427499-191 YES GASKET, SEALING N/A
Stability Chamber
KAYE GENEL MÜDÜRLÜK. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Active Optical Cable HDMI - Amphenol Socapex
In the copper version, the performance of the HDMI 2.0 protocol decreases from 5 meters. Our HDMI 2.0 AOC (Active Optical Cable) is a plug-and-play hybrid cable with copper for the power supply and fiber for the signal. With this technology, you don’t need an external power supply, just the power from your
C-RTS6BS18x2PHECxx_REV_A2 - Amphenol Sine
5. contact size and rear seal wire range: a1-- first release sealing can be purchased separately contact size min. insulation o.d. small.wire range max. insulation o.d. 8# Ø5.2mm 8awgØ6.8mm aug-17-23 joe tommy rts6bs18n2phec rts6bs18n2phec03-40°c ~ 105°c -40°c ~ 125°c n key part number ∅35.3 ∅31.0 22.8 41.5 ref 41.2ref master keyway