Search Results for ryzen 5 5700 vs 5600 vs 5800
SMP Female QB Connector for .141 Cable - SV Microwave
Take a look at the SMP Female QB Connector for .141 Cable 1221-40050. Access the product assets CAD Model, Datasheet, Application Note and more.
SGX-4ETO Datasheet - SGX Sensortech
5.) The cross sensitivities are including but not limited to the gases stated in the table. It may respond to other gases. 6.) The cross sensitivities may fluctuate between ± 30% and may differ from batch to batch or across sensor’s life time. 7.) The device is designed to be RoHS compliant. 8.)
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart Note: Refer to individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions. Series BoardLock ™ AT BoardLock ™ AT13/15 BoardLock ™ ATF13 Image Positions 2, 3, 4, 6, 8, 12 and 18 2, 4, 6, 8, 12, 13 and 18 2, 3, 4, 6, 8 and 12
MA1CAE1600-KIT 16 position straight plug connector kit, thr - Amphenol Sine
MA1CAE1600-KIT 16 position straight plug connector kit, threaded, E type, clockwise insert, female; 7.5-11.0mm cord grip, contacts included-Mating Par Call Us 1-800-394-7732 My Account
Type YQ Series - amphenol-sensors.com
YQZ120N0013 13 0.14 0.28 0.7 4.5 0.18 4 0.16 V max Maximum operating voltage R 25 Resistance at 25°C T b Switching temperature I mo Maximum overload current I nt Maximum current without tripping (25°C ambient) I t Minimum trip current (25°C ambient) AAS-920-510B-02/2018 www.amphenol-sensors.com
POWERBLOK™ (Press-Fit) Product Data
12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A
PRODUCT DATA DRAWING
n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 1.85 mm female to female adapter product data drawing material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, ...
SMP Male PCB QB Surface Mount Connector - SV Microwave
26.5 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 500 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Mechanical Mating Cycles - LD ...
FLS612N10SHEC03 10 Position Plug, Socket, Shell Size 12, wi - Amphenol Sine
FLS612N10SHEC03 10 Position Plug, Socket, Shell Size 12, with Endcap, Fast Lock Coupling
RT061823PNHEC03 23 Position Plug, Male, Shell Size 18, Silicone Seal ...
RT0L-18CG-S2 Long Backshell (straight), Shell Size 18, Cable Range 13.5-17.0mm. REQUEST A QUOTE. RT071823PNH Receptacle, Jam Nut, 23 Position, Male, Shell Size 18. Compatible to part # UT071823PH. REQUEST A QUOTE. RT071823PNH03 Receptacle, Jam Nut, 23 Position, Male, Shell Size 18, with Silicone Seal. Compatible to part # UT071823PH
AB-CD08BL-CDBR-QD005: X-Lok Connector | Amphenol LTW
AB-CD08BL-CDBR-QD005, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable ...
Features and Benefits Applications - ssi-sensors.com
GPLUS Part Number Configurator SSI Technologies, LLC 3200 Palmer Drive Janesville, WI 53546 Tel: 1-608-757-2000 For more information, please visit www.ssi-sensors.com, or contact
搜索 - kayeinstruments.com
验证系统 {产品概览} 有线验证系统. Kaye Validator AVS; Kaye Validator 2000; 无线实时验证系统. Kaye无线实时系统 {概述} Kaye无线实时系统 {无线基站}
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
ELECTRIC BARS
%PDF-1.4 %âãÏÓ 264 0 obj > endobj xref 264 101 0000000016 00000 n 0000003007 00000 n 0000003184 00000 n 0000011751 00000 n 0000011883 00000 n 0000012326 00000 n 0000012375 00000 n 0000012425 00000 n 0000012475 00000 n 0000012523 00000 n 0000012637 00000 n 0000012751 00000 n 0000012863 00000 n 0000012890 00000 n 0000013555 00000 n 0000013806 00000 n 0000014195 00000 n 0000016836 00000 n ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Exhaust Gas Recycle (EGR) Temperature Sensor
300°C Sensor: 7.5 – 11.5 seconds in air @ 6M/sec Temperature Accuracy 150°C Sensor: 202 Ω ± 1% @ 100°C 300°C Sensor: 3300 Ω ± 1% @ 100°C Housing Material 304 Series Stainless Steel Thread Designation 150°C Sensor: M10 X 1.0 300°C Sensor: X12 X 1.5 The threads can be customized to fit the application .
www.amphenol-aerospace.com
X-4ÍåÁ’>–gÕ€# à -Qa a» ,/2Êì §L:Ød ñ-/>oÊTëÖ½¹‹f^Á % ŒŽt¨zÉËã¤s,3™ ´Ñ û±zŒÔWhYY í© Â ²bÀéÓÄ mr¥ßdYY};¥¸²ÂBH¿i” % –…Ã`ù“•KÖ}+d*i5Ò™2³¥3â´@j秗@î_©Ö0ÙÜŒæ «,UU8 jQlr ü: ´J^ì¼T“ T ¹»§Eߘ ”¨ý›d‹zú ›ßÛeJ"Hkk Õ/Z¦¢ ± U f »æþ
SC000036 2.0mm pin contact , 18-14AWG. Gold plated - Amphenol Sine
SC000036 2.0mm pin contact , 18-14AWG. Gold plated . SC000036 2.0mm pin contact , 18-14AWG. Gold plated. $0.00
7032-6354-6356.PDD.SLDDRW - amphenol.co.jp
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R>> endobj 6 0 obj > stream xœí}Y³ ÇqfÄB‚ ¤$€ )ò È÷À¾íÚ—™ñn‡# ~± 7iž *ïÌ–[ƒNQ ’ìµÝŒžÙò>l6LT™8œ‰ Õ ¼$Š^ÓãD¥m aƒlô– !ª† 6OÔL¥=± ²É›É qÎûþ F‡Íy{ÊŠ*JDÒ ƒ!2¥ ¥}$6=É@gˆS Â6Û I ß| D 4 ...