Search Results for ryzen 5 5700 vs 5600 vs 5800
0$,1 32/$5,=,1* - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
NA T 3XXX 0XX U - Amphenol Sine
locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to protected ground.
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.47 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
April 5, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)
VME-standardin mukaiset DC/AC-virtajohdinvaihtosuuntaajat ...
Tasavirtamuuntajilla on keskeinen rooli erilaisten sotilaslaitteiden toiminnan mahdollistamisessa varmistamalla virtalähteiden yhteensopivuus. Tasavirtasuuntaajat on suunniteltu täyttämään tiukat sotilasstandardit MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 ja DEF Stan 61-5, ja ne on suunniteltu tukemaan kriittisiä sovelluksia ...
18.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMA Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-MSSMA-180
Type YM Series - amphenol-sensors.com
YQS8066 YM120D150N330 33 128 99 181 198 0.9 12 7.5 4.5 12 YM120D170N250 25 161 125 228 250 1.1 10 8.5 4.5 2 +0.5,-1 YQS8065 YM120D200N200 20 168 130 265 298 1.3 10 9.5 4.5 15 YM120D260N150 15 234 181 330 362 1.7 12 11.5 4.5 2 +0.5,-1 YM120D370N100 10 314 243 444 486 2.7 16 14.5 4.5 2 +0.5,-1 T (max) 30 min D (max) H
Uncategorised - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
SMPM Female R/A to 2.92mm Male 3" Cable Assembly for .047 SuperFlex ...
SV engineers designed the SMPM Female R/A to 2.92mm Male 3" Cable Assembly for .047 SuperFlex Cable 7032-9435. Access the design resources CAD Model and Datasheet.
Item Part number Cable OD Range - amphenol-sine.com
11.0~14.5 mm Connector P/N MB5CKN0600-S1-KIT MB5CKN0600-S2 MB5CKN0600-S3 MB5CKN0600-S2-KIT MB5CKN0600-S3-KIT 6 SC000523 M23B,ELITE SERIES,2.0MM SOCKET 3 A2 - ADDED ITEM 5 TO BOM. 12/13/2021 RO RO. Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC-MB5CKN0600-Sx-KIT_REV_A2.dwg
FLS014N3S03-PM 3 Position Square Flange Receptacle, Socket, - Amphenol Sine
FLS014N3S03-PM 3 Position Square Flange Receptacle, Socket, Shell Size 14, with Seal Gasket, Fast Lock Coupling
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
12.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
Description - アンフェノールジャパン株式会社
5. Series Shell type Coding (for receptacle only) Back termination (for receptacle only) Shells material and finish RJ11FTV X 2S A 2 G HOW TO ORDER - RJ11FTV - ATEX ZONE 2 1. Series 4. Back termination RJ11FTVX RJ11FTV Field - Atex zone 2 1 Female RJ45 2. Shell type 5. Shell material and finish
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing 4) cham. 1st & last threads. e dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15'
T 3476 554 - M16 Female straight cable connector with intern
Female straight cable connector with internal strain relief and metal locking ring. 7 contacts, 4-6mm cable diameter. Screw locking according to DIN EN 60130-9 / IEC 60130-9.