Search Results for s-67
ATM06-6S-SR01BK 6-Way Plug, Socket, with Strain Relief Endca
ATM06-6S-SR01BK 6-Way Plug, Socket, with Strain Relief Endcap. Comparable to PN# DTM06-6S-E005
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to 2.92mm Bulkhead Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FB292-120 ...
Model 059810-01304 | PCB Piezotronics
Model 059810-01304:Load Cell, Clamp Force, rated capacity 300 kN (67.4 klbf), 4-pin PT Receptacle
ATM8PS-CKIT 8-Way Pin and Socket Plug, Receptacle, Wedge and
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
6 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Improving off original VITA 46 standards, Amphenol’s R-VPX Evolution 2. ...
VITA 46 backplane connectors. Optimized for speed and ruggedized to endure harsh environments in military applications across the board
10-Port Antenna - Amphenol Antenna Solutions
Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV080618A CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 7 6888370 6888370N 6888370G 6888370NG ... Azimuth Beamwidth degrees 67° ...
avx connector | Amphenol Global Search | Amphenol
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications. ... Specified to the latest VITA 67.3 and VITA 66.5 standards; Adheres to SOSA standards ...
6.0 ± 0.2 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to VITA 67.3 SMPS Male Plug-In Contact 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-MV67.3SMPS-060 ...
Nuclear Power Plant Sensors | PCB Piezotronics
Temperature Range: -67 to 900 °F; Temperature Range: -55 to 482 °C; Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $5747.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:357A100. Sensitivity: (±5%)5.0 pC/g;
Model TLD352C33 | PCB Piezotronics
0.67 in: 17.0 mm: Weight: 0.21 oz: 6.0 gm: Resonant Frequency: 40 kHz: Frequency Range: 9 kHz: Frequency Range: 14 kHz: Electrical Isolation >100000000 Ohm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 7.5 to 13 VDC: Temperature Range-10 to +200 °F
Connector Solutions M23 Standard Series - Amphenol Sine
Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 24-28 (0.25 - 0.10 mm2) Checkmate™ Connector Part Numbers Part Number Connector Type Checkmate™ parts will mate with threaded parts. Just remove the O-ring from the threaded part. Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings
simple medical alert watch | Amphenol Global Search | Amphenol
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
C 091 A/B/D Series - Amphenol Sine
IP 65 and IP 67 when properly mated. 40 C 091 D+ Circular connectors with metal screw coupling and metal back shell. Contacts: 3 to 8, 12 and 14, IP 68 when properly mated. 52 Crimp contacts 56 Tools 57 Accessories 57 Protective Caps 58 Derating Curves 59 Remarks / Safety classification 60
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 5/24 - SV Microwave
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9351-80005 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
ATHP062S25EL-S2 2 Position EMC Plug with High Voltage Inter - Amphenol Sine
ATHP062S25EL-S2 2 Position EMC Plug with High Voltage Interlock Loop, A Key, 4.8-5.8mm Cable Range
Model 2220E | PCB Piezotronics
Model 2220E:Accelerometer, PE, 3 pC/g, -67°F to +500°F, isolated, thru-hole mount, 3.1 grams