Search Results for s.a.f.e. act
Model 357B02 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model dvx018 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Press Release: PCB Model 113B55 ICP® Free-Field Explosion Blast ...
December 4, 2024 - Depew, NY - PCB Piezotronics (PCB®) is proud to announce the launch of our new Model 113B55 ICP® free-field explosion blast pressure 'lollipop' sensor. The 'lollipop' configuration offers a unique advantage over traditional pencil probes by eliminating the pointed tip, allowing blast waves to travel across its surface from any elevation.
Model 3711F11200G | PCB Piezotronics
Model 3711F11200G:Single Axis VC MEMS accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug
Model 009A25 | PCB Piezotronics
Model 009A25:Multi-conductor shielded cable, ruggedized, 25-ft, DB50 female to (16) BNC plugs (Wired for PCB equipment ONLY)
Model 3701G3FA3G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 726CH-2K-360 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Press Release: PCB Model 354A14 Case Isolated Cryogenic ICP® Triaxial ...
January 22, 2025 - Depew, NY - PCB Piezotronics (PCB®) is proud to announce the launch of our new Model 354A14 case isolated cryogenic ICP® triaxial accelerometer. This model is a relatively small size, with three individually isolated sensing elements. It has exceptional frequency response from 2.5 to 10k Hz throughout the broad operating temperature range all the way down to -320°F (-196°C).
Model 081B20 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 9917C | PCB Piezotronics
Acoustic comparison calibration fixture. 31.5 Hz to 10 kHz. Supports 1/4" and 1/2" microphone calibration, compliant to IEC 61094-5
Model K2060E030 | PCB Piezotronics
Model K2060E030:Modal Shaker Kit, 133 N (30 lbf) pk sine force, 36 mm (1.4") pk-pk stroke, includes 2060E modal shaker with 2100E21-400 power amplifie
Section I: General Quality Assurance Requirements Applicable To All ...
The Supplier’s Quality System shall comply with ISO 9001:2015. All sample inspection must be done in accordance with ANSI/ASQ Z1.4, Level II inspection minimum with a=0, r=1 as the acceptance criteria. ... R. Clean Air Act Compliance The use of Ozone Depleting Chemicals (ODC’s) in the processing of materials, or products delivered for
Model 8515CM35-15 | PCB Piezotronics
Model 8515CM35-15:Pressure Sensor, 15 psia, absolute, 0.250 in diameter, 0.030 in height, RTV bond, 30 in cable, with gel
Model 2025E | PCB Piezotronics
Model 2025E:Modal Shaker, 58 N (13 lbf) pk sine force, 18 mm (0.7") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
Model EDV16833A | PCB Piezotronics
Model EDV16833A:2-conductor, 20 awg (19/32), low noise, twisted, shielded, PTFE cable (price per inch)
Model 130E22 | PCB Piezotronics
Model 130E22:ICP® microphone with integral preamplifier, SMB jack connector
Model 3090CM12/240 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Endevco Signal Conditioners | PCB Piezotronics
The new family of signal conditioners are intended for two types of dependable piezoelectric charge output accelerometers; single ended and differential.
Model 66102APZ1 | PCB Piezotronics
Model 66102APZ1:Low cost embeddable accelerometer, 2-wire ICP®, 10 mV/g, low profile TO5 housing, positive output, header pins
Model 831-RT | PCB Piezotronics
Model 831-RT:Upgrade for Model 831 sound level meter. Reverberation time (1/1 and 1/3 octave, pink and white noise generation, auto trigger). Does not req