Search Results for s10052-020-08665
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
RF Connectors - SV Microwave
SV Microwave's panel mount connectors are engineered for rugged and reliable RF connections. They are designed to withstand harsh environmental conditions and offer excellent mating durability. These connectors are ideal for applications where panel mounting is required, ensuring a secure RF connection in demanding environments.
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free. Your systems are getting smaller, lighter, and faster; so why wouldn’t your interconnect do the same?
REVISION HISTORY PRODUCT DATA DRAWING - NRN 48052 02/24 - SV Microwave
GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. 50 OHMS DC TO 50.0 GHz. SLOTS NOT TO BE UTILIZED AS MOUSEHOLES. CONNECTOR IS FOR STRIPLINE USE ONLY. FOR RECOMMENDED FOOTPRINT FOR YOUR SPECIFIC PCB, CONTACT SV MICROWAVE SALES. DEPARTMENT (sales@svmicro.com, 561-840-1800).
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
PROFINET IRT offers a synchronized communica-tion with a minimum cycle time of 250 μs. The sensor supports linear extrapolation. This enables synchronized controller communication at a cycle time of 250 μs for any stroke length of the sensor.
P-MRJ-518X-X1-REVA - Sheet1 - amphenol-cs.com
CONTACTS - PHOSPHOR BRONZE WITH 50 MICROINCHES (1.27 MICRONS) GOLD OVER 50 MICROINCHES (1.27 MICRONS) MINIMUM NICKEL ON THE MATING AREA AND GOLD OVER NICKEL ON THE CONTACT TAILS. ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES FOR SEAL TO OUTSIDE FACE OF PANEL.
FLTStack 0.50mm Floating Board-To-Board Connector - Amphenol CS
FLTStack 0.50mm is a floating type Board-to-Board (BTB) connector designed to operate a minimum of ±0.50mm floating range in the XY directions. It features. a self-cleaning function, vibration resistance and self-alignment for easier mating. In addition, it supports up to 3Gb/s communication data rates.
9952-020 | cStack Flex | Amphenol
cStack™ Flexible Circuit Assemblies, Mezzanine Connectors, cStack Flex, 6 x 20 (120 position). We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below.
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
OdlMefmm ipof FnbmQOLGHOOAbnqifopm.bbp/dpn xxx/bnqifopm.bfsptqbdf/dpn PDS-229-2 PDS-208-27. HIGH DENSITY INTERCONNECTS. HD38999
Data Sheet R-Series V RM5 EtherNet/IP - temposonics.com
The Temposonics® R-Series V brings very powerful sensor perfor-mance to meet the many demands of your application. The RM5 sensor is the version of the RH5 rod sensor in a protective housing (super shield housing). The main advantages of the RM5 are: The housing made of high-quality stainless steel offers very good corrosion resistance.
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119) - Temposonics
The Temposonics® R-Series V brings very powerful sensor perfor-mance to meet the many demands of your application. The RM5 sensor is the version of the RH5 rod sensor in a protective housing (super shield housing). The main advantages of the RM5 are: The housing made of high-quality stainless steel offers very good corrosion resistance.
High Power 5015 Connectors with Advanced Contacts
The High Power 5015 Series features advanced socket contact technology that provides a 40-50 percent higher current carrying capacity compared to standard 5015 connector contacts.
Data Sheet R-Series V RM5 PROFINET (Doc Part No. 552118)
Each Temposonics®position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide.
Model 102M205 Pressure Sensor ICP® pressure sensor, 100 psi, 50 ... - PCB
Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION The series of miniature pressure sensors described by
EU RoHS II Certificate of Conformance - Amphenol Aerospace
10-652045-020 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol's 10/100/1G Ethernet switch has four 10/100/1000-Base-T ports and four 1G capable fiber ports. Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.