Search Results for s10052-020-8080
ExaMAX ® 56Gb/s Backplane Cable - Amphenol CS
ExaMAX ® I/O products are capable of delivering high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The ExaMAX ® I/O system delivers superior linear board signal density and meets the performance requirements of the OIF-CEI-25G-LR industry standard.
ExaMAX ® 56Gb/s High-Speed Backplane Connector - Amphenol CS
ExaMAX ® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion.
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
Quadrax Contacts | Products | Amphenol Aerospace
Quadrax Contacts Performance Specifications. Data Rate: Exceeding 2.5 Gbps. The broadest and most reliable contact solutions when you need superior electrical performance, plus shielding to eliminate interference from outside electrical sources. Have any questions? Talk with us directly using LiveChat.
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
Products - Amphenol
Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable.
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Large glass coated bead thermistors on fine diameter platinum alloy lead-wires. Suitable for most low cost temperature measurement, control or compensation applications. The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL- PRF-23648.
Backshells Archives - Amphenol PCDAmphenol PCD
Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
32-Channel 10G Rugged Ethernet Switchbox - Amphenol Aerospace
Amphenol’s Rugged 32 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. Have any questions? Talk with us directly using LiveChat.
PwrBlade+™ Connector System - Amphenol CS
This specification defines the performance, test, quality, and reliability requirement of the PwrBlade+TM Connector System. This specification is applicable to the termination characteristic of separable right angle and vertical plugs when mated to the right angle and vertical receptacles.
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online.
FLTStack 0.50mm Floating Board-To-Board Connector - Amphenol CS
FLTStack 0.50mm is a floating type Board-to-Board (BTB) connector designed to operate a minimum of ±0.50mm floating range in the XY directions. It features. a self-cleaning function, vibration resistance and self-alignment for easier mating. In addition, it supports up to 3Gb/s communication data rates.
Time-Sensitive Networking (TSN) 10G Ethernet Switches
Amphenol Military High Speed is continually evolving our line of industry-leading, rugged, and high-speed media converters and Ethernet switches. This latest high speed enabled Ethernet Switches include support for the highest speeds, rugged applications, and Time-Sensitive Networking (TSN) protocols.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
PCB PIEZOTRONICS INC. 3425 WALDEN AVE. DEPEW, NEW YORK 14043 3425 Walden Ave Depew, New York 14043 No 35030 No 2 of 4 Rev. J 7/9/21 problems in direct-coupled charge amplifiers.
COMPLIANT WITH USCAR EWCAP & USCAR-2 SPECIFICATIONS - Amphenol CS
wwwmeno-icccom Ameno Inormtion Commnications nd Commerci Prodcts HSBridge Connector System MATERIAL §§Housing: High Temperature Polymer, UL94V-0 §§Dielectrics: High Temperature Polymer, UL94V-0 §§Terminal: Copper Alloy §§Shell: Zinc Alloy MECHANICAL PERFORMANCE §§Insertion Force: 45N max. §§Extraction Force without Locking Latch: 45N min. §§Extraction Force: 110N min.
7170-020 | CLGA | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
100Gb/s QSFP28 Transceivers | Optical Interconnect | Amphenol
Amphenol's 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports and are compatible with IEEE802.3bm, SFF-8636 and other standards; With low power consumption and small size, it is mainly used in 100G data center internal network, data center interconnection, me...