Search Results for sa icd 10
IDS-87-5 Amphenol
Gray ZnNi plating is available on Amphenol Industrial’s standard core products, with no significant galvanic reaction between existing OD Cad, Black Zinc and Electroless Nickel plating. AIO’s connectors plated in Gray ZnNi makes for the best harsh environment solutions on the market.
AHDP06-24-47SR-SRA 47 Position Plug, Socket, Shell Size 24, - Amphenol Sine
Socket Contacts, Nickel Plating, 13A, Wire Range 16-20 AWG, (10 pieces) REQUEST A QUOTE AT62-201-20141 Size 20 Solid Machined Socket Contact, Nickel Plating, 7.5A, Wire Range 20-22AWG
Concentric Twinax Contacts - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
Ultra quiet, ultra low-frequency accelerometer
Frequency response: ± 10% ± 3 dB 0.10 - 300 Hz 0.05 - 450 Hz Resonance frequency 750 Hz Transverse sensitivity, max 1% of axial Temperature response: –10°C +65°C –12% +5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz
Model M607A61 Spindler® Industrial ICP® Accelerometer ... - PCB
A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model ...
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
A-A B-B - Amphenol Sine
10-12 awg, a series b a3 none 1 1 a1 -- release new dwg format 12/jun/15 orion - notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 12 4. specifications: 4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current. 4.3 rohs compliant 5.
GS-12-093 PRODUCT SPECIFICATION - amphenol-cs.com
plated with 2.54um (100u”inches) 90/10 tin-lead minimum over 1.27um (50u”inches) minimum nickel. the therminal areas outside of the 1.27um (50u”inches) nickel minimum. 5.4.2 outside shell of the receptacle and plug kit shall be plated with 2.54um (100u”inches) 90/10 tin-lead minimum over 1.27um (50u”inches) minimum nickel underplate.
Ultra low-frequency accelerometer - Wilcoxon Sensing Technologies
Acceleration range, VDC > 22 V 50 g peak 20 g peak 10 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 0.35 - 5,000 Hz 0.25 - 8,000 Hz 0.10 - 13,000 Hz Resonance frequency, nominal 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +15% Power requirement: Voltage source
SOSA™ Aligned Products - SV Microwave
Rev. 0 (10/22) O: 561.840.1800 marketing@svmicrowave.com Contact sales at marketing@svmicro.com to get started on your custom configurations. VITA 65 and 67.3 SOSA™ Aligned Products Plug-In Cable Contact 3211-60351 Ø.047” 3211-60350 Ø.086” SMPM Backplane Cable Contact 3221-40071 Ø.047” 3221-40066 Ø.086” Plug-In Modules PN V65 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
("006 01 1.10!1qnsul ("OL I-I!d 01 uonqnsul (goo L aseo 01 uo!lqnsul (su!d (aseo 01 (u!d 01 (xnld ewweo eunsodxa (xnld u0J1naN ansodxa aseg asuodseu asuodsau ameaad1.uaL esuodsau peoveno lewewuoa!nua eyansueJL ÃouanbaJd lueuosau (0/0 9 ìêôueu ÁouanbêJd e6ueu luauuansean (0/0 9 aoueuuo¥lôd LLOL9t JeqwnN lêPOLAJ .ueqwnN oads :êlea
Serial-Attached SCSI (SAS) 3.0 Connectors - Amphenol CS
Thermal Shock: 10 cycles between -55°C and +85°C. Per EIA 364-32, test condition I ...
Connector Solutions M23 Elite Series - Amphenol Sine
Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA5CAP1200-S1 Plug, straight, Checkmate™ 4.5-7.5mm cord grip P Pin Socket 1 MA5CAP1200-S1-KIT Plug kit, straight, Checkmate™
Model 642A01 4-20 mA Output Velocity Sensor Installation and ... - PCB
20 5.00 g rms 10.0 g rms . PAGE 7 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-10 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further
Attenuator - Amphenol Antenna Solutions
Attenuation Value (xx) 3 dB 6 dB 10 dB 20 dB 30 dB Accuracy ±0.5 dB ±0.5 dB ±0.6 dB ±0.6 dB ±1.2 dB PIM ≤ -150 dBc Impedance 50Ω Mechanical Characteristics Weight 3.0 kg Connector Type (yyzz) See Ordering Options Below Environmental Characteristics Application Indoor / Outdoor Operating Temperature -25° C to +75° C
Key indicators of pump health 4 common reasons pumps fail Protect your ...
Pump monitoring guide Protect your pumps • Identify faults early • Pump cavitation - detect and correct process • Extend equipment life • Cost-effective predictive maintenance
INSTRUCTIONS FOR USE - EX(TO)(M)602yzzz/aaa, EX(TO)(M)603yzzz/aaa, EX ...
10/7/2019 Drawings and Diagrams 33701, 33700, 56178, 56179, 64371, 23402, 23575, 64374, and 41721. Other EN 60079-0:2012+A11:2013 EN 60079-11:2012 EN 60079-15:2010 IEC 60079-0 Ed. 6 IEC 60079-11 Ed. 6 IEC 60079-15 Ed. 4 Note: Literature (such as the manual or marketing materials) describing the equipment or protective system must
NO - SGX Sensortech
0.10 1.00 10.00 100.00 0.01 0.1 1 10 100 Concentration [ppm] 0 Hydrogen NO NO2 RED sensor, continuous power ON, 25°C, 50% RH OX sensor, continuous power ON, 25°C, 50% RH 0.01 0.10 1.00 10.00 0.1 1 10 100 1000 10000 100000 Concentration [ppm] Rs/R0 Ethanol CO Hydrogen Methane Propane Iso-butane Ammonia 0.01 0.10 1.00 10.00 0.1 1 10 100 1000 ...
Item # NX-A10YAR-P09XCD0-0000, 9 Point Contact Straight Plug Standard ...
Browse Item # NX-A10YAR-P09XCD0-0000, 9 Point Contact Straight Plug Standard Ranger in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Type of Connector,Size,Number of Contacts,Keying,Contact Type,Contact Diameter,Cable
Sundy - Amphenol CS
force of 10 pounds per inch of cable width (.146 newtons per millimeter of cable width) applied to the cable in a direction parallel to the contact axis as shown in Figure 3. TYPE PRODUCT SPECIFICATION NUMBER BUS-12-095 TITLE PAGE REVISION AUTHORIZED BY DATE Quickie III™ H. Sundy 31 Jul 06 CLASSIFICATION