Search Results for sa-09
Amphenol Air LB | Aerospace connectors, attachment systems ...
High performance standard and custom lightweight and sealed connectors and interconnect solutions, accessories for wiring and fixing, addressing demanding markets such as Commercial Aerospace, Urban Air Mobility, Military, RMT and Energy.
Ultrasound Detection Kits - Wilcoxon Sensing Technologies
SA Wilcoxon Sensing Technologies An Amphenol Company www.wilcoxon.com info@wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 98397 Rev.A 09/23 ote e to continos process iproveent specifications are sect to cane itot notice is ocent is cleare for plic release • Easy to use, point and shoot • Cross-functional kits enable
Amphenol Military & Aerospace Operations Hermetic Sealed Connector Guide
Hermetic & Sealed Connector Guide Amphenol Military & Aerospace Operations Capabilities: • Custom Hermetic Connectors • Hermetic M12 Connectors • Subsea Connectors • Hermetic Vacuum Connectors • Hermetic Filtered Connectors • Hermetic Rectangular Connectors • Special flanges • PC board mounting stand-offs • PC board mounting tails • Through bulkhead configurations
Contact Us | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RFM - RFM serija | Amfenol Socapex
Amphenol Socapek nudi RFM serije, Rack & Panel konektore, oni omogućavaju slepu vezu i opremljeni su sa plutajućim čvora. RFM konektori su u skladu sa EN45545-2 & NF F 61-032 standardima. RFM konektori su već dugi niz godina korišćeni od strane OEM za teške uslove i u železničkim aplikacijama za bezbednosne sisteme. Robusnost i sposobnost preusmjeravanja RFM konektora pružaju i ...
Compact piezoelectric accelerometers - Wilcoxon Sensing Technologies
SA n eno oan buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS 726 and 726T Compact piezoelectric accelerometers Accessories supplied: SF1 mounting stud; calibration data (level 3) Key features • Wide frequency range • Low noise floor • Manufactured in ISO 9001 facility
SA-CXPDFDFB-F(2) - Amphenol Antenna Solutions
SA-CXPDFDFB-F(2) - Amphenol Antenna Solutions
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
Integral cable accelerometer - wilcoxon.com
SA n mphenol ompany buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS 786F-1 Integral cable accelerometer Accessories supplied: SF6 mounting stud; calibration data (level 2) Key features • Usable in submerged applications up to 30 ft. • Manufactured in ISO 9001 facility
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
CSA certified triaxial accelerometer 993B-7-33
SA An Amphenol Company buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS 993B-7-33 CSA certified triaxial accelerometer Notes: 1 Options: 10-32 captive screw; M6-1 captive screw; cable length and connectors. Accessories supplied: 1/4-28 captive screw; calibration data 98653 Rev.G.1 ...
SA-CXPDFDFB-F - Amphenol Antenna Solutions
SA-CXPDFDFB-F
SL 61 - SL 61 & SOCA | Amfenol Socapex
Amphenol SL61 konektor, takođe poznat kao Socapek ili Soca u industriji zabave, je kružni konektor dizajniran za I / O aplikacije na industrijskim i zabavnim tržištima. Izumio ga je Amphenol Socapek 1961. godine i od tada je postao popularan izbor za scensko osvetljenje i priključke za napajanje iz kutija za prigušivanje. SL61 konektor dolazi u četiri različita tipa kućišta, u ...
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed Part Number AWG Description Plating Part Number AWG Description Plating Male Female Male Female MP16M12E06F MS16M12E06F 16 Short Version Gold Flash N/A
SEFEE is global leader in aeronautical harness and electronic systems.
SEFEE brings to the group additional competencies from definition & design to development, Manufacturing, Qualification and Testing of complete electrical harness or electronic equipment for both Military and Aerospace markets.
B B3 - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed Part Number AWG Description Plating Part Number AWG Description Plating Male Female Male Female MP16M12E06F MS16M12E06F 16 Short Version Gold Flash N/A
Radiation resistant velocity transducer - Wilcoxon Sensing Technologies
SA n mphenol ompan buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS 793VR Radiation resistant velocity transducer Notes: 1 A maximum current of 6 mA is recommended for operating temperatures in excess of 100°C. Accessories supplied: SF6 mounting stud; calibration data Key features ...
MMS 2 Moisture Measurement System - protimeter.com
Sa conception ergonomique 4 en 1 permet un diagnostic rapide et précis de l’humidité de l'ensemble du bâtiment, à la fois sur et sous la surface, de la construction de nouveaux bâtiments aux projets de rénovation de bâtiments existants. En outre, avec des capacités hygrométriques intégrées et un ... 1/11/2022 7:05:09 PM ...
SOFTWARE/APPS - Airmar
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module.
Amphenol CS-DSDMDB09MF-002.5 9-Pin (DB9) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB09MF-002.5 Cables Direct from the Factory at Cables on Demand. 9-pin (DB9) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...