Search Results for sabrina standard
2.92mm Series - アンフェノールジャパン株式会社
connector. The 2.92mm connector also has a thicker wall than a standard SMA. The 2.92mm series mates with SMA and 3.5mm connectors. Electrical Specifications (General Precision Grade) Mechanical Specifications (General Precision Grade) Environmental Specifications (General Precision Grade) Electrical Specifications Impedance 50Ω Frequency 40 GHz
puerto rico 2020 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L
AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601. REQUEST A QUOTE. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
EB878 Series - 5.08mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB878-XX-X00.pdf. Contains dimensional drawing, full part number and component specifications. ...
cpc series 2 | Amphenol Global Search | Amphenol
This series, is a rapid-mating, general duty, or ruggedized harsh environment, metal push/pull coupling, power, and signal connector. With over 20 insert arrangements ranging from 2 to 12 contacts per connector and up to 23 amps possible with a standard operating temperature from -40°C to +100°C.
| Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
EB350 Series - 5.00mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB350-XX-800.pdf. Contains dimensional drawing, full part number and component specifications. ...
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AT04-12PC-RDBLK 12-Way Receptacle, Male Connector with C P - Amphenol Sine
AT06-12SC-SRBR 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, C Position Key, Brown. REQUEST A QUOTE. AT06-12SC-SRGN 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, C Position Key, Green. Comparable to PNs# DT06-12SC-E008, 934456633.
Allgemeine Gesch ftsbedingungen f r den Verkauf von Produkten und ...
Form AAS-100 (Rev. 2) Standard October2017 Page 2 of 10 2. Bezahlung 2.1 Der Käufer wird den Verkäufer für die Produkte und Dienstleistungen bezahlen, indem er alle Rechnungsbeträge in US-Dollar, ohne Verrechnung mit einer vom Verkäufer nicht im Rahmen dieses Vertrags fälligen Zahlung, innerhalb von dreißig (30) Tagen ab Rechnungsdatum ...
AT06-2S-LED1224VR-OMC 2 Position LED Overmold Plug, Socket,
AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601. REQUEST A QUOTE. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
AT13-6P-BM04GRY 6 Position Right Angle Flange Mount PCB Rec - Amphenol Sine
AT06-6S-SR01BLK 6-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Black. Comparable to PNs# DT06-6S-EP11, 934454601. REQUEST A QUOTE. AT06-6S-SR02BLK 6-Way Plug Female Connector with Reduced Diameter Seal, Strain Relief Endcap, Black. Comparable to PNs# DT06-6S-CE13, 934454501
AT06-2S-RD01YEL 2-Way Plug, Female Connector, Yellow - Amphenol Sine
AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601. REQUEST A QUOTE. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
EB346 Series - 5.08mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB346-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
AT06-2S-LED1224VR 2 Position LED Plug, Socket, 12V or 24V, - Amphenol Sine
AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601. REQUEST A QUOTE. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
Active Receiving Antenna for the 1575 MHz NAVSTAR GPS Satellite ...
White (Standard) Black SPECIFICATIONS Electrical Model GPS 4/... Frequency 1575 MHz Antenna Type Quadrifilar helix active antenna Polarisation Circular Pattern Type Hemispherical Impedance 50 Ω Axial Gain > 32 dBi Cross Polar Attenuation > 10 dB (typ.) Selectivity > 20 dB down @ ±100 MHz EMC Full protection (IEC 801, IEC 255) Mechanical
AT06GY-12SA-N-TPE-M2 - Amphenol Sine
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
AT06-2S-RD01RED 2-Way Plug, Female Connector, Red - Amphenol Sine
AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601. REQUEST A QUOTE. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
www.amphenol-airlb.fr
We would like to show you a description here but the site won’t allow us.