Search Results for sabrina standard
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self-Threading, Standard Seal, Cap, Keyed B-13 Position Receptacle, Pin, Panel Mount, Self-Thr Call Us 1-800-394-7732 My Account
AT04-12PA-LE21 12 Position Panel Mount Receptacle, Keyed A, - Amphenol Sine
AT06-12SA-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT06-12SA-E008, DT06-12SA-EP20, 934456612. REQUEST A QUOTE. AT06-12SA-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SA-C017
Arnês na caixa | Amphenol Socapex
back Switch Ethernet e conversor de média. Convertisseurs de média Fibre Optique; Switch Ethernet; Cordões e pulôveres; Série PS: Aparelhos de potência eléctrica
L&D Program-Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
LENGTH TABLE AT04GY-6P-N-TPE-M1 1 (3.28FT) AT04GY-6P-N-TPE-M2 2 (6.56FT ...
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
ARMORIPX Family - アンフェノールジャパン株式会社
ATM13-12PB-12PD-BM03 Armor IPX™, Standard, ATM Header, Thermoplastic, 2x12 Position, Size 20, B&D Key - Tin Plating 7.5A 250V ATM13-12PC-12PD-BM03 Armor IPX™, Standard, ATM Header, Thermoplastic, 2x12 Position, Size 20, C&D Key - Tin Plating 7.5A 250V AIPXE-325XBP-01 ArmorIPX™, Standard, Black, Blank Header Plate, Thermoplastic - -
EB345 Series - 5.00mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB345-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
EB715 Series - 7.50mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB715-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
EB2015MF Series - 15.00mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB2015MF-XX-XX0.pdf. Contains dimensional drawing, full part number and component specifications. ...
Space: The technical challenges of interconnect systems - Amphenol Socapex
Les défis techniques des systèmes d'interconnexion . Les systèmes d'interconnexion destinés aux applications spatiales et à l'exploration de l'espace sont confrontés à de formidables défis techniques.
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB710 Series - 7.50mm Spacing - RISING CLAMP BLOCKS ...
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB710-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
EBY Electro - EB1228 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB1228-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
SKM C65821092117020 - rfstechnologies.com
we recognize the importance of continuously working towards a higher standard of occupational health and safety by eliminating hazards and reducing risks. This policy is applicable to employees, agents, contractors, and other key business partners. Amphenol encourages worker consultation and participation in the development
Product Search - Amphenol
75 Ohm Coaxial Cables . RG59 F-Type Coaxial Cables (Cable/TV/SAT) (5) Amphenol Connectors. Amphenol Audio XLR Connectors (3); D-Subminiature (D-Sub) Connectors (20) (20)
EBY Electro - EB355 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB355-XX-800.pdf. Contains dimensional drawing, full part number and component specifications. ...
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
EBY Electro - EB1098 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB1098-XX-800.pdf. Contains dimensional drawing, full part number and component specifications. ...
EBY Electro - EB1090 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB1090-XX-X00.pdf. Contains dimensional drawing, full part number and component specifications. ...
EB300-XX-X0X Series - 5.00mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB300-XX-X0X.pdf. Contains dimensional drawing, full part number and component specifications. ...