Search Results for sae j1772 type 1
QUALIFICATION TEST SUMMARY REPORT ESR-9383 Qualification Type Testing ...
Qualification Type Testing of . Amphenol Corporation’s 2M804 Series Connector . PREPARED BY: Patrick Cole. Design Engineer . AMPHENOL CORPORATION . ... no discontinuities greater than 1 micro-second . L-40991-161 Para 8.5 . Shock . 300 G half-sine, 3 millisecond duration, 3 pulses in each direction of 3 ...
B A5 - Amphenol Sine
1. material: housing: thermoplastic seal: silicone rubber 2. modifications: reduced diameter wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
Amphenol
1 1 A3 ATM04-4P-SR01XX RECEPTACLE, 4 PIN, STRAIN RELIEF, ATM SERIES A1 - PERLIMINARY DESIGN 25/OCT/14 ORION TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in ...
Cables and Connectors - PCB
Connection Type: Jack (female socket / recepticle) Coupling Thread: 5/8-24 female; Coupling Thread: 5/8-24 female; $28.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:050FV010CV. Temperature Range: -22 to 176 °F; Temperature Range: -30 to 80 °C;
Resources - PCTEL
SeeHawk ® Central Automated Workflow Management Platform; SeeHawk ® Collect Software; SeeHawk ® Reports Software; SeeHawk ® Touch Software
backshell catalog | Amphenol Global Search | Amphenol
Backshells. Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
5005370A
Connector Type 2 Ports, N-Type Female or 4.3-10 Female (specify when ordering) 698-4200 MHz 2-Port Ceiling Mount Omni Antenna This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com MECHANICAL SPECIFICATIONS Antenna Diameter Ø218 mm (8.6 in) Height 40 mm (1.6 in) Net Weight 0.5 kg (1.1 lbs)
W360-10-x - Amphenol Antenna Solutions
Single Band, 1-Port, Omni, VPOL, 360°, 1710-2170 MHz, 8.0 dBi, Fixed Tilt (0°, 2° or 4°), 1200 mm (47.2 in)
Martec
Where an industrial application requires the high reliability of a glass to metal seal hermeticity, combined with the fast, responsive service demanded by industrial customers, Martec provides an extensive range of solutions. From standard glass sealed range, i.e. M12, 26482 and 5015, to custom design headers, all are available with a wide range of pin arrangement, mounting styles and material ...
Temposonics
I2 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and
Amphenol safety restraint system connectors
O-type contact system one piece design selective gold plated two contact points Termination technology: welding for wire termination Housing material: PBT General: supplied with different cable lengths (other dimensions on request) single wire RFI/EMI protection: ferritetwisted wire jacketed cable Performan ce characteristics:
WBX033S20x000 - Amphenol Antenna Solutions
Twin Band, Twin Beam, 4-Port, Panel, XPOL, 33°, 1710-2170 | 1710-2170 MHz, 20|20 dBi, 2-10°|2-10°, 1321 mm (52.0 in)
Amphenol
1 1 A1 ATP06-6S-RD01XX PLUG, 6 SOCKET, REDUCED DIAMETER SEAL, ATP SERIES A1 - RELEASE DRAWING 24/AUG/19 PETER TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in ...
WB3X080X12Fx10 - Amphenol Antenna Solutions
Canister, 4FT, 6-Port, 3-Sector Clover-Shape 80° Pattern, XPOL, (1x) 1695-2180 MHz, Fixed Tilt
NPI-19 NovaSensor Sensors
Type A Type B 0.66 in x 0.039 (16.76 mm x 1 mm) diameter 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Performance Parameters(5) Compensated(1) Offset mV -2 1 2 mV FSO Output NPI-19 NPI-19VC mV mV 70 99 100 100 130 101 2 2 Linearity %FSO -0.25 0.1 0.25 3 Hysteresis and Repeatability %FSO -0.05 0.01 0.05 Thermal Accuracy of Offset
Amphenol Interconnect India Pvt Ltd.
Amphenol Interconnect India Pvt Ltd.
Model 080A132 | PCB Piezotronics
Model 080A132:Curved surface magnet, 1.5" diameter, 55 lbf, 1/4-28 threaded hole w/mounting stud . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... Product Type: Curved Surface Magnet; Size - Diameter: 1.5 in (38 mm) Pull Strength: 55 lb (245 N) ...
7360008 - Amphenol Antenna Solutions
Single Band, 1-Port, Shrouded Yagi, Linear Polarization, 23-32°, 1900-2170 MHz, 14.0-17.0 dBi, 1090 mm (42.9 in), Available with N-Type Female Connector
Quick-Connex® M12 DC Micro Receptacles - TPC Wire
Part No. Part No. Conductor Size (AWG) Conductor/Pole Count Description Pigtail Length Shielding Type; 63308: RF13Q24F004: 18 AWG: 3: 3P Female Back Mount: 48" No Shielding
Best-selling dual-function moisture meter - Protimeter
The world's original and best-selling dual-function moisture meter with both pin and non-invasive measurement capabilities. The right moisture meter makes all the difference!