Search Results for sae j1772 type 1
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111 29 M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
Modular Jack - RJHSE Series
b`a` bŽO /¿è ½ÀÀ0w TJ YÈ£×â‹`› Ÿ ¿›¤2 CGG CEGG ; €j ~ ¶s[ ´" «‚EB ø:Ùö2Üc¬eâgÝÉ"ËÞʤʘÂz…-•m) Ï.ÎÕBÏ Ö0ø0F2 `Ìf¸Ò÷¨ïQ¯JïóÞ献܂¢m–îâ¿ ™þ2²1FÁ +ÌÀvm9 fg`PI…{A† ]X H3 ÑB€ ¶ô0N endstream endobj 649 0 obj >>>/Lang(en-US)/MarkInfo >/Metadata 26 0 R/Pages 646 0 R ...
Circular Medical Cable Connector | Pulse-Lok Connector 315259
1 : 15386 : Housing/Coupler Assembly : 1 : 15379 : Plug interface seal : 1 : 15371 : Plug core seal : 1 : 15370 ... Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color. Part # Housing Style Circuit Count ...
Circular Medical Cable Connector | Pulse-Lok Connector 300669
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300669!
NUMBER GS-12-1150 PRODUCT SPECIFICATION - Amphenol CS
4.1 FCI Specifications 4.1.1 Engineering drawings - FCI product customer drawings (Various) - FCI customer drawing 10119933 (Recommended Via Drill Sizes and Plating) 4.1.2 Process drawings - FCI product inspection drawings (Various) 4.1.3 Application specification - GS-20-0373 (ExaMEZZ Connector System) 4.1.4 Power design guide specification
Aquacon Hermetic Connectors | Hermetically Sealed - Amphenol Aerospace
Specially designed type 316 stainless-steel shells resist corrosion and can withstand hydrostatic pressure. Positive threaded coupling "O" rings, and a color band visual indicator assure proper sealing and mating. ... Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well.
QWLD Connectors | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Cable Strain Relief provided by clamp bar type accessories; Left-hand accessory threads to prevent damage from disconnect torque applied in the wrong direction; ... 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 · Email: [email protected]. Facebook;
Circular Medical Cable Connector | Pulse-Lok Connector 301104
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301104
Connector Solutions Engineered to Empower the Technologies of Tomorrow
1xN (N =1,2,4,6) 2xN (N = 1,2,4,5,6,8) TARGET MARKETS/APPLICATIONS X Style A Ganged Cage (One Row) C Ganged Cage with Light Pipe E One Row Cage and Heat Sink Combo X Number of Ports in row 1 2X1 2 2X2 4 2X4 5 2X5 6 2X6 8 2X8 X Number of Ports in row 1 1X1 2 1X2 4 1X4 6 1X6 X Chassis EMI Option 1 Standard 2 Insulation tapes, no mid. ground pins ...
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
320681 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 320191: Plug, Cable-Mount : 14
N-Type Straight Clamp Jack 1/2-inch Helical Corrugated Bulkhead 50 Ohm
RF Connector N-Type Straight Clamp Jack 1/2-in Helical Corrugated Bulkhead 50 Ohm N-Type Straight Clamp Jack 1/2-inch Helical Corrugated Bulkhead 50 Ohm | 172FJBH4 JavaScript seems to be disabled in your browser.
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 F01051 058 1 KEY FEATURES! 1.4⌀ x 5.8H mm!Au plating Pogo! Flat Type! Spring force 40gf! Durability:10000 cycles
Spring Battery Connector | Custom Connector | Durable | Amphenol
Custom-designed product with choice of various stack heights, pitch sizes, pin configurations and soldering type; Flexible design and better space utilization; High temperature housing available in UL 94V-0; Meets safety requirements; 5000 mating cycles; High durability; Stable manufacturing processes;
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
307 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an
Auto-Latching Medical Connectors | Pulse-Lok Connector 300238
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300238!
SMPM Connectors - RF Connectors | Amphenol RF
The full detent and smooth bore mating systems provide respective levels of engagement/disengagement forces. This family of interconnects addresses small package design needs; it can be utilized as a highly shielded interconnect for high data rate applications or in a board-to-board system using a floating bullet adapter.
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold: Contact Material
RJE05 - Amphenol CS
Current Rating 1.5 Amps per contact Voltage Rating 125 Volts AC 1000 VAC, 60 Hz. 1 min Supports PoE, PoE+, and PoE++ per IEEE PoE standards IP20 rated per IEC 60529 Mating Connector Insertion Force 5.0 lbs maximum Mating Connector Pull Retention Force 20.0 lbs minimum Durability 750 mating and unmating cycles for 50µ” gold plating