Search Results for sae j1772 type 1
M8453 SERIES - amphenol-aerospace.com
Connector Type: M55302/61-A44 or eq. Mates with: M55302/64-B44X*R54 (straight type) or WTAX44SACJTA (Solder Cups) or eq. Jared Sibrava | 1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 4 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest ...
UAV Alt rev3 - amphenol.com.au
Title: UAV Alt rev3.pdf Author: kdeligiannis Created Date: 8/1/2014 3:11:47 PM
AN/PRC 117G & 152 Military Radio Data Connectors - Amphenol PCD
Description: Interfaces with AN/PRC 117G/152 military radio 32 pin data connector; used with rugged laptops, intercom systems & FBCB2; offered as field installable connector kits & factory assembled cable assemblies.
SMA Female Sparkplug Hermetic Connector 2975-6200 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
All Categories On Amphenol NEXUS Technologies
Created Date: 1/24/2005 4:47:03 PM
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
IBflex® Scanning Receiver Brochure - PCTEL
It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.
iDAS Directional Coupler Data Sheet-x ID-REV4
Our iDAS Directional Couplers deliver ultra-wide operational bandwidth and high directivity. Used in many distributed antenna systems, these directional couplers can be used for
Unmated or Mated X-Lok Connector - アンフェノールジャパン ...
20-1 Amphenol LTW Technology Co., Ltd. Accessories Waterproof Cap with Fishe Line / Rubber Lead Waterproof Cap Receptacle to Overmolded with Cable ... Screw in Type > For Overmolded with Cable (M) Overmolded with Cable Mating Style (Q) Push Lock Specification / Current Rating >Standard Size (BD) 5A (BB) 10A (BBD) 10A+5A >Middle Size (CD) 5A
TFLEX405 | Amphenol Global Search | Amphenol
connectors: smpm compressible female (3221-40066) sma plug solder on (sf2906-6002) cable: tflex405 shrink tubing: m23053/5. performance: impedance: 50 ohms. product data drawing. notes: 1. part numbers to be 7032-7434-xxx (xxx to be length "l").
Model 605B11 | PCB Piezotronics
Cable Type: Polyurethane: Polyurethane [5] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A68: Mounting bolt, captive, 1/4-28 x 0.875" long (for Series 604, 605 & 606) 1: ACS-2T: Triaxial, one point @ 100 Hz, per axis amplitude response cal, NIST traceable: 1:
6 Degrees of freedom sensor - PCB
Cable type. 2 cables, 12x #30AWG Cond PFA insulated, braided shield, PU jacket: Mounting/torque. 2x #4-40 or M3 Mounting Screw/ 6 lb-in (0.68 N-m) Environmental characteristics. Acceleration limits (in any direction) Shock Limit. Temperature: 5000g. Operating Range-40°F to +212°F (-40°C to +100°C)
SIZE TYPE B C- - Amphenol Sine
1 1 A1 AHDP04-18-08SR-SRA RECEPT, 18 SZ, 8 SOCKET, REVERSE ARRANGEMENT, RD01 SEAL, SRA,DURAMATE AHDP SERIES MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
Mil-Spec Type Circulars ... 1-800-678-0141 [email protected] Description: MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to ...
What Is VFD Cable & Why Does It Matter? - TPC Wire
A variable frequency drive (VFD) is a type of controller that varies the frequency of the signal and voltage to control mot or speed. Other common names for VFD include variable speed drive, adjustable speed drive, constant torque drive, inverter drive, and pulse width modulation (PWM) drive.. When working with a VFD system, you need VFD cable that can handle the harsh electrical environment ...
MASTER KEYWAY - Amphenol Sine
2.1 rated current: 13a (max). 2.2, rated voltage: 500v (ac/dc). 2.3, operating temperature: -40c - 125c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition.
fk6321aw | Amphenol Global Search | Amphenol
Embedded within a plastic housing which features multiple color codes for easy identification and unique keying to prevent mis-mating, FAKRA connectors are designed to perform up to 3 GHz and meet the particular mechanical and environmental requirements of the automotive industry.
ms27467 | Amphenol Global Search | Amphenol
4 セクションⅡ 主要mil規格コネクタ ─ mil-5015タイプ ・mil-5015タイプ(クラスa、c、e) (mil-dtl-5015準拠品 クラスf、rもあります。 特長 ・ クラスa、c、eを、1個から国内生産しております。
10163106-A41310HLF | PCI Express | Amphenol
PCI Express® GEN 5 Card Edge, Storage and Server Connector, Vertical, straddle mount, x16, 164 Positions, 1.00mm (0.039in) Pitch