Search Results for sae j1772 type 1
Super-Trex® Single Conductor Power Cable - TPC Wire
Super-Trex® Single Conductor Power Cable is a flexible, easy-to-install single conductor cable of Type RHH/RHW-2 and Type CT ideal for tray cable use. This single conductor cable features a two-layer design of insulation and jacket, providing excellent protection against abrasion, impact, oils and most industrial chemicals.
Markets | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
Hermosillo, Mexico Plant Location - US Wire
Amphenol Unlimited Services — Hermosillo, Sonora, México Situated in the capital of Sonora, is our second manufacturing plant in Mexico. This area of Mexico provides us with a highly skilled and affordable workforce to meet your needs. Plant 25,000 sq. ft. facility LEAN, team-empowered culture Equipment Komax and programmable cutting and stripping machines Wire harness […]
Amphenol — Amphenol Global Interconnect Systems
Technology leadership is a primary focus at Amphenol, one of the world’s largest manufacturers of interconnect products. We pride ourselves in being your Local Interconnect Partner around the World.
Push Pull Connectors | Products | Amphenol Aerospace
Mil-Spec Type Circulars Micro-Miniature EMI Filters Hermetically Sealed Features & Technologies ... 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 · Email: [email protected]. Facebook; Twitter; LinkedIn;
Modular Cabinets | Modular Enclosure System Manufacturers
CUBE-MC-1 Series. 62. 32. 32. 31RU Front/Back . CUBE-MC-2 Series. 74. 32. 36. 38RU Front/Back . CUBE-MC-3 Series. 84. 32. 36. 43RU Front/Back . Looking for BABAA compliant product for BEAD funded projects? Please CONTACT CHARLES for more information, including available options. Related Products. Cabinet Accessories
P51 Pressure Sensor
Output Type 0.5 - 4.5 V 1 - 5 V 4 - 20 mA Supply Voltage 5 ± 0.5 Volts 8 to 30 Volts 8 to 30 Volts Current Draw < 6 mA < 3 mA Not Applicable Output Type 0.45 mA max (sink or source) 0.45 mA max (sink or source) 4 - 20 mA Response Time (Pressure/Output) < 1 ms < 1 ms < 1 ms
LRM - Line Replaceable Module | Products | Amphenol Aerospace
Contact retention (solder type backplane assembly) Maximum displacement of 0.010" at 1 pound load: Mating and unmating forces: Maximum 40.0 pounds mating and unmating: Vibration (Sinusoidal, 20g peak max.) No electrical discontinuity >1μS: Vibration (Random, 11.6g RMS max.) No electrical discontinuity >1μS: Shock (50g max. shock pulse)
PRODUCT DATA DRAWING F DCN 47710 07/18 STW DESCRIPTION
contact: gold per mil-dtl-45204, type i, grade c, class 1 (.00005" min) OVER NICKEL PER SAE AMS 2404, CLASS 1, .00005" MIN. CHIP SLEEVE: GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27 (.00005" MIN.)
Model 356A01 | PCB Piezotronics
1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1:
JUMPER-L12F-FFP - CELLFLEX® - RFS Technologies an Amphenol Company
Cable Type: 1/2" Low Loss Foam: Jumper Type: Factory-Fit (Premium) Dielectric: Foam Polyethylene: Gasket: Silicone rubber: Jacket: JFN: halogen free, non corrosive, flame retardant, low smoke, polyolefin, Test methods for fire behaviour of cable: IEC 60754-1/-2 halogen free,
Connectors | Products | Amphenol
The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
Automotive | Markets | Amphenol
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. ... Insulator split type with two-piece construction retained with constant spring force which allows ...
97 Series - Amphenol Industrial Operations
The 97 Series boasts six different shell styles and an impressive array of 128 contact arrangements, accommodating from 1 to 52 circuits. This makes it one of the most adaptable connectors available, with one of the widest selections of insert patterns in the industry.
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Copper 101 8.1 101 .393 Brass 260 290.06 28 00.098 Aluminum 6061- T651 13.35 62 .423. Typical Busbar Sizes If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution
Battery Connectors - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
1. Connector Type BTV Bulkhead Feed-Through Connector 2. Shell Style 00 Wall Mount Receptacle 01 Line Receptacle 07 Jam Nut Receptacle 5. Contact Type SP Socket-Pin PS Pin-Socket PP Pin-Pin SS Socket-Socket 6. Alternate Position Shell Size Key & Keyway Arrangement Identification Letter AR° or AP° BSC BR° or BP° BSC CR° or
Twinax Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of Twinax Adapters designed for radio frequency applications. Twinax Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Wire, Cable, Cable Assemblies for harsh industrial use | Amphenol TPC
pp&a cable outlasts commodity product 3:1 in aeration pond application Read Case Study PAPER MILL SAVES $145,000, ADDS 1000 PRODUCTION HOURS WITH AMBIDEXTROUS SOOT BLOWER CABLE