Search Results for sae j1772 type 1 cad
2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
www.amphenolrf.com
Title: untitled Created Date: 2/7/2023 11:59:15 AM
D D 13, 19, 25, 37 AND 54 CONTACT TYPE - Amphenol Sine
~ ' ± cad fil e: ~ ' "± d ime nso d on t scale ... 13, 19, 25, 37 and 54 contact type n a m a x amphenol logo & part no. b ref pg adaptor cable gland in pg thread 85 and 150 contact type 3 c ha ng ef i s, ot add roller pin, add dim e for coupling nut t.n 09/ 5 84 2 2 ch a nge f is r om pl t l.v 16-04-04 82 7 p.m p.m 2 0/ 6
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; N-Type to HN-Type Adapters; N-Type to MCX Adapters;
US Navy Awards Kongsberg $900 Million Naval Strike Missile Contract
The five-year contract includes options that could increase its total value to approximately $1.08 billion. The NSM is an anti-ship missile developed by Kongsberg, first deployed by the Norwegian Navy in 2012, and has been selected by multiple countries, including the U.S. Navy and Marine Corps.
CCS Type1 充電コネクタ、インレット|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールは、北米などで広く普及が進んでいるccs* type1タイプの急速充電コネクタならびにインレットのラインアップを豊富に取り揃えております。iec 62196、ul2251、 sae j1772に適合しており、ip44の防水性、10,000回の嵌合耐久性を満たします。
Pitanja | Amfenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
Amphenol Aerospace
س¨^ü»Eà| ~·¿¯(H 4ú®Ñ ”Vv|lî?Ÿ† îËðö4 Ç?÷ßó—áÍIþ {Ýéó > Ûš ƪ¨ hT}Œ»Óuøî釷?½¸·ï x÷üýé߬WUu@HÝéÏy› &Z}žž‡ïžß½üôòtzÿî‰[4 DÐGß ¹§—_N/ï)pú ¾ýúËó?ŸN\*Üè°‹¢¿šÀH 7VŸÚ¤ > » ÓLwÌÓFjjG€M‘Õ(ì¼ ùÑ }LÊ=×/' QȈ:è† ŒËÒiBzÕÒz ...
Bộ mở rộng - Bộ khuếch đại mở rộng USB | Amphenol Socapex
Tệp CAD hiện có sẵn cho Đầu nối RNJ Rack & Panel của chúng tôi. Đọc thêm Tài nguyên. lưng Tài nguyên. ... Bộ nhớ được gia cố USB3.2 Gen1 Type-C để lưu trữ dữ liệu trong môi trường khắc nghiệt. Xem sản phẩm Bộ mở rộng
hvmc2p12fs170 | Amphenol Global Search | Amphenol
2c 5awg+1c 8awg +5c18awg bk od=25±0.8 p/n p01bc00174 sae plug 80a-1p black description c210006837 single-wall h.s.t: Ø3.2 white p05b000019 single-wall h.s.t: Ø10 white 0.06 m 0.10 m ... pe 8 awg 10 awg 10 awg 12 awg 14 awg cs,cp 18 awg lxxxx: cable lenght (unit in mm) circuit diagrams & cable size part number sensor 32a hvcosaemacpf506lxxxx n/a
Amphenol Assembletech
1. Low height and small pitch design: average pitch 0.70mm 2. Supports 95 ohm impedance applications 3. 30AWG-34AWG are available for both discrete and ribbon cable 4. RoHS or Halogen free compliant. 5. Use screw to provide reliable connection. Industry Standards 1. 56 GT/s PAM4 and 112G PAM4
Model 130d20 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SS510 200 kHz Portable Survey - Airmar
Cable Type: C33, one shielded twisted pair (2-20 AWG) with braided shield, black neoprene jacket, 6 mm (17/64") diameter Cable-Length : Various lengths offered, Maximum 20 m (65') CE Certification : Marine standard IEC60945
Easily Connect to External Antennas with New N-Type to SMA Cable Assemblies
Easily Connect to External Antennas with New N-Type to SMA Cable Assemblies. Amphenol RF is pleased to announce the expansion of our between-series cable assembly series with N-Type plug to SMA plug assemblies on flexible RG-142 cable.The combination of the more ruggedized N-Type connector with the lightweight, compact SMA connectors provides a versatile solution for applications such as ...
常见问题 | 安费诺 Socapex - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
GSB311231HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked, 18 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
www.amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 á9 †—ÌÀ à I†§"( ¨`š 0 Š@4ÛJ+íAÏmÝ^Û–µemµ5¢ Z[nY[™eåfµeVöζm«mK™ÿwν CÔJ kÁÎïÎù¾ó~ ...
Threaded SMPM Female Connector for .047 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
MCX Straight PCB Jack Surface Mount 50 Ohm | 919-118J-51P - Amphenol RF
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm
Marine Antennas CXL 2400-1 - AMPHENOL PROCOM
The CXL 2400-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 2400 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast (SMR 1) or ...