Search Results for sae j1772 type 1 cad
NTC Type NDK - amphenol-sensors.com
R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 ... NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel ...
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
jobs | Amphenol Global Search | Amphenol
Model 422E12:In-line charge converter, 10 mV/pC, +/-2.5V output, -5% frequency 5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias ...
031-9-rfx | Amphenol Global Search | Amphenol
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; ... 031-5999-RFX. Find In Stock & Buy Now. BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance.
For Portable Antennas - AMPHENOL PROCOM
TYPE PRODUCT NO. DESCRIPTION BFME-BNC 140000030 Black FME BNC(m) connector BFME-TNC 140000031 Black FME TNC(m) connector BFME-N 140000032 Black FME N(m) connector ... Page: 1 of 1 Last edited: 2022/12/13. Title: BFME-Connectors Created Date: 3/12/2025 10:08:41 AM ...
SECTION 1: Identification of the substance/mixture and of the company ...
· 1.3 Details of the supplier of the safety data sheet · Supplier: Tintometer GmbH Schleefstraße 8-12 44287 Dortmund phone: +49 231 94510-0 Made in Germany e-mail: sales@tintometer.de www.lovibond.com Tintometer GmbH Division AQUALYTIC® Schleefstr. 12 44287 Dortmund phone: +49 231 94510-755 ...
Commercial Aerospace | Markets - Amphenol
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB. These keys are compatible only with USB3CFTV receptacles.
AT06-12SA-OMRDGRY 12 Position Overmolded Plug, Socket, Reduc
Contact Type (Pin/Socket): Socket; IP Rating: IP67 (in mated condition) Gender: Female; Housing Material: PA66 GF15; Color: Grey; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 ...
Base Station Antennas - AMPHENOL PROCOM
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
CG-L6 / CG-L8 Assembly Instructions - wilcoxon.com
Insert, 8 holes 65287-04 1 for CG-L8 . 3 Gasket, Buna-N, PG-36 A14066 1 . 4 Plug A22612 6 for CG-L6 . 8 for CG-L8 . 1. Drill Φ 1.850 +0.010/-0.005 inches hole in the enclosure. 2. Remove dome nut of Cable Gland (item 1) body; Remove existing seal insert and discard; Install supplied Insert (item 2) in place and
Multi band, vertically polarized, omni antenna
Mounting interface is four Ø3.4 mm (0.1 in) holes equally spaced on a Ø41 mm (1.6 in) bolt circle Universal Wall / Ceiling Mounting Kit 505-173-5-003 --- 2.7 kg 6 lbs Wall Mounting Kit XSL9254316 --- 0.5 kg 1.1 lbs Wall or Pole Mounting Kit XSL9254317 30-53 mm 1.2-2.0 in 0.5 kg 1.1 lbs 7825100 PROCOM A/S reserves the right to
BPS10-H-B1 - Amphenol Antenna Solutions
1 of 3 BPS10-H-B1 PRODUCT OVERVIEW Antenna Type Penetrator™ Frequency Range (MHz) 746-806 Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) Dual Gain 15.5 dBi Electrical Downtilt 0.75° Dimensions 4260 x 168.3 mm (167.7 x 6.6 in) Penetrator™ Dual 4260 mm ORDERING OPTIONS Select from the following ordering options
Trawl Explorer User Guide - marport.com
Echogram update rate V1 up to 1 image/second - V2/V3 up to 3 images/second Pitch angle ±90° Roll angle V1 ±90°; V2, V3 ±180° Pitch & roll accuracy ±0.1° Depth resolution 0.1m with 0.1% accuracy Temp measurement range -5° C to +25° C Temp accuracy ±0.1° C Battery type Lithium-Ion
CASE STUDY: MOTF STEEL - tpcwire.com
%PDF-1.4 %âãÏÓ 145 0 obj > endobj xref 145 53 0000000016 00000 n 0000001861 00000 n 0000002020 00000 n 0000003206 00000 n 0000003664 00000 n 0000004286 00000 n 0000004612 00000 n 0000004910 00000 n 0000005432 00000 n 0000005482 00000 n 0000005646 00000 n 0000005980 00000 n 0000006092 00000 n 0000006206 00000 n 0000006530 00000 n 0000006824 00000 n 0000007276 00000 n 0000007800 00000 n ...
d:michelle zhangpdf903-289p-51a - amphenolrf.com
Title: d:michelle zhangpdf903-289p-51a.ps Created Date: 10/24/2017 1:17:40 PM
1006100 Rev J Supplier Quality Clauses - Amphenol Canada
1.3 There has been a break in the Supplier’s production of this part of more than two (2) years (unless otherwise specified on ... seller shall maintain a counterfeit item risk mitigation program internally and with its suppliers in accordance with SAE AS6174 as a guide. 14.0 Conflict Minerals Products supplied to Amphenol Canada Corp shall ...
Customer Drawing - amphenol-gec.com
Customer Drawing 规格参数(Spec.): 1.工作温度 Operating temperature:-40°C~+125°C. 2.额定电流 Current rating(Connector Only): 35mm²:150A; 50mm²:200A ...
HOIST1-78L - Hoisting Grip for Coaxial Cable and Elliptical Waveguide ...
Product Type Hoisting Grip Transmission Line Type LCF78, HCA78, UCF78, EP100, E105, EP105 Coaxial Cable Type Air Dielectric, Foam Dielectric Configuration 1 loop attachment Style Lace-Up MECHANICAL SPECIFICATIONS Material Stainless steel PACKAGING INFORMATION Package Quantity 1 External Document Links Notes PRODUCT DATASHEET HOIST1-78L
よくあるご質問|アンフェノール ソカペックス
ラック&パネル用rnjコネクタのcadファイル提供開始 もっと読む すべてのコンテンツ 製品 ニュース ピーシーエヌ ドキュメント ビデオ
Amphenol Network Solutions > DUAL-FEED FRONT ACCESS GMT FUSE PANEL
Overview. Amphenol Network Solutions 100A dual-feed 10/10-position GMT fuse panel features universal ± 24/-48 operating voltage to fit in legacy and “next-gen” network applications, with advanced features engineered into a standard 2RU footprint.