Search Results for sae j1772 type 1 cad
SIMM0118SNC - Amphenol Air LB
Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type; ASNE relay sockets - ASNE0250 type; ASNE relay sockets - ASNE0219 type; ASNE relay sockets - ASNE0249 type; ASNE relay sockets - ASNE0251 type; Relay sockets - NFC 93422 type. NFC 93422 relay sockets - Standard type; NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type
Antenas de base - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0203SxH-16C REV B1
1 1 b1 rthp0203s*h-16c eco-mate,receptacle,3.6mm radsok,3 pos,crimp type,flange wall mounting b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ...
341186 | aldenproducts.com
1 : Plug Housing-Coupler Assembly : 1 : Plug Core Assembly, Reverse Gender : 1 : Interface Seal : 1 : Configure a Mating Connector. Displaying 1 - 4 of 4 ... Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color. Part # Housing Style ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Unknown - Temposonics
5 1 4 3 2 6 4 MTS Sensors Product Specification 550741 B 18 mm (0.7 in.) 54 mm (2.1 in.) 54 mm (2.1 in.) 37 mm (1.5 in) Pin no. Wire color Function Function Digital-pulse outputs Analog outputs 1 Gray (-) Stop for Start/Stop 0 to10 Vdc or 4 to 20 mA 2 Pink (+) Stop for Start/Stop Return for pin 1
SMA Male Keyed (180°) to SMA Male 6" Cable Assembly for .085 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 370000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Antennes de base - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
odel 2223D - PCB
www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications. DYNAMIC CHARACTERISTICS Units CHARGE SENSITIVITY TYPICAL pC/g 12 MINIMUM pC/g 9.5 FREQUENCY RESPONSE See Typical Amplitude Response RESONANCE FREQUENCY X and Y Axis kHz 14 Z Axis kHz 28 AMPLITUDE RESPONSE [1] ±5% (x,y) Hz 1 to 3000 ±5% (z) Hz 1 to 6000 ±1dB (x,y) Hz 1 ...
Charged up: The Promises and Challenges of Electrifying Everything
The Internet of Things (IoT) refers to the interconnection of physical devices, vehicles, appliances, and other objects embedded with electronics, sensors, software, and network connectivity, which allows them to collect and exchange data.
Model 116B High temperature (+650 F/343 C) pressure sensor, 100 ... - PCB
V option Special attached cable (length/type) W option Waterproof cable connection Other prefix letters, such as K, KR, GK, GKR, KL and GKL indicate that the sensor is ordered in kit form, which includes cabling, power supplies and accessory mounting hardware. See the enclosed Prefix Sheet for additional details. 2.0 DESCRIPTION
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
contact: gold per astm b488, type ii, code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 3321-0000150 ohms freq. range: dc to 67.0 ghz notes: 1. for recommended footprint to your specific pcb, contact sv microwave
320486 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
Portable Antennas
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Trooper Max 5G Combination Antenna Platform with LMR Option - PCTEL
TrooperTM Max antenna platform with sharkfin form factor allows seamless installation on leading public safety sports utility vehicles and fire trucks with ridged rooftops. Supports the high-speed requirements of complex RF communication systems used for critical communications in public safety fleets and Intelligent Transportation Systems (ITS). The platform also incorporates two additional ...
PL 500SM Z SERIES Metal Shell Auto Connectors 14 pole - Amphenol Alden
1: 0.7. 22: 300 V RMS. 3.5 <50. 1: 1.5. 16: 300 V RMS. 5.0 <50. Shown with optional backshell. Up to 14 Contact Positions. For additional information about this or any other Amphenol Alden product, please contact an Amphenol Alden specialist today, www.AmphenolAlden.com. Phone: 1(508)427-7000. E-mail: Info@AmphenolAlden.com. www.AmphenolAlden ...
Lockheed Martin tasked with developing nuclear-powered spacecraft
Concept art of a Demonstration for Rocket to Agile Cislunar Operations (DRACO) nuclear-powered spacecraft. [DARPA] JULY 31, 2023 . Lockheed Martin was recently announced as the prime contractor by NASA and the Defense Advanced Research Project Agency (DARPA) to design and build a nuclear-powered spacecraft for in-orbit demonstration.
INSULATION INSERT:PA66,UL94 V0 SEAL: VITON, SILICONE, EPDM 2.1 CURRENT ...
1 1 A1 MB5JJN0800-Sx M23B,RECEPTACLE,STR,8POS(4+4),CHECKMATE A1 - FIRST RELEASE SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1 ...
Cable assembly ordering guide - wilcoxon.com
J3 Low noise, high temp, red Teflon® jacket 500° F 260° C 0.085 in 0.216 cm 1, 1A, 2, 6 J5A RG58, black PVC jacket 221° F 105° C 0.190 in 0.483 cm 2, 2F, 6, 6Q/6QI, 6SL/6SLI, 6W ... type Length Identifier Safety connector Description R All models 2 BNC 6 2 pin, MIL style, metal