Search Results for sae j1772 type 1 cad
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
EU RoHS II CoC - amphenol-aerospace.com
March 1, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
Configurator Singles | Amphenol
Part # 300071: type: PL700SM-N Connector: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
Field Installable AC & DC Micro Connectors - TPC Wire
COUPLING THREAD – AC 1/2" UNF – DC M12 X 1 1. SELECTION — AC and DC, straight and 90º connectors, both male and female. 2. SEALING GROMMET — Provides a liquid tight seal to protect the connection from contamination. 3. CABLE SELECTION — Designed to fit a wide range of cord sizes from 0.158" – 0.315". 4. SCREW LOCK SYSTEM — Provides
301197 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
G:AutoCad DrawingsDWG FILESEB850-XX-X00 Model (1) - EBY Electro
Title: G:AutoCad DrawingsDWG FILESEB850-XX-X00 Model (1) Author: jmarcy Created Date: 6/10/2011 11:48:33 AM
HDB3/HSB3 Connectors | Rectangular Connectors | Products | Products ...
Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stacking connector configurations for HDB
Receptacle Short 2 Modules Composite Shielded Bright nickel ...
Receptacle Short 2 Modules Composite Shielded Bright nickel Polarization A Not mounted
AC 6321-09 Apparatus Case - charlesindustries.com
The AC 6321 apparatus case provides weather-resistant mounting for two 239-type circuit plug-ins or one double-width circuit plug-in (239 width X 2). The cover assembly of the AC 6321 acts as a heat sink to effectively dissi-
MA7RAP1602-KIT M23, 90° rotatable Receptacle Kit, threaded,
MA7RAP1602-KIT M23, 90° rotatable Receptacle Kit, threaded, P type CCW, 16 positions, male pins, Large flange (28x 28)- Mating Parts: MA1CAE1600 MA7CA. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
SCFF On-Board Transceiver - Amphenol AOP
Less than 1.1 W of power consumption . to. power up the SCFF at 28Gbps, including CDR, transceiver optimization and monitoring connection discovery, channel diagnostics, and signal status monitoring. Applications. Duplex. LC optical cavitites . that optimizes rack space, reaching distance of 70 m at 1.25Gbps up to 28.05Gbps (OM4 cable) and
FAQ - Amphenol Socapex
뒤로 이더넷 스위치 & 미디어 컨버터. 이더넷 스위치; 광섬유 미디어 컨버터; 코드셋 및 점퍼; ps 시리즈: 전력 디바이스 솔루션
Module For crimped contacts Pin Without peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Model 3741B1210G DC Response Accelerometer Installation and ... - PCB
1 general operating guide for use with high sensitivity dc accelerometers specification sheet, installation drawing and calibration information enclosed pcb assumes no responsibility for damage caused to this product as a result of procedures that are inconsistent with this operating guide. 1.0 introduction
FAKRA Straight Plug to SMA Straight Jack RG-58 50 Ohm 2 m Z Key Code
Cable Type: RG-58: Connector 1 Part Number: 2FB1-NZSP-C04W1: Connector 2 Part Number: 132116: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products.
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material