Search Results for sae j1772 type 1
Model 117B30 | PCB Piezotronics
S Type; Fatigue Rated Low Profile; Pedal Force; Torque Transducers; Impact Hammers; Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers; Modal Shakers; ... +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com
Marine - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Item # AP-146, Audio Plugs (MIL-C-55116)
Browse Item # AP-146, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
Reeling Cable Wire and Cable Super-Trex 4-Conductor Aramid Reinforced ...
This Type W portable power cable features an integral filled, dual-layered fiber-reinforced jacket for added strength and resistance to twisting and pulling. The orange TSE jacket provides excellent ... 85288 4/4 114 1.290 1,229 55011 85248 2/4 152 1.500 1,684 55014 For complete product ordering information, please scan the QR Code or contact ...
Model BBC5317 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 626A04 Seismic Industrial ICP® Accelerometer Installation ... - PCB
The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly
Technical features - rfstechnologies.com
Type of Rectangular Waveguide Component Contact Shim Waveguide Size IEC (EIA) R84 (WR112) Flange UDR84 Flange Finish un-plated Package Quantity 1 ELECTRICAL SPECIFICATIONS Frequency Range GHz 6.57 - 9.99 ... SHIM084-D-1 REV : B REV DATE : 17 May 2024 www.rfstechnologies.com
Whip Antennas GF 401/... - amphenolprocom.com
Antenna Type: ½ λ Mobile GlassFix®antenna: Max. Input Power: ... ≤ 1.3 @ f.res: Bandwidth: ≥ 8 MHz @ VSWR ≤ 2.0 ≥ 15 MHz @ VSWR ≤ 3.0: Gain (EIA RS-329-1) 0 dB: Mechanical; Materials: Whip : Stainless steel and black-chromed brass Mount and indoor unit : Weather- and shockproof plastics Corrosion-safe and corrosion-protected metals ...
Hybrid&EV connector and harness-Product - Amphenol Automotive ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
FAQ - Amphenol Socapex
Quelle est la fonction principale de l adaptateur Amphenol Socapex USB3 Type A-Type C ?
L'adaptateur permet d'intégrer de nouveaux équipements avec un port USB de type C sans démonter une connexion USB2 ou USB3 de type A existante.
... USB 3.2 Gen 1 avec des débits de données allant jusqu'à 5 Gb/s. Le côté USB ...
SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 370000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SIZE TYPE B C- - Amphenol Sine
1. material: housing: thermoplastic; black seal: silicone rubber 2. modifications: smooth ring adapter (sra); reduced dia. wire seal 3. specifications: ... mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-23sr-sra
342451 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
Colinear, 5 dBd Base Station Antenna and Marine Antenna with 7 degrees ...
Pattern Type Omnidirectional 3 dB Beamwidth, E-Plane 14 ° 3 dB Beamwidth, H-Plane Omnidirectional Electrical Tilt 7 ° Impedance 50 Ω Gain 5 dBd (7.2 dBi) VSWR < 1.5:1 Bandwidth 20 MHz Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 070PH25 Mechanical Connection(s) N(f)
Combiners - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
340158 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
Antenna Type: Mobile whip antenna: Max. Input Power: 150 W Max. Power for models incl. GPS, is reduced to 30 W: Polarisation: Vertical: ... MH 1-CXP4R: 130000711: CXP4-mount with 4 m cable and FME-connector (circular) Add to quote: MH 1-MMR: 130000707: MM-mount with FME-system (magnetic)
MS20W12E09F PCB Contact - Long Version - Amphenol Sine
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter ... Contact Type: Long Version; Plating: Gold Flash; Rohs Compliant: Yes; Amperage: 13A
Amphenol - protimeter.com
Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8. Take the reading: Hold the Speedy horizontally and at eye level and take the moisture content reading directly from the pressure gauge. 9. Release the pressure: Hold the Speedy vertically with the pressure gauge facing the ...