Search Results for sae panel mount connector
CA Series - Connectors | Mezzanine Connectors | Amphenol
Amphenol's CA Series ™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. Amphenol's CA Series ™ high performance 32 ...
Compression Connectors | Server & Storage | Amphenol
2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers. Distributor Stock Check - X. Target Markets & Applications. Amphenol CS. About Us; Careers; Sitemap; Support. Contact Us;
SMA Female PCB Edge Launch Connector, .093" PCB Thickness
SMA Female PCB Edge Launch Connector, .093" PCB Thickness" 2985-6038. Check out the complete technical specifications and compare them with your needs.
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
D38999 Series III PCB Hermetic Connectors offer a hermetic seal for board-level protection with EMI shielding, contact protection, and corrosion resistance. ... Rack and Panel Connector LMD and LMS VITA Connectors SpaceVPX VITA 78 Connector Micro HDAS - High Performance PCB Connector ...
330330 | aldenproducts.com
Maximum Wire Gauge. 28. Housing Color
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ExpressPort QSFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cost ... 38-contact, right angle surface mount connector; The bezel, cage assembly, heat sink, and ...
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
Non-magnetic RF Interconnects - SV Microwave
Panel Connectors; PCB Connectors. Cable Assemblies. Conformable Cable Assemblies; Flexible Cable Assemblies. Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters. VITA. ... SMPM Male Non-Magnetic PCB Surface Mount Connector, FD Available Inventory: 7. 3211-40119. SMPM Connectors 3211-40119. Add to compare list Datasheet.
Rhino 38999 - Amphenol Ltd
62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised ...
ASRN7A11S - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. ... High-performing SAE 39029 Series crimp contacts are standard; D-Shaped Design: Enables simple polarization ... ASRN5A11P Receptacle ASR panel mounting for PCB Metallized 10 pin ...
Pulse-Lok® 380726 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
Commercial Aerospace | Markets | Amphenol
The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
107198-02 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
R39 Rectangular 38999 - Amphenol Canada
Rack & Panel Connectors . CONTACT: Amphenol Canada. sales@amphenolcanada.com (416) 291-4401. R39 Rectangular 38999. The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional ...
AX Series XLR Cable Connectors - Amphenol Sine
XLR Connectors AC SERIES XLR CABLE CONNECTORS Jaws Cable Clamp Options Standard Jaws cable clamp (Black), Cable O.D 3mm to 6.5mm (0.118” to 0.255”) Large Jaws cable clamp (Purple), Cable O.D 6.5mm to 8mm (0.255” to 0.314”) Amphenol Australia have been manufacturing and designing innovative XLR connectors since 1955 The AC series cable ...
ASRN7A11P - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs ... High-performing SAE 39029 Series crimp contacts are standard; D-Shaped Design: Enables simple polarization; ... ASRN2A11S Receptacle ASR panel mounting Metallized 10 socket contacts size 22 (A1) Polarizing 1 ...
Understanding Press-Fit Technology - Positronic Connectors
Press-fit connectors are also easier to repair or replace and more environmentally friendly than soldered components (due to the lack of soldering). Press-fit technology offers several other unique benefits: Reliability: Press-fit technology is reliable, even in high vibration and thermal cycling environments. In fact, Positronic is currently ...
MIL-PRF-12883/48 RSE/RSL 3 Pole/25 Amp Relay Sockets
Recommended Mounting Panel Cutout Socket Configurations 1 Mating End / Wire Barrel Extended Height Low Profile Relay Socket A B C Max 1.03 .140-.135 1.25 1.00 .093 .890 D.318 ... Accordance with SAE-AMS 2422 Operating Range Temperature:-65ºC to 125ºC Insulation Resistance: 1000 Megaohms Min. Dielectric Withstanding Voltage: