Search Results for safe obt-2043mb pcb board
data analyst | Amphenol Global Search | Amphenol
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. ... The LEAP® OBT evaluation kit allows assessing and optimizing the performance of the LEAP® OBT modules for ...
89047-102LF | METRAL | Amphenol
Amphenol is one of the leading manufacturers of metral board connectors. Contact us today for more details of metral , part number 89047-102LF. ... Environmental, Health and Safety Policy. Product Compliance. Product Compliance Reports. ISO Certifications. Governance. Engineering Tools. Software. Engineering Tools. Catalog. Configurators.
REVISIONS - Amphenol Sine
2. modifications: ra pcb mount 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 ... component height under board 2.00 mm. 44.00 84.60 14.00 7.00 60.00 a a 3d view aipxe-325x4a-xxxx and aipxe-325x4b-xxxx enclosure and mounting hardware shown for reference
Commercial Aerospace | Markets - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Industrial | Markets - Amphenol
Minitek® is FCI Basics brand for board-to-board and wire/cable-to-board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
contac socket 22d | Amphenol Global Search | Amphenol
Search Results for h-mtd Model 640B01 | PCB Piezotronics Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn ... H M S Z SKT Socket Junction Module Dimensions M81714/60-22-01 SHOWN 49. Socket Junction Modules Amphenol Pcd www.amphenolpcd.com ...
RM12PIE52DRPLF | Millipacs® | Amphenol
Millipacs accessories ,Pin Contact ,Right Angle Male Contact (Dip Solder), Gold plating,ROHS Compliant
HM2R01PA5108N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type A with Pegs,Press Fit Tail,110 Signal Pin, 250 mating cycles and ROHS Compliant
SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 132203-18 FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 L Key Code 3FA1-NLSJ-C01E6 AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter C Key Code 095-820-109-10C
HM1S41TRR000H6LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Metral ® Board Connectors. Contact us today for more details of Metral ® , part number HM1S41TRR000H6LF. Toggle Nav. Search ... Health and Safety Policy. Product Compliance. Product Compliance Reports. ISO Certifications. Governance. Engineering Tools. Software. Engineering Tools. Catalog ...
250TPA08/nrg250TPA08 2
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 2711 0 R/ViewerPreferences 2712 0 R>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC ...
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Connectors | Products - Amphenol
1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations. ... Improved EMI controls outperform the same filter components on a PCB. Amphenol Communications ...
Condition monitoring - Industries - Wilcoxon Sensing Technologies
At Amphenol-ASTG, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green ...
UG-212A/U HN Type Jack to HN Type Plug Right Angle 50 Ohm
UG-212A/U HN Type Jack to HN Type Plug, Right Angle, 50 Ohm
Technical Support - PCTEL
You can always reach out to PCTEL for technical support for your PCTEL products, scanners, transmitters, and antennas. Learn more.
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112775-75 BNC Right Angle Cable Plug 1.13 mm Micro-cable 50 Ohm 112749 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5538-1010
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
type | Amphenol Global Search | Amphenol
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended ...
Custom Flex Cables | Cable Assemblies | Amphenol
Amphenol flex cables can be customized with any Amphenol mezzanine connector to meet specific signal integrity, mechanical, power, and environmental needs