Search Results for safety integrity quality
Charles Integrated Composite Pad (CPAD) - Charles Industries
construction of the enclosure is lightweight for increased safety and ease of placement, while meeting Tier 8 (8,000 lb. vertical design load / 12,000 lb. test load) or Tier 15 (15,000 lb. vertical design load / 22,000 lb. test load) Load Rating specifications for underground enclosure integrity.
Regulatory Affairs and Compliance | PCB Piezotronics
This includes training for a range of compliance topics (e.g., current laws applicable to our products, proper handling of proprietary or trade secret information, cyber security, anti-corruption, U.S. Government procurement integrity rules, and data privacy). Everyone has their role at PCB to ensure compliance.
Rotary Torque Transducers | PCB Piezotronics
When equipped with an optional angle encoder, the rotary torque transducer can also measure the angle of fastener rotation which is an important indication of joint integrity. Torque-angle transducers can provide the data to draw torque vs. time or torque vs. angle plots that can help analyze problematic joints and determine appropriate ...
Cable Glands and Cord Grips - Amphenol Industrial Operations
Amphenol operates quality systems that are certified to ISO 9001:2000 by third party registrars. ... maintain Flameproof Exd and Increased Safety Exe methods of explosion protection; IP66, 68 to 25 meters and is ... EX-20 type glands will only maintain Flameproof Exd integrity when used with cable that is substantially round and compact with ...
Connectors | Products - Amphenol
The Medlock HD connector is designed specifically for longevity, feel, and quality. Amphenol Onanon MedLock Ultra ... 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s. MEG-Array® is offered in a variety of PCB mezzanine stack heights
Flexible Supply - US Wire
Setting The Standard Flow Manufacturer We produce your product and flow material into your plant according to your product schedule in order to minimize your inventory costs. Lean Manufacturer Our internal processes are designed for maximum throughput and productivity. These processes reduce order lead times and make your product available when you need it. Engineering […]
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
Amphenol TR Multicoax delivers superior signal integrity from multiple high speed analog or digital channels. It is offered in 20GHz, 40GHz, or 70GHz configurations. ... Environmental, Health and Safety Policy. Product Compliance. Product Compliance Reports. ISO Certifications. Governance. Engineering Tools. Software. Engineering Tools. Catalog ...
Amphenol Connector Reference Guide - Volume 1
Signal Integrity: They maintain signal integrity by minimizing signal loss and interference, ... Enhanced Safety: High-quality connectors provide secure connections that reduce the risk of electrical hazards, such as short circuits and fires. They often include features like locking mechanisms and shielding for added safety.
hv connectors | Amphenol Global Search | Amphenol
Amphenol Triax connectors are used in applications where maximum RF shielding and minimum noise radiation is required. Triax are engineered for superior performance, and are built to the highest quality standards. They are the perfect solution for harsh environments with high temperatures. They can also be tested and approved for use in the ...
The New Self Aligning BergStak® 0.50mm Connectors - Amphenol CS
Amphenol ICC’s BergStak ® family is known for its high speed and high signal integrity in a compact form factor. The portfolio of BergStak ® is now extended with the new BergStak ® 0.50mm connectors.These are 0.50mm fine pitch connectors with a unique self-alignment feature, making it easy to work by operators, especially for low stack height.
Lab Grade Instruments for Professional Audio Markets - PCB
PCB uses only the highest quality material and components for its microphones. While other sensor providers outsource their manufacturing, we have invested heavily in on-going training, in addition to a state-of-the-art, in-house CNC machining facility, anechoic chamber, and clean rooms in order to produce the highest level of product integrity.
AMPHENOL CORPORATION CODE OF BUSINESS CONDUCT AND ETHICS
social responsibility, while continually improving product quality and reliability. These activities shall continue to be integrated into Amphenol’s business processes, engineering systems and product designs. Accordingly, Amphenol will continue to: • Develop balanced policies designed to protect the environment while supporting
Sensor Cables | PCB Piezotronics
Validate cables pre and post-test to insure data integrity Vibration, acoustic, pressure, force testing Suitable for use during test setup or in cable re-validation
High Bandwidth Connectors for New Technologies - Amphenol CS
In short, irrespective of the design, to deliver optimal signal integrity, it is crucial to consider the area immediately leading up to the connector. Simulating the connector with the PCB along with considering every other factor leading up to the connector is essential to get the best results.
cStack | Mezzanine Connectors | Amphenol
Signal integrity data rates up to 25Gb/s with future technology roadmap up 50+Gb/s; Excellent performance in a low profile footprint; Low cost, high speed board and flex stacking products are available in 25 to 100 position standard sizes in addition to custom and larger sizes; Allows for the utmost flexibility in system design
Taiwan - Vercotech Inc.
In the meticulous environment of pharmaceutical operations, ensuring the integrity and security of data loggers is paramount. The management of Kaye ValProbe (RT) data loggers requires high-quality, robust solutions to simplify transport, storage, and management—key aspects to maintain the accuracy of crucial data.
Sensors | Products - Amphenol
Our products and technologies include temperature sensors, moisture meters and sensors, pressure sensors, thermal validation sensors, position sensors, vibration sensors, ultrasonic sensors, level sensors, quality sensors, force sensors, acoustics sensors and magnetostrictive linear position sensors. Visit our Amphenol Sensors site to learn more.
Industrial | Markets - Amphenol
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
Standards Enabling the Automotive Industry - Amphenol CS
Standards and specifications from various organizations provide a guideline to manufacturers in measuring the quality of their product. This helps to ensure end customers are purchasing a trustworthy and high performance product. ... for Auto Research which is commonly known as USCAR develops standards in multiple areas of automotive industry ...
IoT - AMPHENOL PROCOM
IoT networks rely on a common element; best in class connectivity. When RF is used, signal integrity is a key attribute, as it will increase network efficiency and reduce network congestion; from data being transmitted from the sensors, through the gateway, in to the network infrastructure, to the cloud and to a computer or mobile device ...