Search Results for samsung c'est 1 smartphone
よくあるご質問|アンフェノール ソカペックス
Depending on the direction of connection, you'll need to choose the right reference :
- USB3 type A (source) to USB C (device)
- USB C (source) to USB3 type A (device) Amphenol Socapex 38999 コネクタは、どのような規格に準拠していますか?
- USB3 type A (source) to USB C (device)
- USB C (source) to USB3 type A (device) Amphenol Socapex 38999 コネクタは、どのような規格に準拠していますか?
Model 081B36 | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
U10A474300T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 15µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
Certificate of Approval - AMPHENOL PROCOM
Page 1 of 1 This is to certify that the Management System of: Jaybeam Ltd trading as Amphenol Procom Rutherford Drive, Park Farm South, Wellingborough, NN8 6AX, United Kingdom has been approved by LRQA to the following standards: ISO 9001:2015 Approval number(s): ISO 9001 – 00002456
G846A100012SHR | Board mount | Amphenol
Board mount - Header Plug - Wire to Board 1.0mm Pitch Vertical SMT,1x10Pin,Matte Tin,NY9T,Color-Natural. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
Model 356A33 Platinum Stock Products; Triaxial, ceramic shear ICP ... - PCB
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C [2] Temperature Response See Graph See Graph [1][2] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm
rj45 | Amphenol Global Search | Amphenol
Buy 10ft Amphenol MP-6ARJ45SNNG-010 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Green Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330').
RF Connector - Amphenol Antenna Solutions
REV072618MM(SZ) www.amphenol-antennas.com 1 of 1 General Characteristics Interface N Male Body Style Straight Cable Size 1 5/8” Cable Type Standard Coaxial Cable Electrical Characteristics Operating Frequency Range DC-2.7GHz Impedance 50Ω VSWR ≤ 1.10 PIM ≤ -160 dBc Insertion Loss ≤ 0.05 dB Contact Resistance Inner Conductor < 0.8 mΩ
Microwave Tools & Accessories - Connectors - RFS Technologies
Connector Frequency Range, GHz: 7.1 - 8.5; Connector Interface: PDR84; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. G343-065TG Connector for FLEXWELL® elliptical waveguide E65, UG-343/344/U Flange
HDB3/HSB3 Connectors | HDAS | Rectangular Connectors | Products ...
1 shock along each of three mutually perpendicular axes IAW MIL-STD-1344, method 2004, test condition G; Data Rate (HSB3): Capable of 6.250 Gbps (consult Amphenol for arrangement) PCB Layouts. Assembly Tools. HDB3/HSB3 Catalog Section Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating ...
MM-Mount - MiniMag
Please respect the maximum car speed limit corresponding to a particular whip length as appears from the curve on page 1 of this leaflet.For safety reasons: Do not operate the MiniMag with antenna whips longer than 60 cm. Please respect the maximum car speed limit corresponding to a particular whip length as appears from the curve on page 1 of ...
hv connectors | Amphenol Global Search | Amphenol
HVRC2P30 High Votage Connector High voltage, high current,2.5/4/6mm² wire, Code 1/2/3 再 HVIL Crimping for termination Mating cycles Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C~+140°C Max. rated voltage: 800V DC : 50 min. .
Portabelantennen - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
AT06-2S-OMGRY 2-Way Custom Overmold Plug, Socket, Grey - Amphenol Sine
AT04-2P-MM01 2-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-2P-CE01, 934441102
SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.705 Inches (17.91 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132243.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
B TYPE - Amphenol Sine
none 1 1 plug, 4 socket, end cap, at series grey black blue brown green red white yellow at06-4s-ec01 at06-4s-ec01blk at06-4s-ec01blu at06-4s-ec01brn at06-4s-ec01grn at06-4s-ec01red at06-4s-ec01wht at06-4s-ec01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2 ...
Model CA102B03 - PCB
%PDF-1.4 %âãÏÓ 17 0 obj >stream ÿØÿà JFIF ``ÿáhExifMM* > F ( 1 N` ` Paint.NET v3.5.11ÿÛC ÿÛC ÿÀ : ß " ÿÄ ÿĵ ...
EMI/RFI TERMINATION BANDS - amphenolpcd.com
1.12 28.45: Ball Band Lock Backshell Contact backshells@amphenolpcd.com: covFIGUR4nov 1 5 CONFIGUR4no.v 2 6. PRE-COIIED TAIL LENGTH covFIGUR4nov 3 & 7 4 & PRE-COILED FIGURE-2 : Created Date: