Search Results for samsung c'est 1 smartphone
CUSTOMER OUTLINE DRAWING - Amphenol RF
s.hsieh 01-jul-14 scale: 8.0:1.0 title smp, jack smooth bore, ip67 approved date for .086" cable amphenol rf www.amphenolrf.com date 07-jun-13 engineer e.wankoff material see notes date 18-jun-14 drawn jeky.c finish drawing no.smp-mssb-c07 item no.smp-mssb-c07 part no.smp-mssb-c07 notes: 1. materials and finishes: bodies - brass, gold plated
Expanded Line of SMA Connectors Optimized for Low Loss Cable
Amphenol RF releases additional SMA connectors optimized for Low Loss 100 and 100A cable which feature improved grounding to ensure consistent electrical performance from DC to 12.4 GHz.
CC5516Light cable clamps | Products Amphenol Air LB
ABS1688 brackets - C type ; ABS1688 brackets - D type ; ABS1694 brackets. ABS1694 brackets - N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ABS1694 brackets - R type ; ABS1694 brackets - S type ; ABS1695 brackets. ABS1695 brackets - A05 type ; ABS1695 brackets - A06 type ;
Amphenol Assembletech
Tel: 86-13606097321 Fax: 86-592-5931111 Johnnie.Shi@amphenol-ast.com
"AST Has Been Honored with the 'Best Delivery Award' at the 2025 HUAQIN ...
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
MIL-PRF-12883/44 Relay Sockets - アンフェノールジャパン ...
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/44 RSE 4 Pole/5 Amp Recommended Mounting Panel Cutout Socket Configurations *Mating End / Wire Barrel Low Profile Relay Sockets MIL P/N M12883 APCD P/N QTY Size* P/N Contact Config. Mating Relay
Antennen 5211460 - amphenolprocom.com
Modell Produkt Nr. Frequenz; Indoor ceiling mount antenna, 450-470 MHz: 5211460: 450 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung
M169 Series | AC-DC Power Supplies | Power Supplies | Products ...
• AC/DC Single output power supply up to 1kW • 85VAC -265VAC /50-60Hz or 85VAC-150VAC / 400Hz Standard Input version, single-phase • For extended input version - Please contact factory for more details
Adjustable Cable Strap - TPC Wire
12507 1.5 17 0.25 to 4.00 12 5 12530 1.5 30 0.25 to 8.00 25 5 • RoHS Compliant • Operating Temperature Range -70°F to 200°F (-55°C to 93°C) • Reusable • Fits Various Bundle Sizes • Easy To Install
SCALA2 Iceland South Africa USA Spain - Marport
1. Right-click the page tab and select Rename. 2. Write a name. 3. Press Enter. Changing the display of page elements You can change the title of the elements or the element itself (dial, gauge or history plot). 1. To change the title, right-click the title and choose: 2. To change the display of a dial, gauge or plot, right-click the
MCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Products Related To Your Application. MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic 908-NM22100.
MA1CAE1600-KIT 16 position straight plug connector kit, thr - Amphenol Sine
WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG REQUEST A QUOTE MA1CAE1600 16 position straight plug, threaded, E type, clockwise insert, male or female
NEW - BoardLock™ Family - Amphenol Australia
Available in AT, ATHD, ATM and ATP 1, 2, 3, 4, 6, 8, 12, 13 and 18 position (See individual series) Amphenol Sine Systems’ BoardLock™ Family combines flanged or ...
Features - amphenol-antennas.com
Azimuth Beamwidth (3 dB) degrees 95° ± 6.1° 91.2° ± 9.6° Elevation Beamwidth (3 dB) degrees 5° ± 0.1° 4.1° ± 0.5° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Front-to-Back Ratio, Total Power, ± 30° dB 17 17 First Upper Side Lobe Suppression dB 22 20 Cross-Pol Discrimination Over ...
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.270 Inches (6.86 mm) Size Category: Large: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. 7-16 Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 272163.
DESCRIPTION - PCB
0° to +70°C %/°C 0.2 0.2 +32° to +158°F %/°F 0.1 0.1 3.4 TRANSVERSE SENSITIVITY % 3 3 3.5 FREQUENCY RESPONSE (Referenced to 100Hz)Hz 0 to 8000 ±1 dB maximum 4.0 ELECTRICAL 4.1 EXCITATION VOLTAGE Vdc 2 to 10 (10 standard) MAX. EXCITATION VOLTAGE WITHOUT DAMAGE Vdc 12.0
SIZE TYPE B C- - Amphenol Sine
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
106903-09 | aldenproducts.com
Plug Core Insulator. Quantity. 1
MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm | 262117
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MMCX Right Angle PCB Jack Through Hole 50 Ohm 262105-11. MMCX Straight PCB Plug Surface Mount 50 Ohm 262108.
TC-1326-A/TC-1326-AS MEMS Thermal Conductivity Sensor Elements
A-1 NC B-2 Pin 2 C-3 NC D-4 NC E-5 NC F-6 NC G-7 4.Pin 1 H-8 NC mounting concentrations of a gas. GENERAL DATA This information relates to the device operating continuously in the recommended bridge circuit Operation (see note 1) . . . . . .continuous or in cycle mode Bridge supply voltage (see note 2) . . . . . . . . . . ...