Search Results for samsung c'est 1 smartphone
Model ADP010 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Owego - Amphenol Aerospace
Küü~Hûïx÷ ø§Y‘ C“k࢘5 ÖjVã:ü1‡ïuÛ$ôàr~n`}ŠYs–àå üX Ë—k¼"Yú÷\”3 Ïf?Ñšü ‹ Ê ®Ë˜† ˜© ©ŠI ÅtX-§Ã–ådØ\ª43Gk••%/Vâþ ë’( ÒÂŒ¬ ÿ‘àÈÀ’å#f ¤(«R œ£Y aË l2 Ñöq‰"O+• U‘æŽ+—s jIËÌ–0AÝ ...
8 element Yagi 390 - 430 MHz 7043400 - amphenolprocom.com
VSWR < 1.5:1 Front-To-Back Ratio > 20 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10 Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium
שאלות נפוצות | אמפנול סוקפקס - Amphenol Socapex
גלה את כבל ה-hdmi 2.0 aoc שלנו: קישוריות למרחקים ארוכים ללא פשרות
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMPM Straight Female ( 3221-40006 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N ...
CWP - temposonics.com
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
type | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Female to Female Bulkhead Adapter SF2990-6002 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6161SxH-25PSx ...
c-tommy notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0 1.4 contact: copper alloy, silver plated 1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 120 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c
LTE 4G/5G Antennas 424x.03-875-Txx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f) or 4.3-10(f) Materials: Antenna Base : Aluminium Shroud : GRP tube 53 mm dia. Mounting Section: Al. tube 63.5 mm dia. x 350 mm long:
Diplex Filters DIPX 240/330-... - amphenolprocom.com
-30 °C to +70 °C: Ingress Protection: IP41: Ordering Designations. Model Product No. Description; DIPX 240/330: 200002654: Dual-adhesive pad: Add to quote: DIPX 240/330-M: 200002655: Mounting brackets: Add to quote: Typical response curve. Mounting Details. Two-adhesive pad for quick installation.
Cicoil Flat Cables - TPC Wire
The Flexx-Sil™ jacket operates from -104°C to +260°C, and under exposure to water, sunlight, radiation, and most chemicals. Halogen-free, flame retardant and self-extinguishing. Ratings / Characteristics. Class 1 Clean Room Rating. Operating Temperature: -104°C to 260°C .
Model EX623C00 | PCB Piezotronics
Model EX623C00:Intrinsically-safe, high frequency, industrial, ceramic shear ICP® accel, 10 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency swee
FAQ - Amphenol Socapex
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
강화된 어댑터의 최대 데이터 전송 속도는 얼마인가요?The adapter supports USB 3.2 Gen 1 with data rates up to 5Gb/s.
...
Model 9350C | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
10 177 2 12 ameqp | Amphenol Global Search | Amphenol
2 Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com H 38999 High Density Contact Part Numbers: Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) Electrical: 22 AWG: 5.0 AMPS
Model 101A04 | PCB Piezotronics
Model 101A04:General purpose ICP® pressure sensor, 1000 psi, 5 mV/psi, 3/8-24 mtg thd, ground isolated
www.connectpositronic.com
www.connectpositronic.com
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors