Search Results for samsung c9000 c rom file
1502B02FJ15PSIA PRESSURE TRANSDUCER - pcb.com
Model Number 1502B02FJ15PSIA PRESSURE TRANSDUCER Revision: NR ECN #: 43923 Performance ENGLISH SI Measurement Range 0 to 15 psi a 0 to 15 psi a Output 0-10 VDC 0-10 VDC
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
Mini-UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
RF Connector Mini-UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
SMPS (Size 16) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
Get the SMPS (Size 16) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0276 at SV Microwave. Explore the product here!
Page 3 - Invotec
scale to ensure the rapid delivery of high volume. orders, we also work as a development partner with. many customers.
Level Plus HT100 Hand-Held Terminal - Temposonics
Storage Temperature: -4 to 158°F (-20 to 70°C) Humidity: 0 to 90% (non-condensing) Mechanical Height: 7.15 in. (182 mm) Depth: 0.95 in. (24 mm) Width at display: 4.1 in. (104 mm) Width at keyboard: 3.5 in. (89 mm) Weight: 8 oz. (without batter y) Case Construction: Molded high-impact ABS with r etractable hanger
Temposonics
4 Temposonics® R-Series V RH5 EtherCAT ® t Sheet TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"-16 UNF-3A, example: Connector outlet D58
KD70 Series Dehydrator - KD70 Automatic Dehydrator, 0.78 SCFM, 1300L/h ...
Electrical Inlet Connector IEC 320 Type C 14 ENVIRONMENTAL SPECIFICATIONS Ambient Temperature Range °C (°F) -25 to 65 (-13 to 149 ) Ambient Humidity Range, relative % 0 - 95 Noise, dBA @ 1 m, Active dBA 65 MECHANICAL SPECIFICATIONS Dimensions, H x W x D mm (in) 266 x 430 x 260 (10.5 x 16.9 x 10.2) Net Weight kg (lb) 16 (35.3)
6177788NGv - Amphenol Antenna Solutions
Operating Temperature -40° to +55° C (-40° to 131° F) Environmental Standard RoHS 2011/65/EU and ISO Certifi cation 901/2015 & 14001/2015 Lightning Protection DC Ground. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal ...
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10025-RFX - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION
code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 pjs sma plug to jack micro attenuator dc to 18 ghz approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant.870max22.10max.300max7.62max 1/4-36 uns-2a.3127.92 hex product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings,
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1695-2690 1695-2690 Array R1 R2 Y1 Y2
Amphenol Network Solutions > C2LINX 2RU Fiber Optic Distribution Panel ...
The C2LINX 2RU fiber optic distribution panel hosts 288 terminations for high-density environments. C2LINX is a scalable platform with superior cable management.
Triax Straight Clamp Plug Non-Constant Impedance | 031-2743-1 - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
EU RoHS Declaration - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷K^ZÇVR ±ãXJÒ¢é -m6 éPR ýøÎ.)š¢)EV 0¸äÌœ™9sY?~ô ' œ"\;PÒ ’I"8ƒÂÃGÈ ã7Š & Hlj•ÀŒ N+ÀÏŒª¿z9„Þ+ Œ ç /€ÆŸâ ”ÑÄ0 ¾‰zP tš0®a8†Ÿ †ýcøé ÿ á/Ð >~ô.XäÜ ÆäÒ¤ ”P±‹É ˆ:½bó,ÿ} o Oß ...
00111963202 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 150 Ω / ±5%
TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm
Alias: T6421A1-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
SMA Adapters - RF Coaxial Adapters | Amphenol RF | Page 9
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.