Search Results for samsung galaxy a40 fiche technique
Literature - Amphenol Aerospace
Find product specifications, product variations, insert arrangements, and more critical information on the connector family you’re looking for. Review step-by-step instructions on how to assembly and disassemble our products, from contact insertion and removal, crimping, what tools are required to do the job, and more.
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 7/25/2016 1:52:29 PM
C:UsersROrmanDesktop$ drawingsC-0441041000502 REV A1
THERMOPLASTIC ELASTOMER COLOR:BLACK. SPECIFICATIONS: 2.1 CURRENT RATING: 8 AMPS. 2.2 RATED VOLTAGE: 250V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +105°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN @ 25°C.
GS-20-045 APPLICATION SPECIFICATION - Amphenol CS
Hard Metric Guide Connectors are offered in 10.8mm and 7.2mm module widths. The 10.8mm versions offer guidance, keying, and ESD protection while the 7.2mm versions offer guidance only. Each module width is also offered in two different height profiles relative to the top surface of the card.
ISO VIEW - amphenol-sine.com
1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet thir d angle without the prio r written consent of the owner ltd. no part thereof may be reproduced and used
REVISION HISTORY PRODUCT DATA DRAWING - NRN 46189 08/21 SEE PDM
- nrn 46189 08/21 approved: checked: drawn: see pdm see pdm jlp 08/12/21.0852.16.1654.19 5x .0751.91 4x .0200.51 5x .2255.72.1453.68 .0120.30.0671.70 rp
PRODUCT DATA DRAWING - SV Microwave
- dcn 40089 09/13 stw checked: approved: drawn: stw 09/26/13 stw 09/26/13 fsg 09/26/13 rohs compliant.440 min 11.18 min 1.500 max 38.10 max product data drawing
C:UsersROrmanDesktop$ drawingsC-04410310006 REV A1 - Amphenol Sine
MATERIAL: THERMOPLASTIC ELASTOMER COLOR:BLACK. SPECIFICATIONS: 2.1 CURRENT RATING: 8 AMPS. 2.2 RATED VOLTAGE: 250V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +105°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN @ 25°C.
C:UsersROrmanDesktop$ drawingsC-0441041000602 REV A1 - Amphenol Sine
MATERIAL: THERMOPLASTIC ELASTOMER COLOR:BLACK. SPECIFICATIONS: 2.1 CURRENT RATING: 8 AMPS. 2.2 RATED VOLTAGE: 250V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +105°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN @ 25°C.
Engine and Propulsion - CMR Group
For low speed diesel and gas engines and turbo compressors, the MD1 Series is used without bored pocket for immersion depth < 70 mm. For all other engines including low speed engines, a pocket is mandatory. The MD series is also available with an integrated 4-20 mA converter.
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1LKN0800 REV B1
2.1 CURRENT RATING: SIGNAL: 30 AMPS. 2.2 VOLTAGE RATING: SIGNAL: 250V AC/DC POWER: 630V AC/DC. 2.3 OPERATING TEMPERATURE: -20°C TO +130°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ SIGNAL: 4000VOLTS AC. POWER: 6000 VOLTS AC. 2.5 DEGREE OF PROTECTION: IP67 ( MATED CONDITION ) 2.6 DEGREE OF POLLUTION: 3 PER UL840.
14 - Amphenol Sine
termination technique crimp wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system metal screw coupling; tightening torque 0,5 - 0,7Nm 1) under operating conditions >108 Ohm 2) designed according pollution degree 2, can be used under 3 if the rules IEC 60664-1 are fulfiled
DESCRIPTION L I S T A m p h e n o l
notes: unless otherwise specified 1. material: thermoplastic; rohs compliant 2. color: black 3. contact size: 16 4. use with at-sr series connectors
C:UsersjbloodDesktopPBLite Rework drawingsC-P28976-A1 - Amphenol Sine
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7,1* &<&/(6 ! 7(03(5$785( 5$1*( & 72 & 3527(&7,21 ,3 0$7(' &21',7,21 5r+6 &203/,$17
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MA1RAxxx01 REV B3
SPECIFICATIONS: 2.1 CURRENT RATING: 10 AMPS - 12 POSITION. 2.2 VOLTAGE RATING: 160V AC/DC - 12 POSITION 125V AC/DC - 16 POSITION 125V AC/DC - 17 POSITION 63V AC/DC - 19 POSITION. 2.3 OPERATING TEMPERATURE: -20°C TO +130°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 2500 VOLTS AC.
00X 1 - amphenol-sine.com
DIN / ISO 13715 Checked Index Änderung/Description Drawn 1 Name Prüfmaß / Testdimension Gewicht (errechnet) / MaßstabCalc WT : A3 Ers. f. / Replacement for : / gestattet, Scale : Blatt/Sheet Teileindex
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23xx-10_REV_A2-Model
a-line
Plug Nut gasket weave Of ed by the nOCtor a cork and seal that seals pin to of the rear a rear wire entry the and b gin a roar entry sealing The