Search Results for samtec asp 1344 connector
usb connector | Amphenol Global Search | Amphenol
HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles. ... Description: Tested to MIL-STD-1344 connector and EN 2591 contact standards ...
amphenol corporation usa sales email address | Amphenol Global Search ...
Amphenol Corporation is a major producer of electronic and fiber optic connectors, cable and interconnect systems such as coaxial cables. ... Net sales 2016: B$ 6.3; 62, 000 employees worldwide; ... CONTACT INFO. Address: Z.I. des Cazes – BP 243 – 12402, Saint-Affrique Cedex France. Phone: +33 (0) 565 98 11 00.
apex | Amphenol Global Search | Amphenol
apex sealed coupling housings | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
3 pin connector | Amphenol Global Search | Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. ... Corrosion - After salt spray testing per method 1001, condition B, MIL-STD-1344 connectors shall show no exposure of basis metal which will affect performance. Dielectric Withstanding ...
Model 682A02 | PCB Piezotronics
Electrical Connector (ICP® Sensor Input) Screw Terminals: Screw Terminals: Electrical Connector (Output) Screw Terminals: Screw Terminals: Electrical Connector (DC Power Input) Screw Terminals: Screw Terminals: Mounting: DIN Rail: DIN Rail: Size - Height: 3.1 in: 78.7 mm: Size - Width: 0.97 in: 24.6 mm: Size - Depth: 3.3 in: 83.8 mm:
Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
Quad 10GBASE-T to XAUI Converter - amphenol.co.jp
Test Board CF-020005-013 SMA Test Board for Samtec Connector Available Test Equipment. Call 800-678-0141 or visit us at www.amphenol-aerospace.com 5 AMPHENOL INTEGRATED ELECTRONIC PRODUCTS RUGGEDIZATION DESIGN Overview Amphenol integrated electronic products are designed and manufactured to our Ruggedization guidelines listed below. These ...
| 암페놀 소카펙스 - amphenol-socapex.com
뒤로 이더넷 스위치 & 미디어 컨버터. 이더넷 스위치; 광섬유 미디어 컨버터; 코드셋 및 점퍼; ps 시리즈: 전력 디바이스 솔루션
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;