Search Results for samtec asp 134486-01 connector
NTC Type C100 - amphenol-sensors.com
Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: • Other resistance values in the range of 100 Ω to 100 kΩ • Other tolerances • Alternative lead lengths • Other reference temperatures • Alternative lead wires or lengths
Voltage Compensated, Media Isolated, High Pressure Sensors
Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability of FSO µV/V 5 6 Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability
Customer Service Account Coordinator Location: Telford, Shropshire ...
Registered Office: Hedging Lane Dosthill Tamworth B77 5HH Registered in England No. 1994112 Customer Service Account Coordinator Location: Telford, Shropshire
AT06-2S-LED12VR1 2 Position LED Plug, Socket, 12V, RVP Circu
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06-2S-LED12VR1 2 Position LED Plug, Socket, 12V, RVP Circuit, Reduced Diameter Seal, Clear Endcap, Green LED, Grey-2 Position LED Plug, Socket, 12V,
NTC Unleaded Disc - amphenol-sensors.com
Thermometrics Thermistors NTC Unleaded Disc Features • Available as a broad range of resistances and material systems • High sensitivity to changes in temperature
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Die dimensions: 0.08 in x 0.08 in x 0.01 in (2.1 mm x 2.1 mm x 0.4 mm) P562 schematic and wirebond diagram Ordering Information Part Number: 51279 100mmHg Sensor
20021112-00014T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Wire to Board. Contact us today for more details of Minitek127 ® , part number 20021112-00014T4LF.
G832MB130204024HR | 0.8mm Board to Board | Amphenol
Amphenol is one of the leading manufacturers of Roard to board connectors Contact us today for more details of 0.8mm Board to Board , part number G832MB130204024HR
C:UsersjheadDesktopAHDM -059DuraMate -059 DrawingsC-AHDM06-24-31PT-059 ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are performed at the triple point of water, 25°C, 30°C, 37°C, 60°C, 80°C, and 100°C. Two-wire calibrations are performed using a wheatstone Bridge calibrated to an accuracy of better than 0.005%. Four-wire calibrations
UNLESS OTHERWISE SPECIFIED Amphenol 2 Fiveways Blvd, Keysborough, VIC ...
(CONNECTOR SIDE) o l o m H 0 C m R p r U E 2 A h e n o a S l 9 5 / E 2 / a n t p l i i a u s t A 6. 3 8 n PANEL CUTOUT 3.5 3~n2.0 2~n1.4. Title: 55010544-000.idw Author: minh Created Date:
Voltage Compensated, Media Isolated, High Pressure Sensors
Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability of FSO µV/V 5 6 Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
10158517-00441LF | Minitek ® Multipitch 1.5mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of Minitek Multipitch; 1.5mm Crimp-to-Wire Connector Platform, part number 10158517-00441LF
TECHNICAL FEATURES - rfstechnologies.com
FR-N-1SM-01-xxFS Series HYBRIFLEX® RRH Optical Fiber Cable, 1 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC to Elongated DLC Clip FR-N-1SM-01-xxFS Series REV : C REV DATE : 23 Feb 2021 www.rfstechnologies.com ... Fiber Termination End 2 DLC Connector with Elongated Clip
el-cab.com.pl
JOKON entwickelt, produziert und vertreibt seit über 50 Jahren hochwertige Leuchten und Beleuchtungssysteme für die inter-nationale Fahrzeugindustrie. Zu unseren Kunden zählen
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
RAY158-50JFNA - 1-5/8' RADIAFLEX® RAY Cable, A-series
Cable Weight kg/m (lb/ft) 1.01 (0.68) Tensile Force N (lb) 1200 (270) Indication of Slot Alignment Guides opposite to slots Recommended / Maximum Clamp Spacing m (ft) 1.5 (5) Minimum Distance to Wall mm (in) 80 (3.15) TESTING AND ENVIRONMENTAL Jacket Testing Methods Test methods for fire behaviour of cable :
17-460-01-rev05 - Gemeco
7 6.The Choose Destination Location window will appear (see Figure 5). Follow the screen prompts. Click Next to continue. 7.The Ready to Install window will appear (see Figure 6).
Type CSP Thermometrics Laboratory NTC Temperature Standards
to 0.01°C. Tables with calibration data furnished every 0.01, 0.05 or 0.1°C are also available. Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340