Search Results for samtec connectors
BACS16 Qualified Relay Sockets - Amphenol PCD
Description: Amphenol PCD manufactures relay sockets meeting Boeing specifications, marked with Boeing part numbers and utilizing Boeing specified hardware.
VITA 87 | High Density Circular MT Connectors
AFSI's VITA 87 conforms to VITA and SOSA standards providing users with multiple sourcing options. It offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor.
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
Shining Star Enterprises | Connectors - gemeco.com
Shining Star Enterprises Connectors. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
CPC Connectors - CONEC
CPC connectors are used in agricultural, agricultural and vehicle technology as well as in control cabinets, robotics, injection moulding machines and machine tools.
Connectors with metal ferrules / FSMA | Amphenol Precision Optics
FSMA. The FSMA connector is preferred for high-precision laser applications for medical and device technology. Amphenol Precision Optics offers this type of connector in a total of six different versions and covers all common application scenarios.
SMPM Product Series Solutions Guide Catalog - Amphenol RF
www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-196J-51P Individual Bag Surface Mount 26.5
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
www.amphenol-sine.com www.amphenol-sine.com ATS Series™ with BoardLock™ - PCB Receptacles Note: Refer to individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions. Image Part Number Description Size Amp ATS13-26PA-BM01
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
ExaMEZZ® | Mezzanine High-Speed Signal Connectors | Amphenol
The ExaMEZZ® connector system is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements and high-speed signaling.
PowerBoss M29 - Amphenol Sine
PowerBOSS M29 - Amphenol Sine Systems PowerBOSS™ M29 UL2237 Rated Three-Phase Control Power SystemAmphenol Sine Systems PowerBOSS™ M29 Three-Phase Con
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II - JT lightweight connectors with EMI/EMP protection for sensitive systems. Space saving ruggedized filter connectors
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
Backplane Connectors | Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm².
Pegasus - Amphenol PCDAmphenol PCD
Space. Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications.
M12x1 Connectors with plastic coupling element - CONEC
Especially for municipal technology, the agricultural sector and the chemical industry, CONEC offers overmoulded M12x1 connector variants with coloured plastic coupling elements.
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.