Search Results for samtec edge connector mating
MMCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online. ... Mating Cycles: 500 Min: Coupling Mechanism: Push-On: Interface Specification: CECC ...
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
Amphenol Fiber Optic Connector Space ST Fiber Systems
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss < 0.75 dB (MIL-C-83522 allows for <1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Mating Cycles: 500; Technical Information ... Service Class. Connector Material: Service Class: Material / Description: Aluminum: OD Cadmium: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: ... Partnership with COTS Samtec ExaMAX® ...
BMZ RF Series Technical Specifications - SV Microwave
Contacts and Connectors; Modules and Blocks; VITA Cable Assemblies; VITA Tools. Components. Attenuator; Short; Termination. Tools. ... The BMZ (Blindmate Z) is a miniaturized version of the BZ. This Series has a frequency range of DC-18 GHz, 500 mating cycles and 50 ohms impedance. It has low insertion forces and a light spring, allowing for ...
SSMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SSMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SSMA Connectors at Amphenol RF online. ... The male contact was designed to be the same size as the cable conductor so that it ...
OCTAL 1000BASE-T to SGMII Converter - Amphenol Aerospace
Amphenol’s OCTAL 1000BASE-T to SGMII Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a Samtec Q Series cable, It has eight ports of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards and Specifications.
M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/16-0014 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4326 PDF Customer Drawing (Size: 921 kb) 031-4326 IGS 3D Model (Size: 1690 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
ME1005613401201 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm Connectors, Storage & Server System, 56 signal pins, Surface Mount Termination, Straddle mount, 2.36mm PCB, 0.0mm offset, 0.60mm (0.023in) Pitch.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-8RFX PDF Customer Drawing (Size: 261 kb) 901-144-8RFX STP 3D Model (Size: 371 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144-8RFX HFSS 3D Comp Model (Size: 19967 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
Battery Connector for Cordless Power Tools/Vacuum Cleaner
The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. ... Card Edge. Custom Power. Card Edge. Cool Edge. Standard. Power. Input Output. D-Subminiature. DisplayPort. HDMI. High Speed I/O. Industrial Ethernet. Lighting ...
High Density BNC Connectors - Amphenol Australia
performance, the HD BNC connector features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD BNC seamless. Applications Broadcast Digital Video – HDTV
SMB Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online. ... Mating Cycles: 500 Min: Coupling Mechanism: Snap-On: Interface Specification: MIL-STD ...
DIN 41612 Headers and Receptacles | FCI Basics - Amphenol CS
DIN 41612 connector systems from FCI Basics are backplane interconnect system designed for Board-to-Board and I/O solutions available in both standard mount and reverse mount mating combination. ... Card Edge. Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power.
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52573 05/23 - SV Microwave
connector sits flush to face ensure edge of board does not interfere with mating connector recommended pcb mechanical footprint date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
Future of High-Performance Computing and Interconnect Technologies ...
PCI Express® DirectAttached™ CEM Card Edge Connectors . PCI Express® Gen 5 DirectAttached™ Cable Riser ... Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017.
R-VPX Evolution - Amphenol Socapex
to existing VITA 46 connectors + Meets and exceeds VITA 47 performance requirements + 16 Position InsertSupports Ethernet, Fiber Channel, InfiniBand, and other protocols + Modular COTS lightweight connector system + Low mating force connector system + Pin-Less backplane connector family + Supports .8 inch card slot pitches
Series Five - 38999 Series - Amphenol Socapex
Introduced in the 1960s, the MIL-DTL-38999 series of connectors emerged as a revolutionary military solution, distinguished by its compact contacts and enhanced insert patterns. This innovation surpassed the already well-received MIL-DTL-5015 connectors. Over the ensuing decades, D38999 connectors have not only gained widespread recognition but have also established themselves as the ...
QMA Connectors - Amphenol RF
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
Circular Connectors | Products - Amphenol
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.