Search Results for samtec edge connector mating
Storage and Server IO | Cool Edge | Card Edge Connectors | Memory ...
Amphenol also offers the widest range of card edge connectors to support the implementation of PCIe 6 CEM and M.2 Gen5 industry interfaces. Our high-performance Cool Edge (power + signal card edge) family delivers high-speed performance of up to 112G in a small footprint supported with contact pitches ranging from 0.50mm to 1.00mm. Mini Cool ...
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 381068
Medical Cable Connector 381068. Skip to main content Search. Search. Connect With Us. The Amphenol Alden Difference. Amphenol Alden Operations ... Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 380189: Plug, Cable-Mount : 45 : 26 : Solder Cup : 2 : 26 ...
BarKlip vertical connector - Amphenol CS
The connector pairs shall be capable of withstanding 50 mating/un-mating cycles. When used for pre-conditioning treatment, 20 mating/un-mating cycles shall be applied prior to mechanical/environmental exposure. a. Cycling Rate: 127 mm per minute maximum b. Use free floating fixtures c. Reference – EIA 364-09 7.3 Durability
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell. ... MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ... Partnership with COTS Samtec ExaMAX® ...
Amphenol Assembletech
Lock to mating part: With Active latch Plating: Au 30u" Min. Color: Black Environmental Compliance: RoHS Flammability: Connector 94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) ... Connectors with active and passive latch are optional 3. Impedance 85 ohm ...
Auto-Latching Medical Connector | Pulse-Lok Connector 331301
Shop our Medical Connector 331301. Skip to main content Search. Search. Connect With Us. The Amphenol Alden Difference. Amphenol Alden Operations ... Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 300769: Plug, In-line : 10 : 22 : Solder Cup : 2 : 22 ...
Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors
Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors MATING PRODUCTS No. of Signal Rows Header Mating Receptacle/Cable Connector Type Part Numbers Pin Orientation Part Numbers Pin Orientation 5 Type A HM2J07PE.. Right angle HM2R01P /HM2R10P Right Angle Receptacle HM2S01P /HM2S10P Vertical Receptacle Type B HM2J08PE.. Right angle
Amphenol product demonstrations at DesignCon 2023
PCIe® Gen 6 Mini Cool Edge IO Connector . Latest. Amphenol Partners with Keysight and MultiLane for Demos Jan 28, 2025. Amphenol Communications ... Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Temposonics II Ordering Guide
• 31 = Strain relief connectors (standard) • 32 = 5 and 6 pin MS connectors (mating connectors required, order separately) • 35 = Plug-in card, can mount in rack (to mount, use 15-pin edge connector: P/N 370034, or edge card holder: P/N 370170) Displacement Output (Standard, select one) (Options) • 10 = 0 to 10 Vdc • 03 = 4 to 20 mA ...
ME10000101P1011 | Mini Cool Edge 0.60mm | Amphenol
Contact us today for more details of Mini Cool edge, part number ME10000101P1011 Toggle Nav. Search. Search. Advanced Search . Search. Contact Us. Language. English EN. 日本語 JP ... Mini Cool Edge Connectors, Storage & Server System, Gen Z, 2 high power pins, SMT, Vertical. Environmental Compliance. Click to download Certificate of ...
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
HE0000210V00011 | Hyper Cool Edge PMM | Amphenol
Contact us today for more detail of Hyper Cool Edge PMM Connector, Part Number HE0000210V00011 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SlimSAS™ Low Profile Connectors - U10 Series - Amphenol CS
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed SlimSAS low profile connector which is used in application of UPI1.0, 11.2GT/s, 24Gb/s SAS signal or 16GT/s PCIe signal.
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
With options for polarization, strain relief covers, and precise cover-to-base alignment, these connectors are designed for ease of use and durability. Whether in communications, data, consumer electronics, or industrial applications, the 2.54mm pitch connectors deliver robust and reliable interconnect solutions.
Fiber Optic Terminus End Face Quality Standards
Good fiber optic performance relies on connectors that are manufactured properly. Specifically, optimal optical performance requires that the mating surfaces of the fiber optic termini be polished in accordance with industry standards for geometry and cleanliness. This paper briefly explains and addresses those requirements. Fiber Construction
Connector Solutions Engineered - Amphenol CS
2 30 μ” (0.76 μm) Gold at Mating Area Gold Flash in Termination 3 30 μ” (0.76 μm) Gold at Mating Area 3.0-7.62 μm Matte Tin in Termination 5 15 μ” (0.38 μm) Gold at Mating Area Gold Flash in Termination 6 15 μ” (0.38 μm) Gold at Mating Area 3.0-7.62 μm Matte Tin in Termination UE76-A-Style A R/A Single Surface Mount Connector ...
L-725.pmd - Amphenol Aerospace
mating of connectors and/or accessories (when threaded areas are properly lubricated). Torque values are shown as follows: Table I for connectors with single start threads, Table III for connectors with double stub threads,Table IV for MIL-DTL-26482 bayonet coupling, and Table V for MIL-DTL-38999 Series I & III connectors. 4.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Mating recept. has ‘O’ ring seal, Scoop-proof, Variations for Euro market specs : HSK-17 Same as HTK, except this is a special designator for Boeing Co. Military: ... MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C)
Amphenol ST Connectors - Amphenol Fiber Systems International (AFSI)
M83522 connector is qualified for military applications and features a higher spring force than commercial ST connectors, ... Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020 Vibration MIL-STD-1344, Method 2005