Search Results for sanitary engineer hiring
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Ultratorch Self Igniting Soldering Iron with Metal Storage case
A professional quality, self-igniting, butane-powered soldering/heat tool and torch kit Master Appliance's Ultratorch® UT-100SiK is a self-igniting heat tool and torch kit that allows professionals across various industries to quickly heat, ignite, solder, and do so much more with the utmost precision.
MM-Mount - MiniMag
Small, low-profile magnetic mount intended to carry short mobile antenna whips (height below 60 cm). Full compatibility with the X-mount, i.e. all X-type whips can be used on the MM-Mount.
Amphenol
engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal ...
BNC Straight Plug to BNC Straight Plug LMR-195-UF 50 Ohm 3 M
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug LMR-195-UF 50 Ohm 3 M (118.11 Inches) Downloads. 095-850-277-XXX PDF Customer Drawing (Size: 238 kb)
SMA Jack to HD-EFI Plug 50 Ohm Straight | AD-SMAJHDEFIP-1 - Amphenol RF
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to HD-EFI Plug 50 Ohm Straight. Downloads. AD-SMAJHDEFIP-1 STP 3D Model (Size: 440 kb )
SMA Jack to UHF Plug Adapter 50 Ohm Straight | 242109 - Amphenol RF
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to UHF Plug Adapter 50 Ohm Straight. Downloads. 242109 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle;
Products | All Sensors
The DLV Series Mini Digital Output Pressure Sensor is based on the already popular DLVR series pressure sensors. This series offers excellent performance over middle pressure ranges of 5 to 60 PSI, compared to the DLVR low pressure range products.
342513 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
PCTEL Announces New Innovative 5G FR1 Omnidirectional Antenna for ...
Reliable Connectivity Even in the Harshest Environments. BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Aug. 3, 2023-- PCTEL, Inc. (Nasdaq: PCTI), a leading global provider of wireless technology solutions, today announced its new 5G FR1 Omnidirectional antenna optimized for Industrial IoT applications. The demand for reliable, secure wireless connectivity and extensive coverage is increasing.
PCB Search Results (601A02)
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
SMB Panel Mount Jack 2-Hole Flange 50 Ohm | 142307
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Panel Mount Jack 2-Hole Flange 50 Ohm. Downloads. 142307 STP 3D Model (Size: 72 kb )
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads.
SMPM Male PCB Surface Mount Connector, R/A, FD
Available Inventory: 0. 3211-40118 SMPM Connectors 3211-40118 Add to compare list Datasheet. Part # 3211-40119 SMPM Male Non-Magnetic PCB Surface Mount Connector, FD Available Inventory: 0. 3211-40119 SMPM Connectors 3211-40119 Add to compare list Datasheet. Newsletter. Subscribe Facebook; X; Youtube; LinkedIn; Contact Info ...
SW112-CW-1-G-004I - Straight Section PBR/UBR84
• It can be installed where less space is available • It provides outstanding electrical performance Technical features STRUCTURE Type of Rectangular Waveguide Component Straight Section Waveguide Size IEC (EIA) R84 (WR112) Flange A CPR112G Flange B UBR84 Flange Finish Brass un-plated Package Quantity 1 ELECTRICAL SPECIFICATIONS Minimum ...
Connector Solutions for Advanced Medical Devices - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025
Catalog - amphenol-antennas.com
E ec ca C a ac e c ˙:-9=-6+A :)6/- ˛B 7,-4 6=5*-: 78<176; @@@ 7,-4 !=5*-: ˙:-9=-6+A *)6, ˛B ˛B ˛B ˛B
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
supplier | Amphenol Global Search | Amphenol
Amphenol Tecvox has expertise and experience that is unrivaled in the automotive connectivity industry. Our commitment to quality engineering and innovative problem solving provides our customers with unrivaled service through concept development to consumer delivery, our customers can rely on our team to provide flexible solutions throughout the entire product life cycle.
Outdoor 40dB Wideband GPS/ GLONASS Ant - gemeco.com
A high Gain (40dB) GNSS antenna covering the GPS L1, GLONASS L1 and SBAS (WAAS, EGNOS & MSAS) frequency band (1575 to 1606 MHz). It features a patch element with 40% wider bandwidth than previously available in this format. Unlike its competitors, both GPS-L1 and GLONASS signals are included in the 1dB received power bandwidth.