Search Results for sanitary engineer hiring
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7016-0073 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Whip Antennas ML 3-XR - AMPHENOL PROCOM
Models available with X-mount (oblong) and CX-mount (circular). Choice between two connection principles: X-mount: FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: ML 3-XR: Frequency:
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 3 m Z Key Code
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 3 m Z Key Code (118.11 Inches) Downloads.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Model 080A183 | PCB Piezotronics
Model 080A183:Model 080A173 quick clip adhesive mounting bases (100-piece bag)
P330W Eval Kit - amphenol-sensors.com
P330W Eval Kits are available in both, analog and digital output I2C configurations. Wire Samples are currently offered utilizing 46 AWG (40µm) core wire. Applications • Cardiovascular • Respiratory • Intracranial • Urological/Rectal • Ablation • Nephrology • Endovascular • Guided biopsies • Labor and childbirth • Trauma ...
Pulse-Lok® 380251 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
BNC Straight Plug to BNC Straight Plug LMR-400-UF 50 Ohm 120 inches
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug LMR-400-UF 50 Ohm 120 inches (3048 mm) Downloads. 095-850-279-XXX PDF Customer Drawing (Size: 243 kb)
SS60 50/200kHz, 600W, 0° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
MLV Series Low Voltage Pressure Sensors
is optionally available for moisture/harsh media protection. The output is also ratiometric to the supply voltage and designed to operate at 5.0 volts DC. •1 to 30 inH2O & 5 to 150 PSI Pressure Ranges •5V Operation •High Output •Low Power Consumption •Excellent Position Sensitivity •Low Warm-Up Shift •Enhanced Front to Back Linearity
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Available Models Three different types are available, each in four different sizes, to accommodate all standard requirements: TYPE “S”, which includes S10, S15, S20, S25, offer standard 0.005°C/year stability and temperature range 0° to 60° C. TYPE “AS”, which includes AS110, AS115, AS120, AS125,
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
is also a variety of filters available to maximize performance in specific applications Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC • Appliance Features • Non-contact measurement • Wider surface area measurement • Small-size sensor package • Included ambient temperature -
09710104559 - Amphenol Air LB
Available in conducting versions; Available for various and mixed diameters (from 4 to 32 mm) to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense. Solutions. Weight saving. Applications. Commercial Aerospace. Documentation. Catalogues. Pipe clamps. Brochures. Commercial Aerospace & Defense.
Grainmaster i Intergrated moisture and temperature measurement - KAYE
Kaye ValProbe® Applications • Autoclaves • Ovens • Temperature Chambers • Depyrogenation Tunnels Features • Precision Platinum RTD Sensors • Broad measurement range
C-Series OEM - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics