Search Results for sanitary engineer hiring
Declaration - SV Microwave
ITEM # SVHC CAS PPM 2921-61670 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 3 m Z Key Code
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 3 m Z Key Code (118.11 Inches) Downloads.
NPI-19 Series NovaSensor Low Pressure Sensors
excellent output stability. It is available in either a constant current or constant voltage version. The modular design allows for a variety of pressure port modules, which are hermetically welded to the sensor header module. There are other standard port styles available. Please consult Amphenol NovaSensor for more details. Advanced Sensors
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Available in other material systems • Intended for temperature measurement, control and compensation • Suitable for standard soldering techniques • Excellent solderability without “tombstoning” • Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface
DFARS Product Family - XMA Corp
;0$ kdv ehhq vhuylqj rxu plolwdu\ eudqfkhv vlqfh lwv. hvwdeolvkphqw lq ;0$jv ')$56 'hihqvh )hghudo $ftxlvlwlrq 5hjxodwlrq 6xssohphqw surgxfwv lqfoxgh
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
SMA Straight Jack to Unterminated 0.085 Hand Formable 50 Ohm 4 inches
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Straight Jack to Unterminated 0.085 Hand Formable 50 Ohm 4 inches (102 mm) Downloads. 095-902-463-XXX PDF Customer Drawing (Size: 237 kb)
Login - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 RG ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 RG-178 50 Ohm 250 mm (9.84 Inches) Downloads.
Deep Space 38999 | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars ...
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C), with inserts that have been cycle tested between -319° F (-195 °C) to 392 °F (200 °C).
NPX1 NovaSensor Sensors
Custom ranges are available • On chip temperature sensor • On chip temperature shut down Amphenol Advanced Sensors. General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
VITA 46 3U VPX available in conduction-cooled -40- +85C environments as well as harsh vibration profiles; Technical Information Ethernet Interfaces Technical Specifications Application Examples. Documents Complementary Products Request Quote. Ethernet Interfaces. Backplane:
SIME1602PD - Amphenol Air LB
Available in male and female versions, with or without peripheral sealing; Comparable to U.S. MIL-STD-810 in performance; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions. Sealing. Applications.
EU RoHS Declaration - svmicrowave.com
SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
FiberQuad Evaluation Kit | FiberQuad Ruggedized Quadrax Contacts | High ...
Evaluation and test kit for 4.25Gbps, 10.3125Gbps, and 28.05Gbps FiberQuad
NTC Thermistors Type RL20 - amphenol-sensors.com
• Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol Advanced Sensors. Type RL20 Specifications Options • Other resistances and tolerances at other temperatures available. • Resistances tolerance codes: G = 2% – J = 5% – K = 10%
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
is also a variety of filters available to maximize performance in specific applications Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC • Appliance Features • Non-contact measurement • Wider surface area measurement • Small-size sensor package • Included ambient temperature -
HBF058-13U1SS2-15FS - HYBRIFLEX - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue