Search Results for sanitary engineer hiring
TRIM-SET-L78-C02 - Combination preparation tool (Universal Trimming ...
Other available inserts to convert the tool for use with other connector series or cable sizes: • TRIM-IL14-D01 for connectors D01 on cable LCF14-50 • TRIM-IS14-D01 for connectors D01 on cable SCF14-50 • PRODUCT DATASHEET TRIM-SET-L78-C02 Combination preparation tool (Universal Trimming Tool), CELLFLEX Cable 7/8" for connector families OMNI
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Small Cell and Indoor Cables for 5G - アンフェノールジャパン ...
800-867-2629 5G is a network of networks, with a high level of . interconnectivity impacting all kinds of telecom . infrastructure. This revolutionary technology requires
Module 1750 With inserted diodes 1 N 5617 - amphenol-airlb.fr
Module 1750 With inserted diodes 1 N 5617
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Battery Master Switch BMS01 - el-cab.com.pl
Battery Master Switch BMS01 1742 www.e-t-a.de 1 2 Description Technical data BMS01 The BMS01 is a battery master switch designed for dangerous goods road vehicles complying with international ADR regulations.
Polarizer Pin Standard - amphenol-airlb.fr
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm I Key Code
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 Straight Crimp Jack RG-178 RG-196 50 Ohm I Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb)
Grainmaster i Intergrated moisture and temperature measurement - KAYE
Kaye ValProbe® Applications • Autoclaves • Ovens • Temperature Chambers • Depyrogenation Tunnels Features • Precision Platinum RTD Sensors • Broad measurement range
SIMMG0118NSN - amphenol-airlb.fr
Grounding modules are part of the SIM / EN4165 module range that can be used with the whole range of SIM / EN4165 connectors. This module range comes in different versions, male (
SIM2S87 - Amphenol Air LB
Available in standard Mono, 2 & 4 bay, or custom configurations; EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; Particularly suitable for the use of SIM modules with angled PCB contacts; to be quoted.
Plug Clicker nut 4 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Airmar Technology | B117 50/200kHz, 600W, Garmin 8-Pin, DT
Airmar Technology B117 50/200kHz, 600W, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
0 to 250 psig (0 to 17 bar) available in gauge or absolute • Voltage driven ranges: 15, 30, 50, 100, 200 and 300 psi (1, 2, 3, 7, 14 and 20 bar) gauge and absolute • Standard configurations include: _ 1/2 in-20 UNF threaded male port with 1.0 in (25 mm) flange _ 0.74 in (18.8 mm) diameter x 0.28 in (7 mm) long cylinder with o-ring seals
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed. Samples from
SIM3E0816SNP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #16 Tin-plated with Lead Polarization N Serie3
Receptacle Short 2 Modules Composite Standard Without plating ...
Receptacle Short 2 Modules Composite Standard Without plating Polarization F Not mounted
Thermal Automotive Circuit Breaker 1160- - el-cab.com.pl
Sockets available to special order. The time/current characteristic curve depends on the ambient temperature prevailing. In order to eliminate nuisance tripping, please multiply the circuit breaker current ratings by the derating factor shown below. See also section 9 – Technical information. Ambient temperature °F -4 +14 +32 +73.4 +104 +122 ...