Search Results for sars-cov-2 overall result
Model 65M1-10-R | PCB Piezotronics
Model 65M1-10-R:Accelerometer, IEPE, 10 mV/g triax, ±500 g, -65°F to +257°F, isolation jacket, adhesive mount, side connector, 5 grams, no c
10132328-10011LF | USB 3.1 | Amphenol
Amphenol is one of the leading manufacturers of usb 3.1 gen 2 connector. Contact us today for more details of usb , part number 10132328-10011LF.
Model 356B21/NC | PCB Piezotronics
Model 356B21/NC:Platinum Stock Products; Triaxial ICP® accel., 10 mV/g, 500 g, 2 to 7 kHz, mini 4-pin conn., no mating cable supplied
10044473-102121LF | Densishield TM | Amphenol
Amphenol is one of the leading manufacturers of DensiShield ® highspeed Cable Connector. Contact us today for more details of DensiShield ® , part number 10044473-102121LF.
Model Number SENSOR MOUNTING PAD Revision NR ECN #: 080A92 - PCB
Model Number 080A92 SENSOR MOUNTING PAD Revision NR ECN #: Physical ENGLISH SI Size - Diameter 1.375 in 34.79 mm Size (Height) 0.375 in 9.525 mm
ContinuousVibrationMonitoring andProtectionofCritical Equipment - PCB
2 IMISensors Toll-Fre einUSA800-959-4464 716-684-0 003 www.imi-sensors.com 4-20 mA Output Integrated Vibration Sensors & Transmitters Two-wire, Loop-powered, 4-20 mA Vibration Sensors 2-pinMIL Integral IntegralA rmored CustomerSuppliedConduit Connector Cable Cable Top Side Top Side Top Side 1” NPTBody Conduletwith1”NPT(1)
Model Number FOUR CONDUCTOR SHIELDED CABLE Revision: C - pcb.com
Weight 0.065 oz/ft 6 gm/m [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model 081A107 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model EX640B01 | PCB Piezotronics
Model EX640B01:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn. Model EX640B01:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ...
RMA Login | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
71600-040LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71600-040LF
ICP® PRESSURE SENSOR - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar Sealing Epoxy Epoxy Electrical Connector BNC Jack BNC Jack Weight 1.55 lb 0.703 kg [5]
EU RoHS II CoC - amphenol-aerospace.com
3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu
Model 501 | PCB Piezotronics
[2] Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor Diameter (20 AWG) 0.040 in: 1.016 mm [2] Shield Type Over Bundle ...
Certificate of Compliance - PCB
C22.2 No. 142-M1987 (R2009) Process Control Equipment C22.2 No. 213-M1987 (R2013) Non-Incendive Electrical Equipment for Use in Class I, Division 2 Hazardous Locations CAN/CSA-C22.2 No. 60079-0:11 Explosive Atmospheres - Part 0: Equipment - General requirements
3-Component Quartz Force Rings 260 Series - PCB
1/2 Inch Preamplifier. Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency.
85865-102LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of metral board connectors. Contact us today for more details of metral , part number 85865-102LF.
Model 070A79 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Sound Level Meters | PCB Piezotronics
It is fully compliant with IEC and ANSI standards for Class 1 or Class 2 sound level meters. In addition, data files are fully compatible with the ISO 9612:2009 measurement strategies for task or job-based measurements. Learn more at LarsonDavis.com . SoundExpert® 821ENV Sound Level Meter.
NEW PRODUCT RELEASES BY PCB PIEZOTRONICS
2 – 10k Hz nn Max Crest Factor: 50 nn Measures true peak acceleration, RMS acceleration, RMS velocity, crest factor and temperature output IECEx IECEx IECEx IECEx 4-20 MA VELOCITY . TRANSMITTERS WITH M12 CONNECTOR MODELS 655A9X & 656A9X . nn Measurement Range: 0.5, 1, 2 in/sec pk (655A9X)