Search Results for sce2-b-76a06-07sn
seal 06 | Amphenol Global Search | Amphenol
ATP06-6S-SR02BK 6 Position, Plug, Socket, SR02 Strain Relief (Reduced Diameter Seal), End Cap, Black Body. Requires Wedgelock AWP-6S-6 Position, Plug, Call Us 1-800-394-7732
b-07-p-a | Amphenol Global Search | Amphenol
Simply choose 06-09 or 07-19 planform arrangement from page 7 e.g. SCE2-B-76A06-09SN-001 06-09 07-19. A l u m i n i u m T e r r a p i n TERRAPIN SERIES 9 Key Features •Weight reduction •Up to50%ligher •Aluminium Shell •RoHSB lackZ inN e P t g •Temperature range –55°C to +125°C
AHDP06-24-07SN-WTA Size 24 Plug with 7 positions, Socket, st
AHDP06-24-07SN-WTA Size 24 Plug with 7 positions, Socket, standard arrangement, normal seal, wide thread adapter. Comparable to PN# Exclusive to Amphe Call Us 1-800-394-7732
RJSwitch RES-SCE-8MG UM Hardware rev2-3 - Amphenol Socapex
P/N for the latch inline receptacle with grounding ring: SCE2-B-L1K07-14PN-985. Note : pay attention to use the cable’s shield for the ground continuity during the wiring process. Ethernet plug wiring SCE2 -B-L1K07 -14PN -985 rear view of the plug This plug has size 7. It is coming with 14 contacts 23 AWG with solder termination.
162gb-16 | Amphenol Global Search | Amphenol
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
Amphenol
AHDP06-24-07SN-WTACL22 01 PRELIMINARY DRAWING 06JUL19 PETER OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 01 AHDP06-24-07SN-WTACL22 PLUG,24-07 POS, SOCKET CONTACT,STANDARD DIA SEAL, C L22 ,AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
RJSwitch UserManual RES-SMARTUSB rev1 - Amphenol
Here are the heatshrinks suggested for using with SCE2-B-L1K07-14PN (985): Right angled or Straight boot Amphenol P/N Raychem P/N Hellerman P/N Straight 123GB-0798-07-S 202K132-25/225 154-44-GW24 Right angled 123GB-0798-07-R 202D132-25/225 1107-4-GW24 . RES-SMARTUSB UM rev. 1 Page 10 of 10 ...
sce2 | Amphenol Global Search | Amphenol
SCE2-B-76A08-19SN-001. CONN PLUG FMALE 19POS GOLD SLDR. Amphenol Limited ₹9,618.21000. Details. Co-Browse. By using the Co-Browse feature, you are agreeing to allow a support representative from DigiKey to view your browser remotely. When the Co-Browse window opens, give the session ID that is located in the toolbar to the representative.
B A4 - Amphenol Sine
ahdp06-24-07sn-wta a1 release new drawing 13nov15 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ... b a4 none 1 1 contact size min. insul o.d. typical wire range max. insul o.d. current rating 8 7-10 awg (10.0-5.0mm²) 80 amps 4.83 mm (.190 in) 6.10 mm ...
B A2 - Amphenol Sine
AHDM06-24-07SN PLUG, 24 SZ 07 SOC, N, WIDE THD 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: ... B A2 NONE 1 1 TOMMY RETAINING RING-GREEN PLUG, 24 SZ 07 SOC, N, WIDE THD 110°REF 110°REF M38X1.5 6g THREAD 37.8 Ø36.3 SIZE 8 CONTACTS (1 PLACES) 6 SIZE 12 CONTACTS
CABLES, ADAPTERS & ACCESSORIES
SCE2-B-01K07-14PN to USB 2.0 Type A Plug MAC000106-XXX AJ-107 to USB 2.0 Type A Plug MAC000107-XXX 2M801-007-16MT6-7PA to USB 2.0 Type A Plug MAC000108 -XXX DSUB 25 Pin to 2M Connector Plug MAC104900 M55116/8 Receptacle to TAC MAJ-56 Plug MAA001001 TAC MAP-56 Receptacle to M55116/10 Plug MAA001002
EMI Filtered Terrapin - Amphenol Ltd
Three standard filter options; providing 1nF, 5nF and 10nF Pi circuits across all contacts; Temperature Range -55°C to +125°C; IP68 sealing; 1000 hours salt spray
sce2 | Amphenol Global Search | Amphenol
Search Results for at06-12sa-ec01 AT04-3P-KIT01 3-Way Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine AT04-3P-EC01 3-Way Receptacle, Male Connector with End Cap, Grey.Comparable to PNs# DT04-3P-E003, 934442202 REQUEST A QUOTE AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. ...
Rugged Ethernet Connector - amphenol.co.uk
• SCE2-B-76A07-14SN-002 (Jam Nut, Solder Buckets) And to mate with either of the above, one or other of: • SCE2-B-01K07-14PN (Push-pull, breakaway style) • SCE2-B-L1K07-14PN (Latch, coupling ring style) A range of caps, accessories and overmoulded cable assemblies are available to suit, details can be found in the Terrapin Catalogue.
Lightweight Terrapin - Amphenol Ltd
Lightweight Terrapin is part of the SCE2 miniature push-pull and latched connector series, with significant weight savings offered by the aluminium variation. Features. Optimised for handheld or weight-critical applications; Up to 50% lighter than the standard Terrapin connector;
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
C:UsersjheadDesktopCL22C-AHDM06-24-07SN-CL22 REV A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A2 - Amphenol Sine
b a2 none 1 1 tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating 4 4 awg (25.0-21.0mm²) 100 amps 7.90 mm (.311 in) 10.67 mm (.420 in) ref:hdp26-24-07sn-cl22 size 4 contacts (3 places) 6 size 16 contacts (4 places) 6 Ø37.7 38.8 Ø48.4 110°ref 110°ref main polarizing keyway Ø50.4 smooth ring adapter - green ...
62GB-12E10-06SN | Amphenol Global Search | Amphenol
MIL-DTL-26482 derived miniature bayonet 62GB series. 602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts. 62IN connectors are intermateable and interchangeable with all MIl-C-26482 connectors, whether solder or crimp type.
B A1 - amphenol-sine.com
ahdp06-24-07sn-bracl22 a1 release new drawing 01/mar/22 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet ...