Search Results for sce2-b-76a06-07sn
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
AHDP06-24-07PN-WTA Size 24 Plug with 7 positions, Pin, rever
AHDP06-24-07PN-WTA Size 24 Plug with 7 positions, Pin, reverse arrangement, normal seal, wide thread adapter. Comparable to PN# Exclusive to Amphenol Sine Systems
CHARGE OUTPUT PRESSURE SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20241004074442-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
Model 356A26 Platinum Stock Products; Triaxial, general purpose ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii
backshell | Amphenol Global Search | Amphenol
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with B - Amphenol Sine FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling-Plug, 12 Position, Male, Shell Size Call Us 1-800-394-7732 My Account
2X - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
SCA-2 CONNECTOR SYSTEM - Amphenol CS
Per EIA 364-41, Method III, Test Condition B • Temperature Life: 105°C for 1000 hours. Per EIA 364-17, Test Condition 4 • Thermal Shock: 5 cycles between -55°C and + 105°C. Per EIA 364-32 • Mixed Flowing Gas: Samples are exposed mated for 20 days. Per EIA 364-65, Class II MECHANICAL PERFORMANCE • Durability: 500 mating cycles
Not To Scale - buy.customcable.com
Not To Scale
Wire-to-Board Connectors | FCI Basics | Cable to Board - Amphenol CS
FCI Basics is the leader in Wire-to-Board connectors. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the growing demands our customers face.
CHARGE OUTPUT ACCELEROMETER Revision: B - PCB
Model Number 357A07 CHARGE OUTPUT ACCELEROMETER Revision: B ECN #: 46956 Performance ENGLISH SI Sensitivity(± 20 %) 1.7 pC/g 0.17 pC/(m/s²) Measurement Range ± 2000 g pk ± 19,620 m/s² pk
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Not To Scale - buy.customcable.com
Not To Scale
VIBRATION SWITCH - PCB
686C01 VIBRATION SWITCH Revision: B ECN #: 50106 Performance ENGLISH SI Alarm Threshold(± 10 %) 0.25 to 5 in/sec pk 4.5 to 90 mm/s rms [1] Frequency Range(± 3 dB) 120 to 60 kcpm 2 to 1,000 Hz Hysteresis(% < Alarm Threshold) 3; 6; or 10 % 3; 6; or 10 % [1] Residual Vibration Level(Reference) Dependent or Independent Dependent or Independent [1]
C 091 A/B/D Series - Amphenol Sine
B N A O E F M K J H G 14 L C E K J G 12. 10 1) See remark page 9 2) Contact arrangement acc. to DIN EN 61076-2-106 "0X-b" C 091 A Male cable connector No. of Part Number solder termination Part Number Drawing Figure cont. silver plating gold plating1) crimp termination
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Model 4115A-03A PCB L&T Torque Sensor, Rotary Transformer, 200 in-lb ...
b b c c d d dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (248) 888-8260 e-mail: ltinfo@pcb.com dimensions in inches.5 degrees fillets and radii .015 max fillets and radii 0.38 max outline ...
Not To Scale - buy.customcable.com
Not To Scale
Dual Output Vibration Sensors - PCB
3425 Walden Avenue, Depew, NY 14043-2495 USA. Toll-Free in the USA. 800-959-4464. 24-hour SensorLine. SM. 716-684-0003 . Fax. 716-684-3823 . n Email. imi@pcb.com
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
Wall Mounting Receptacles Dia F G Dia LB C D E Y Dia X threads in inches Shell size 1.58 20.75 15.09 3.05 11.30 11.02 24.84 12.02 7/16-28 UNEF
PDS: Rev :F STATUS:Released Printed: Jan 03, 2023 - Amphenol CS
7 PDS: Rev :F STATUS:Released Printed: Jan 03, 2023. Title: Amphenol FCI 10132797.pdf