Search Results for sce2
Lightweight Terrapin | Page 7 | Amphenol LTD
Typical weight savings are as much as 50% compared to standard Terrapin connectors made from Brass. All popular performance features and high specifications of the original Terrapin product range have been retained, eg IP68 sealing in both mated and unmated conditions, and of course the unique mating mechanism which allows the same plug to mate with either break-away or locking receptacles.
Micro-USB Terrapin | Amphenol LTD
By incorporating Micro-USB technology into the renowned Terrapin SCE2 connector Amphenol LTD can offer advantages of increased durability and reliability for USB2.0 data transmission in harsh environment applications.
3D files | Page 59 | Amphenol LTD
sce2-x-07a06-xxpx-002. Last update : Mon, 02/17/2020 - 12:26. Download. Fill Your Information
Terrapin SCE2 | Amphenol LTD
Terrapin SCE2 › Terrapin SCE2; Terrapin SCE2. A miniature series of circular push-pull and latched connectors. Key features. Miniature footprint; Quick release breakaway or latched; From 7 to 37 contacts; Sealed to IP68, up to 20m immersion; 2000+ matings; Multiple keying options; Applications.
Terrapin SCE2 | Page 6 | Amphenol LTD
Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.
Lightweight Terrapin | Amphenol LTD
Terrapin SCE2 › Lightweight Terrapin; Lightweight Terrapin. Terrapin connector series offered in a lightweight Aluminium option. Key features. Weight reduction optimised for hand-held equipment or weight critical applications; Up to 50% lighter than the standard Terrapin connector;
Lightweight Terrapin | Amphenol LTD
Typical weight savings are as much as 50% compared to standard Terrapin connectors made from Brass. All popular performance features and high specifications of the original Terrapin product range have been retained, eg IP68 sealing in both mated and unmated conditions, and of course the unique mating mechanism which allows the same plug to mate with either break-away or locking receptacles.
Terrapin SCE2 | Amphenol LTD
Terrapin SCE2 › Terrapin SCE2; Terrapin SCE2. A miniature series of circular push-pull and latched connectors. Key features. Miniature footprint; Quick release breakaway or latched; From 7 to 37 contacts; Sealed to IP68, up to 20m immersion; 2000+ matings; Multiple keying options; Applications.
Amphenol-Air LB | Defence
The SCE2 Terrapin connectors are suitable for intelligent networking of communications components in battle jackets. They serve as the connectors between the headset and radio unit or mini computer. Amphenol-Air LB also delivers a complete active webbing connection system for MAN LAN. Terrapin series products
Lightweight Terrapin | Amphenol LTD
Terrapin SCE2 › Lightweight Terrapin; Lightweight Terrapin. Terrapin connector series offered in a lightweight Aluminium option. Key features. Weight reduction optimised for hand-held equipment or weight critical applications; Up to 50% lighter than the standard Terrapin connector;
EMI Filtered Terrapin | Amphenol LTD
An EMI Planar Filtered Terrapin connector; Pi as standard; C or LC filter circuits on request; Standard Terrapin SCE2 panel cut-out size; High environmental sealing and waterproof to IP68
Connectors | Amphenol LTD
62GB, 162GB & 602GB. Designed to mate with MIL-DTL-26482 connectors. Discover.
SCE2FC - アンフェノールジャパン株式会社
˘ ˇˆ sce2fc ˆ ˆ ˆ ˙˝˙ ˙˛ ˙ ˘ ˚ sce2fc ˆ ˙˝ ˛ ˆ˜ ˙ ˙ ˆ ! ˘ ˆ ˆ " ˆ ˘ ˜ ˙ ˆ ˘ # ˆ ˜
Lightweight Terrapin | Page 2 | Amphenol LTD
Terrapin SCE2 › Lightweight Terrapin; Lightweight Terrapin. Terrapin connector series offered in a lightweight Aluminium option. Key features. Weight reduction optimised for hand-held equipment or weight critical applications; Up to 50% lighter than the standard Terrapin connector;
Rugged Ethernet Connector - Amphenol
• SCE2-B-76A07-14SN-002 (Jam Nut, Solder Buckets) And to mate with either of the above, one or other of: • SCE2-B-01K07-14PN (Push-pull, breakaway style) • SCE2-B-L1K07-14PN (Latch, coupling ring style) A range of caps, accessories and overmoulded cable assemblies are available to suit, details can be found in the Terrapin Catalogue.
Gigabit Ethernet Terrapin | Amphenol LTD
The Terrapin SCE2 connector series is widely used for Ethernet, Fast Ethernet and Gigabit Ethernet transmission in harsh environments where IP68 sealing, corrosion resistance and high vibration endurance are required. Rigorously tested at system level to MIL-STD-810F.
SCE2 シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
SCE2 シリーズ. SCE2 シリーズは、戦場などの厳しい環境で使用するデジタル携帯通信のインターフェースとして開発されました。. そのため、プッシュだけで素早く確実にロック、粗雑な扱いでも端子が破損しないスクーププルーフ構造、IP68の防水性能を発揮 ...
Connectors | Amphenol LTD
62GB, 162GB & 602GB. Designed to mate with MIL-DTL-26482 connectors. Discover.
Lightweight Terrapin | Page 11 | Amphenol LTD
Typical weight savings are as much as 50% compared to standard Terrapin connectors made from Brass. All popular performance features and high specifications of the original Terrapin product range have been retained, eg IP68 sealing in both mated and unmated conditions, and of course the unique mating mechanism which allows the same plug to mate with either break-away or locking receptacles.
Caps | Amphenol LTD
We are here to help. If you have questions or need assistance on product technical support, delivery or RoHS status, we are here to support you! Technical support Logistic & quality support Compliance. Caps for Mil-DTL-38999, Mil-C-26482, Rhino 38999, Terrapin SCE2, 62GB and more.