Search Results for scff 1-trx 10g
M81714/60-16 Series II Size 16 Socket Junction Modules
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/60-16 Series II Size 16 Amphenol Pcd Socket Junction Modules Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel Internal Pin and Socket Contacts:
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Male Bulkhead to SMPM Size 12 Pin 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MBSMP-085-P12DSMPM-060 DRAWN 2022-10-18 14:51:46
Product Data Sheet - temposonics.com
Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float Product Overview and Specifications Parameters Specifications OUTPUT Measured output variables: Position Resolution: Analog: Infinite (restricted by output ripple) Digital Pulse: 0.1, 0.01 and ...
ETP 1350 Ant - amphenol-antennas.com
Shipping Each shipping box will contain one (1) unit of ETP 1350. Shipping Dimensions (Length x Width x Depth) mm (in) 1600 x 487 x 310 (62.9 x 19.1 x 12.2) Shipping Volume m3 (ft3) 0.242 (8.5) ACCESSORIES All accessories are ordered separately unless otherwise indicated
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001412PNH-K-01
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
Amphenol Corporation - Amphenol Reports Third Quarter 2023 Results and ...
Third Quarter 2023 Highlights: Sales of $3.199 billion, down 3% in U.S. dollars and 5% organically compared to the third quarter of 2022 GAAP Diluted EPS of $0.83, up 4% compared to prior year Adjusted Diluted EPS of $0.78, down 3% compared to prior year GAAP and Adjusted Operating Margin of 20.6% and 20.8%, respectively Operating and Free Cash Flow of $618 million and $544 million ...
EC4-200-Cl2 Chlorine Electrochemical Sensor - SGX Sensortech
1 1.5 2-30 -20 -10 0 10 20 30 40 50 60 Temperature/ Degrees Celsius Zero / ppm Cl2-95% conf. Average +95% conf EC4-200-Cl2 Graph of Net Sensitivity vs Temperature 0 10 20 30 40 50 60 70 80 90 100 110 120-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Amphenol
Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8. Take the reading: Hold the Speedy horizontally and at eye level and take the moisture content reading directly from the pressure gauge. 9. Release the pressure:
301208 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Pulse-Lok® 380430 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
83723-2 MIL-DTL-83723, Series III - Amphenol-Air LB
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
Cable Glands and Cord Grips - Amphenol Industrial Operations
Amphenol 13838 USA EX-20-B-1-0-R-20-M20 XX Sira 05ATEX1120X II 2GD EExdIIC / EExe II (XX = Year Code) B A D C. 5 • NPT entry thread reference details on page 53. • Gland Size does not necessarily equate to the entry thread size. • Integral entry thread seal option is not available for glands with tapered entry threads. IP washers can be ...
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/catalogpages?path=/Catalog/Marine/NMEA-SMART-Sensors/DST810-SS-LSP","category":{"uri":null,"id":"685ff70c-b9ad-ed11-ab23 ...
Protimeter Mini Moisture Meters - amphenol-sensors.com
Digital, resolution 1/10 of 1% Species Correction Nine species groups built in Part Number BLD5604 Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME 6% to 90%
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
00158120202 - Amphenol Air LB
Socket Model ASNE0249 14 contacts #20 Without contact, With integrated pillars
R-Series RH (ATEX) - temposonics.com
Request Information; en en de fr