Search Results for scsi-3
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-52RFX - Amphenol RF
0.150 Inches (3.81 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Crimp Plug Belden 88281 75 Ohm 112625. BNC Right Angle PCB Dual Port Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-6057.
RADSOK - Amphenol Sine
Available in 3.6mm, 6mm, 8mm • tools needed to crimp Radsok contacts • Electro Hydraulic Crimping Unit • Crimping dies. Active Pinlock. Heavy Duty Snap on Connector. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ.
Product Search - Amphenol
Amphenol MP-5XRJ45UNNE-025 Category 5E 3 / 4 / 176900Base-T Crossover Cable, RJ45 / RJ45 25ft Code: MP-5XRJ45UNNE-025 Buy 25ft Amphenol MP-5XRJ45UNNE-025 Cables Direct from the Factory at Cables on Demand.
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Choosing Ethernet Wiring. PROFINET: This industrial Ethernet cable uses foil and braid shielding to protect signals from the noise expected on plant floors.; CAT6: These cables are backwards compatible with all previous CAT cables, have larger gauge wires, can be run in longer lengths, support up to 10 Gbps and 250 MHz bandwidth, and are longer-lasting. ...
8300-008 | Amphenol Global Search | Amphenol
8300-008 | Amphenol Global Search | Amphenol Genuine 8m (26.2 feet) Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added ...
Amphenol MP-52RJ11UNNE-002 CAT5e 2-Pair RJ11 Data Cable [AT&T U-Verse ...
Buy 2ft Amphenol MP-52RJ11UNNE-002 Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
Indoor ceiling mount antenna, TETRA/UHF 380 - 470 MHz
Dimensions 231 x 81 mm / 9.09 x 3.19 in. Weight Approx. 0.42 kg / 0.93 lb. Mounting 3 holes in base provided for ceiling mounting Environmental Operating temperature range -40 °C to +70 °C Ingress Protection IP54 ORDERING Model Product No. Frequency Indoor ceiling mount antenna 802.00.05.00 380 - 470 MHz
608 Series | Amphenol LTD
Operating temperature -55°C to + 125°C; Nickel Aluminium Bronze shells; Threaded anti-vibration coupling mechanism; Crimp or solder contacts; Shell sizes 8 to 24 and up to 61 contacts
Product Search - Amphenol
Amphenol MP-52RJ45UNNE-003 CAT5e 2-Pair RJ45 Data Cable - CAT5e 3 / 4 / 176900 Patch Cable with 8P8C RJ45 Connectors (Straight-Thru) with Pins 1, 2, 3 & 6 Populated 3ft; Code: MP-52RJ45UNNE-003; Buy 3ft Amphenol MP-52RJ45UNNE-003 Cables Direct from the Factory at Cables on Demand.
RELEASE NEW DWG FORMAT May.10,2014 Drack - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
Temposonics
Temposonics
Model 078G10 | PCB Piezotronics
4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 10-ft, 1/4-28 4-socket plug to (3) BNC plugs (labeled X, Y, Z) For an IP68 Rated cable, see 078W10. Cable assembly consists of the following components: Model 078 cabling Model AY connector Model JW connector.
P58 TRIDUCER® Multisensor/CW Transom Mount - AIRMAR
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.
Protimeter SurveyMaster | Best-selling dual-function moisture meter
Non-invasive (RF) up to 3/4 in (19 mm) deep 60 to 1000 (relative) Downloads Surveymaster Datasheet (English) Surveymaster Manual (English) Calibration Table for Wood (English) Surveymaster Datasheet (French) Surveymaster Manual (French) ...
Amphenol CO-058SMAJACK-005 SMA Male to SMA Female (RG58) 50 Ohm Coaxial ...
Buy 5ft Amphenol CO-058SMAJACK-005 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male (Plug) and SMA Female (Jack) connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
Amphenol
3 Amphenol Miniature Cylindrical connector selection guide CHARACTERISTICS Solder Crimp PT MS/PT SP MS/ PT-SE PT-SE Intermateable† O O O O O Contacts Solder • • •
B744V/VL Newer Version - Airmar Technology Corporation
This page describes the newer versions of the B744V and B744VL transducers, sometimes called the B744VC and B744VLC. These versions replaced the previous models in 2009.
2023 - Amphenol
1, 2 and 3 GHG emissions data externally verified for the purposes of our CDP submission in 2024. For questions about the information presented in this report, please contact [email protected].
Temposonics® G-Series Position Sensors
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
TNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
Model 113B22 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.
Amphenol FO-MPO2MPO12C-10M MTP/MPO 12-Fiber OM3 (Straight) 10Gb ...
100% optically tested MTP/MPO 12-Fiber OM3 10Gb Multimode 50/125 Fiber Optic Patch Cables by Amphenol meet and exceed industry standard specifications for insertion loss, return loss, and endface geometry. Features 12 high-density lines of OFNP plenum-rated laser-optimized 50-micron fiber optic cabling in a round outer jacket. Amphenol Cables on Demand prides itself on product quality and ...
Product Search - Amphenol
Amphenol AV-THLIN2BNCM-002.5 Thin-line Coaxial Cable - BNC Male / BNC Male (SDI Compatible) 2.5ft; Code: AV-THLIN2BNCM-002.5 Buy 2.5ft Amphenol AV-THLIN2BNCM-002.5 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility.
Software Downloads | Support | PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
High sensitivity, compact accelerometers - Wilcoxon Sensing Technologies
3 - 5,000 Hz 1 - 10,000 Hz Resonance frequency, mounted, nominal 24 kHz Transverse sensitivity, max 7% of axial Temperature response: –50°C +120°C –10% –5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal:
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Amphenol CO-174SMAX200-004 SMA Male to SMA Male (RG174) 50 Ohm Coaxial ...
Buy 4ft Amphenol CO-174SMAX200-004 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Compact, ultra low-frequency accelerometer - Wilcoxon Sensing Technologies
± 3 dB 0.6 - 650 Hz 0.5 - 850 Hz 0.2 - 1,300 Hz Resonance frequency, mounted, nominal 2.4 kHz Transverse sensitivity, max 1% of axial Temperature response: 0°C +80°C –14% +14% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz
Amphenol MP-5FRJ11STWS-005 Flat Silver Satin Modular Straight-Thru ...
Buy 5ft Amphenol MP-5FRJ11STWS-005 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ11 plugs, are designed for quick and easy installation and compatibility with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
Model 356A15 | PCB Piezotronics
Model 356A15:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn.
Model 393B31 | PCB Piezotronics
Model 393B31:Seismic, high sensitivity, ceramic flexural ICP® accel., 10 V/g, 0.1 to 200 Hz, 2-pin top conn.
AT200 Airducer® Ultrasonic Transducer - AIRMAR
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT200 operates at 200 kHz and its sensing range is 10 cm to 3 m. REQUEST A QUOTE
Amphenol SF-XGSFT12024-000 SFP to RJ-45 (1.25G) 10/100/1000BASE-T ...
Amphenol SF-XGSFT12024-000 SFP to RJ-45 (1.25G) 10 / 100 / 1000BASE-T Copper Transceiver Module 30m / 100ft Range via CAT5e / CAT6 / CAT6a Ethernet Cable by Amphenol XGIGA (XGSF-T12-02-4)
Driving power-full solutions - Casco Automotive Group
Casco. Driving power-full solutions. Over 100 years of know-how in sensor and module development. Think global. act local, 7 plants worldwide, 4 development centers, over 1,400 dedicated employees. 7 plants worldwide, 4 development centers, over 1,400 dedicated employees. Innovation is our tradition. We provide top quality electromechanical devices since 1920.
Power Connectors | Products | Amphenol
This IP67 rated connector has 4pcs of 18mm Radsok for power and 6pcs of 3.6mm spring wire sockets for signal. ASGP offers a wide range of current up to 500A and its rated voltage is 500V. Amphenol PCD Shenzhen ASGTC ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking ...
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
cable connector HA T 3XXX 001+010+018
3 (03-a) Ag T 3260 001 U Au T 3260 018 U 2 (Pin 1+3) Ag T 3200 001 U Au T 3200 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with ...
10-765127 | Amphenol Global Search | Amphenol
10-765127 | Amphenol Global Search | Amphenol Amphenol Global Search. on page 166 Possible selection: a) C146 A03 001 E8 – VN01 036 0002 1C b) C146 A05 001 E8 – VN01 025 0033 1C c) C146 A10 001 E8 – VN01 016 0027 1C • Check: Choose matching frame, see frames on page 166 Solution: C146 P10 001 G8 • Check: Choose matching housing, see ...
Amphenol SF-10GSFPPLCL-000 SFP+ Optical Module - 10GBASE-SR (up to 300m ...
Genuine Amphenol 10GBASE-SR SFP+ Optical Transceiver Modules provide a high-density, high-performance interface for 10-Gigabit Ethernet and Fibre Channel applications. Our multi-rate enabled SFP+ optical modules support speeds of up to 11.3Gbps, while maintaining backwards compatibility with 1x, 2x, & 4x rated devices. Each SFP+ transceiver utilizes a high-reliability low-power 850nm VCSEL ...
Model BDS1200H/VF Horizontal & TrueFlex Broadband Digital Splitter Series
Page 2 amphenolbroadband.com | Phone: 800-677-2288 Broadband Digital Splitters Model BDS1200H/VF Series DS-60-1922 Rev. 1.0 Specifications: Customers are reminded they are SOLELY responsible for confirming that all products are properly installed and used in accordance
Presentation for SATA
SATA 3.0Gb/s SATA 6.OGb/s Serialized Advanced Technology Attachment SATA 1 or 1 X or SATA Gen 1 SATA 11 or 2X or SATA Gen 2 SATA 111 or SATA Gen 3 Serial ATA working group SATA 1.0 & SATA 11 Phase 1 SATA 11 Phase 11 TBD SERIAL
SeeHawk™ Central
This site reports data for the United States, compiled from testing information entered into SeeHawk Central. Data will continue to be updated as more users upload test results, but as of July 2023 it represents a small fraction of tests conducted using PCTEL’s testing solution or other methods.
Pressure Sensors
Pressure measurement technology translates force from an induced pressure into an electrical signal. SSI’s family of pressure sensors use peizoresistive technology for its sensor signal processing to measure pressure.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.