Search Results for scsi-3
TVµCom 10 Gb+ - Connettori Ethernet, USB e di affissione | Amphenol Socapex
indietro Switch Ethernet e convertitore di rete. Convertitori di immagini in fibra ottica; Switch Ethernet; Cordoni e maglioni; Série PS: Apparecchi di potenza elettrica
12G SDI BROADCAST SOLUTIONS - amphenolrf.com
frequency of 3 GHz, this could require2 or 4 channels. Amphenol RF’s line of 12G BNC, HD-BNC and MCX products are optimized for 4K UltraHD broadcast video, providingfully intact signal transmissionon a single channel. These connectors are designed for 12G-SDI video applications, and come in a
4-stack dipole array, 145 - 175 MHz, split boom S.M4-160-SB
3 dB Beamwidth, E-Plane 16 ° 3 dB Beamwidth, H-Plane 180° (offset configuration), 360° (omni configuration) Impedance 50 Ω Gain Omni 5.7 dBd Offset 8.7 dBd VSWR < 1.5:1 Front-To-Back Ratio > 7 dB offset Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Elements 12.7 x 1.6 mm dia. / 0.5 x 0.06 in.
Technical features - rfstechnologies.com
Length mm (in) 84.3 (3.32) PRODUCT DATASHEET TPS10E-694/3800 Unequal Divider/Tapper TPS10E-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2.
Technical features - rfstechnologies.com
Length mm (in) 84.3 (3.32) PRODUCT DATASHEET TPS30DE-694/3800 Unequal Divider/Tapper TPS30DE-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering
127/HE807 - Conectores para tarjetas de circuito impreso de la serie ...
El 127/HE8 es una tecnología fiable y de eficacia probada. La serie es totalmente compatible con todos los conectores estándar HE807 del mercado; El conector 127/HE807 para PCB de Amphenol Socapex es un conector híbrido que presenta configuraciones de señal, coaxial y alimentación. Con su fiabilidad y robustez demostradas, este conector es competitivo en costes y adecuado para una gran ...
BNDES quer aumentar os investimentos no segmento de rede óptica
Produtos. Fibra Óptica; Redes Ethernet; Energia Solar; Cabos automotivos; Cabos para CATV; Cabos coaxiais e multicoaxiais; Cabos eletrônicos; Cabos de energia
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products?categoryid=0ec579c8-390c-43af-9960-acc3015721ac\u0026brandids=be782487-a67c-4647-9534-ac2a00eef149 ...
DBOH-3Z6SL-JH - HYBRIFLEX® Distribution Box, 3 Pairs DC, 12 Pairs ...
DBOH-3Z6SL-JH - HYBRIFLEX® Distribution Box, 3 Pairs DC, 12 Pairs ...
Sachsenkabel pulse - Home
LWL-Patchmodul 7TE. The fiber optic patch module is suitable for the 3U subrack. Exclusively equipped with adapters, it is suitable for accommodating pre-assembled cables.
Temposonics
I 3 I TECHNICAL DATA ANALOG Input Measured value Position Stroke range 500…5000 mm (in 20 mm steps) Output Signal characteristic Analog output restricted by noise or A/D converter of control unit Voltage 0.25…4.75 VDC / 0.5…4.5 VDC Current 4…20 mA Resolution ±0.2 mm Sample rate 2 ms Accuracy Linearity ±0.04 % (F.S.) Repeatability ±0. ...
Absolute, Non-Contact Position Sensors Data Sheet G ... - Temposonics
Ø 4,3 on circle Ø 24 Height: 8 mm Ø 33 Ring magnet OD33 Part no. 201 542-2 Composite PA-Ferrite-GF20 Weight ca. 14 g Operating temperature:-40 ... +100ºC Surface pressure max. 40 N/mm 2 Fastening Torque for M4 screws max. 1 Nm Ø 33 Ø 13,5 60º circle Ø 24 Height: 8 mm Ø 4,3 on Part no. 251 416-2 Composite PA-Ferrite-GF20 Weight ca. 11 g ...
78EIA-LCF78-062 - 7/8" EIA Conn - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
TPS20E-694/3800 - Unequal Divider/Tapper
Length mm (in) 84.3 (3.32) PRODUCT DATASHEET TPS20E-694/3800 Unequal Divider/Tapper TPS20E-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2.
Temposonics
I 3 I TECHNICAL DATA ANALOG Input Measured value Position Stroke range 500…5000 mm (in 20 mm steps) Output Signal characteristic Analog output restricted by noise or A/D converter of control unit Voltage 0.25…4.75 VDC / 0.5…4.5 VDC Current 4…20 mA Resolution ±0.2 mm Sample rate 2 ms Accuracy Linearity ±0.04 % (F.S.) Repeatability ±0. ...
Model 027125-04051 PCB L&T Hand Torque Wrench, 50 in-lb (5.6 Nm), 8 ...
3 1.0 INTRODUCTION Hand Torque Wrenches manufactured by RS Technologies Division of PCB Load & Torque, Inc., are designed to accurately measure static torsional loads ranging from 2.0 lb-in up to 600 lb-ft (0.23 to 814 Nm). All models utilize strain gages configured into a Wheatstone Bridge Circuit to produce